ADC14DC080

アクティブ

デュアルチャネル、14 ビット、80MSPS、1.0GHz の入力帯域幅、A/D コンバータ (ADC)

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
ADS62P43 アクティブ デュアル チャネル、14 ビット、80MSPS AD コンバータ(ADC) Similar specs and data interface

製品詳細

Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 74 ENOB (Bits) 12 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 80 Resolution (Bits) 14 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 1000 Features High Performance Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 600 Architecture Pipeline SNR (dB) 74 ENOB (Bits) 12 SFDR (dB) 90 Operating temperature range (°C) -40 to 85 Input buffer No
WQFN (NKA) 60 81 mm² 9 x 9

  • Internal sample-and-hold circuit and precision reference
  • Low power consumption
  • Clock Duty Cycle Stabilizer
  • Single +3.0V supply operation
  • Power-down mode
  • Offset binary or 2's complement output data format
  • 60-pin LLP package, (9x9x0.8mm, 0.5mm pin-pitch)

  • Key Specifications

    Resolution

    14 Bits

    Conversion Rate

    80 MSPS

    SNR (fIN = 170 MHz)

    71 dBFS (typ)

    SFDR (fIN = 170 MHz)

    83 dBFS (typ)

    Full Power Bandwidth

    1 GHz (typ)

    Power Consumption

    600 mW (typ)


  • Internal sample-and-hold circuit and precision reference
  • Low power consumption
  • Clock Duty Cycle Stabilizer
  • Single +3.0V supply operation
  • Power-down mode
  • Offset binary or 2's complement output data format
  • 60-pin LLP package, (9x9x0.8mm, 0.5mm pin-pitch)

  • Key Specifications

    Resolution

    14 Bits

    Conversion Rate

    80 MSPS

    SNR (fIN = 170 MHz)

    71 dBFS (typ)

    SFDR (fIN = 170 MHz)

    83 dBFS (typ)

    Full Power Bandwidth

    1 GHz (typ)

    Power Consumption

    600 mW (typ)


    The ADC14DC080 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 14-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14DC080 may be operated from a single +3.0V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs provide a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14DC080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

    The ADC14DC080 is available in a 60-lead LLP package and operates over the industrial temperature range of −40°C to +85°C.


    The ADC14DC080 is a high-performance CMOS analog-to-digital converter capable of converting two analog input signals into 14-bit digital words at rates up to 80 Mega Samples Per Second (MSPS). These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power bandwidth of 1 GHz. The ADC14DC080 may be operated from a single +3.0V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs provide a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC14DC080 can be operated with an external 1.2V reference. Output data format (offset binary versus 2's complement) and duty cycle stabilizer are pin-selectable. The duty cycle stabilizer maintains performance over a wide range of clock duty cycles.

    The ADC14DC080 is available in a 60-lead LLP package and operates over the industrial temperature range of −40°C to +85°C.


    ダウンロード 字幕付きのビデオを表示 ビデオ

    技術資料

    star =TI が選定したこの製品の主要ドキュメント
    結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
    2 をすべて表示
    種類 タイトル 最新の英語版をダウンロード 日付
    * データシート ADC14DC080 Dual 14-Bit, 80 MSPS A/D Converter with CMOS Outputs (jp) データシート (Rev. A 翻訳版) 最新英語版 (Rev.B) PDF | HTML 2008年 11月 9日
    ユーザー・ガイド ADC14DC105EB and ADC12DC105EB Evaluation Board User Guide (Rev. A) 2013年 10月 11日

    設計および開発

    その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

    サポート・ソフトウェア

    WAVEVISION5 WaveVision 5 Software

    WaveVision 5 software is part of the WaveVision evaluation system that also includes WaveVision 5 Data Capture Board. The WaveVision 5 system is an easy-to-use data acquisition and analysis tool, designed to help users evaluate Texas Instruments' Signal Path solutions.

    While WaveVision 5 software (...)

    サポート対象の製品とハードウェア

    サポート対象の製品とハードウェア

    製品
    高速 ADC (10MSPS 超過)
    • ADC08D1020 8 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC)
    • ADC08D1520 8 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC)
    • ADC10D1000 10 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC)
    • ADC10D1500 10 ビット、デュアル 1.5GSPS またはシングル 3.0GSPS の A/D コンバータ (ADC)
    • ADC10DV200 デュアルチャネル、10 ビット、200-MSPS、A/D コンバータ (ADC)
    • ADC12D1000 12 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS の A/D コンバータ (ADC)
    • ADC12D1000RF 12 ビット、デュアル 1.0GSPS またはシングル 2.0GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC12D1600 12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS の A/D コンバータ (ADC)
    • ADC12D1600RF 12 ビット、デュアル 1.6GSPS またはシングル 3.2GSPS、RF サンプリング A/D コンバータ(ADC)
    • ADC12D1800 12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS の A/D コンバータ (ADC)
    • ADC12D1800RF 12 ビット、デュアル 1.8GSPS またはシングル 3.6GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC12D500RF 12 ビット、デュアル 500MSPS またはシングル 1.0GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC12D800RF 12 ビット、デュアル 800MSPS またはシングル 1.6GSPS、RF サンプリング A/D コンバータ (ADC)
    • ADC14DC080 デュアルチャネル、14 ビット、80MSPS、1.0GHz の入力帯域幅、A/D コンバータ (ADC)
    • ADC16DV160 デュアルチャネル、16 ビット、160-MSPS、A/D コンバータ (ADC)
    • ADC16V130 16 ビット、130MSPS AD コンバータ(ADC)
    ハードウェア開発
    評価ボード
    • ADC12D1600RB 12 ビット、デュアル 1.6/1.8GSPS またはシングル 3.2/3.6GSPS ADC リファレンス ボード
    • LM98640CVAL 2 チャネル、14 ビット、40MSPS アナログ・フロント・エンド、LVDS 出力
    • WAVEVSN-BRD-5.1 WaveVision 5 データ・キャプチャ・ボード・バージョン 5.1
    ソフトウェア
    アプリケーション・ソフトウェアとフレームワーク
    • WAVEVISION5 Data Acquisition and Analysis Software
    シミュレーション・ツール

    PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

    PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

    設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
    パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
    WQFN (NKA) 60 Ultra Librarian

    購入と品質

    記載されている情報:
    • RoHS
    • REACH
    • デバイスのマーキング
    • リード端子の仕上げ / ボールの原材料
    • MSL 定格 / ピーク リフロー
    • MTBF/FIT 推定値
    • 使用原材料
    • 認定試験結果
    • 継続的な信頼性モニタ試験結果
    記載されている情報:
    • ファブの拠点
    • 組み立てを実施した拠点

    サポートとトレーニング

    TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

    コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

    TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

    ビデオ