BQ27010
- HDQ (bq27010) or I2C (bq27210) Communication
- Reports Accurate Time-to-Empty At Both Measured and Host-Requested Load Values
- Reports Available Capacity Compensated for Discharge Rate, Temperature, and Age
- End-of-Discharge Voltage Compensated for Discharge Rate and Temperature
- Automatic Capacity Reduction with Age
- Reports Temperature, Voltage, and Current
- High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
- Requires No User Calibration
- Programmable Input/Output Port
- Internal User EEPROM Configuration Memory
- Uploadable Coefficients Allows Host-Side Use with Multiple Pack Characteristics
- Stable Oscillator Without External Components
- Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
- Automatic Sleep Mode When Communication Lines are Low
- Available in a Small 3 mm x 4 mm QFN Package
- Five Low-Power Operating Modes
- Active: < 90 µA
- Sleep: < 2.5 µA
- Ship: < 2 µA (bq27010 only)
- Hibernate: < 1.5 µA
- Data Retention: < 20 nA
- APPLICATIONS
- PDA
- Smart Phones
- MP3 Players
- Digital Cameras
- Internet Appliances
- Handheld Devices
bqJUNIOR is a trademark of Texas Instruments.
The bqJUNIOR series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery age, temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.
The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Apps (bqJUNIOR) データシート (Rev. B) | 2007年 1月 16日 | |||
| セレクション・ガイド | 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) | 英語版 (Rev.R) | 2018年 9月 13日 | |||
| アプリケーション・ノート | Battery Authentication and Security Schemes (Rev. A) | 2014年 7月 17日 | ||||
| アプリケーション・ノート | Feature Set Comparison of bq27x00, bq27x10, bq27500, and bq27510 (Rev. A) | 2008年 12月 2日 | ||||
| アプリケーション・ノート | HDQ Communication Basics (Rev. A) | 2008年 9月 18日 | ||||
| アプリケーション・ノート | Transition From Prior bqJunior Gauges to the bq27x10 | 2007年 7月 17日 | ||||
| アプリケーション・ノート | Configuring the bq27010/210 for Gas Gauge Applications | 2007年 2月 23日 | ||||
| アプリケーション・ノート | Using the bq27x00 With a Primary Cell Battery | 2005年 12月 15日 | ||||
| アプリケーション・ノート | Building a Superior Battery Monitor with the bq27x00 | 2005年 6月 20日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
SLUC261 — Gas Gauge Chemistry Updater Setup v7.82
サポート対象の製品とハードウェア
製品
バッテリ残量計
- BQ20Z40 — SBS 準拠、バッテリー残量計、Impedance Track テクノロジー対応、BQ29330 併用
- BQ20Z40-R1 — Impedance Track™ テクノロジー採用、SBS 1.1 準拠、バッテリ残量計
- BQ20Z45 — Impedance Track テクノロジー、と先進的な充電アルゴリズム対応、機能セット改善済み、SBS 1.1 準拠バッテリ残量計
- BQ20Z70-V150 — Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計
- BQ20Z70-V160 — Impedance Track™ テクノロジー対応、bq29330 との使用時、SBS 1.1 準拠バッテリ残量計
- BQ20Z80 — Impedance Track™ テクノロジー対応、bq29312 との使用時、SBS 1.1 準拠バッテリ残量計
- BQ20Z80-V102 — Impedance Track™ テクノロジー対応、SBS 1.1 準拠バッテリ残量計
- BQ20Z80-V110 — Impedance Track™ テクノロジー対応、FW v1.10 搭載、SBS 1.1 準拠バッテリ残量計
- BQ20Z80A-V110 — Impedance Track™ テクノロジー対応、bq29312A との使用時、SBS 1.1 準拠バッテリ残量計
- BQ27000 — 単セル リチウムイオン/リチウムポリマ バッテリ残量計 IC
- BQ27010 — ポータブル アプリケーション向け、HDQ 対応、リチウムイオンとリチウムポリマのバッテリ残量計 IC
- BQ27200 — I2C インターフェイス搭載、シングル セル、リチウムイオン / リチウムポリマ向け、バッテリ残量計 IC
- BQ27210 — ポータブル アプリケーション向け、I2C 対応、リチウムイオンとリチウムポリマのバッテリ残量計 IC
- BQ27425-G1 — バッテリ直接接続型、システム側 Impedance Track™ バッテリ残量計 | バッテリ残量計
- BQ27505-J5 — FW v2.29 搭載、システム側 Impedance Track™ バッテリ残量計
ソフトウェア
設計ツール
- GASGAUGECHEM-SW — バッテリ残量計のケミストリー更新ツール
TIDA-00054 — シングル・セル・リチウムイオンおよびリチウムポリマー・バッテリのバッテリ残量計のリファレンス・デザイン
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| VSON (DRK) | 10 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。