BQ20Z80

アクティブ

Impedance Track™ テクノロジー対応、bq29312 との使用時、SBS 1.1 準拠バッテリ残量計

製品詳細

Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 External capacity indication LED Features SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Number of series cells 2-4 Cells Communication interface SMBus Battery capacity (min) (mAh) 800 Battery capacity (max) (mAh) 15000 External capacity indication LED Features SHA-1 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Works With the TI bq29312A Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Voltage, Current, and Temperature Protection Features
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal Input
  • Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Measures Charge Flow Using a High-Resolution, 16-Bit Integrating Delta-Sigma Converter
    • Better Than 0.65 nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1 µV
  • Uses 16-Bit Delta-Sigma Converter for Accurate Voltage and Temperature Measurements
  • Extensive Data Reporting Options For Improved System Interaction
  • Optional Pulse Charging Feature for Improved Charge Times
  • Drives 3-, 4- or 5-Segment LED Display for Remaining Capacity Indication
  • Supports SHA-1 Authentication
  • Lifetime Data Logging
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

  • Patented Impedance Track™ Technology Accurately Measures Available Charge in Li-Ion and Li-Polymer Batteries
  • Better than 1% Error Over Lifetime of the Battery
  • Instant Accuracy – No Learning Cycle Required
  • Supports the Smart Battery Specification SBS V1.1
  • Works With the TI bq29312A Analog Front-End (AFE) Protection IC to Provide Complete Pack Electronics Solution
  • Full Array of Programmable Voltage, Current, and Temperature Protection Features
  • Integrated Time Base Removes Need for External Crystal with Optional Crystal Input
  • Electronics for 7.2-V, 10.8-V or 14.4-V Battery Packs With Few External Components
  • Based on a Powerful Low-Power RISC CPU Core With High-Performance Peripherals
  • Integrated Field Programmable FLASH Memory Eliminates the Need for External Configuration Memory
  • Measures Charge Flow Using a High-Resolution, 16-Bit Integrating Delta-Sigma Converter
    • Better Than 0.65 nVh of Resolution
    • Self-Calibrating
    • Offset Error Less Than 1 µV
  • Uses 16-Bit Delta-Sigma Converter for Accurate Voltage and Temperature Measurements
  • Extensive Data Reporting Options For Improved System Interaction
  • Optional Pulse Charging Feature for Improved Charge Times
  • Drives 3-, 4- or 5-Segment LED Display for Remaining Capacity Indication
  • Supports SHA-1 Authentication
  • Lifetime Data Logging
  • 38-Pin TSSOP (DBT)
  • APPLICATIONS
    • Notebook PCs
    • Medical and Test Equipment
    • Portable Instrumentation

Impedance Track is a trademark of Texas Instruments.

The bq20z80 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z80 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z80 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29312A analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

The bq20z80 SBS-compliant gas gauge IC, incorporating patented Impedance Track™ technology, is designed for battery-pack or in-system installation. The bq20z80 measures and maintains an accurate record of available charge in Li-ion or Li-polymer batteries using its integrated high-performance analog peripherals. The bq20z80 monitors capacity change, battery impedance, open-circuit voltage, and other critical parameters of the battery pack, and reports the information to the system host controller over a serial-communication bus. It is designed to work with the bq29312A analog front-end (AFE) protection IC to maximize functionality and safety, and minimize component count and cost in smart battery circuits.

The Impedance Track technology continuously analyzes the battery impedance, resulting in superior gas-gauging accuracy. This enables remaining capacity to be calculated with discharge rate, temperature, and cell aging all accounted for during each stage of every cycle.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
37 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート SBS 1.1-COMPLIANT GAS GAUGE ENABLED W/IMPEDANCE TRACK TECHNOLOGY FOR USE W/bq29 データシート 2007年 7月 26日
* エラッタ bq20z80-V110 Technical Reference Manual 2007年 4月 5日
ユーザー・ガイド bqMTester User's Guide (Rev. C) 2020年 6月 19日
アプリケーション・ノート SMBus Made Simple PDF | HTML 2016年 11月 9日
アプリケーション・ノート Data Flash Programing and Calibrating the bq20zxx Family of Gas Gauges (Rev. E) 2013年 9月 14日
アプリケーション・ノート Thermistor Selection Guide for Texas Instruments Advanced Fuel Gauges 2011年 9月 28日
アプリケーション・ノート Cell Balancing Using the bq20zxx (Rev. C) 2011年 1月 12日
アプリケーション・ノート Production 2: Data Flash Programming/Calibrating the bq20z80 Gas Gauges (Rev. B) (Rev. B) 2010年 1月 12日
アプリケーション・ノート Design 4: Support of Multiple Li-Ion Chemistries w/Impedance Track(TM) Gas Gauge (Rev. R) 2009年 10月 15日
アプリケーション・ノート Data Flash Programming Using the EV Software. (Rev. A) 2009年 7月 27日
アプリケーション・ノート Fast Cell Balancing Using External MOSFET (Rev. A) 2009年 1月 26日
アプリケーション・ノート Information to Provide When Reporting Issues With TI Gauges 2008年 7月 18日
アプリケーション・ノート Cell-type Specific Settings for Cell Imbalance Permanent Failure Thresholds 2007年 9月 28日
アプリケーション・ノート Quick-Start Guide for bq20zxx Family Gas Gauges (Rev. A) 2007年 9月 4日
アプリケーション・ノート Evaluation 3: Theory/Implementation Impedance Track Battery Fuel-Gauging Algo (Rev. B) 2006年 12月 20日
アプリケーション・ノート Evaluation 7: Preparing Optimized Data Flash Constants (Rev. B) 2006年 12月 4日
アプリケーション・ノート Pack Assembly and the bq20zxx (Rev. B) 2006年 11月 7日
アプリケーション・ノート bq20z80 EVM Data Flash Settings for Num of Serial Cells/Pack Cap (Rev. B) 2006年 11月 6日
アプリケーション・ノート Thermistor Coefficient Calculator for TI Advanced Fuel Gauges 2006年 10月 4日
ユーザー・ガイド Using bqTester Single Site Software (Rev. A) 2006年 9月 1日
アプリケーション・ノート Battery Pack Production Flow With bq20zXX 2006年 8月 2日
アプリケーション・ノート bq20z80 Printed Circuit Board Layout Guide 2006年 6月 16日
アプリケーション・ノート Configuring the bq20z80 Data Flash 2006年 6月 15日
アプリケーション・ノート Data Flash Programming Using the EV Software 2006年 6月 15日
アプリケーション・ノート Production Flow With bq20z80 Gas Gauges 2006年 6月 15日
アプリケーション・ノート Support of Multiple Chemistries 2006年 6月 15日
アプリケーション・ノート bq20z80 Application Book 2006年 6月 15日
アプリケーション・ノート Exploring the bq20z80 Impedance Track Evaluation Kit (Rev. A) 2006年 6月 14日
アプリケーション・ノート bq20z80 Printed Circuit Board Layout Guide 2006年 3月 28日
アプリケーション・ノート Impedance Track(TM) Gas Gauge for Novices 2006年 1月 30日
アプリケーション・ノート Evaluation 1: Feature Set Comparison Between bq2084 and bq20z80 2005年 11月 29日
アプリケーション・ノート Evaluation 2: Exploring the bq20z80 Impedance Track Evaluation Kit 2005年 11月 27日
アプリケーション・ノート Evaluation 6: Using SHA-1 in bq20zxx Family of Gas Gauges 2005年 11月 19日
アプリケーション・ノート bq20Z80-v101 to bq20z80-V102 Change List 2005年 11月 17日
アプリケーション・ノート Design 1: bq20z80 and bq2084 Gas Gauge Circuit Design 2005年 11月 14日
アプリケーション・ノート Design 2: Avoiding ESD and EMI Problems in bq20zxx Battery Pack Electronics 2005年 11月 11日
アプリケーション・ノート Design 3: Configuring the bq20z80 Data Flash 2005年 11月 10日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADVANCED-BQMTESTER — テキサス・インスツルメンツの高度な bqMTester マルチステーション・テストおよびプログラム・ボード

The Texas Instruments Advanced bqMTester Multi-Station Test and Program Board is designed to calibrate and program electronic smart battery modules based on the latest Texas Instruments advanced battery gas gauges (bq306x, and bq28xxx, and the Impedance Track™ devices bq20z4x, bq20z6x, (...)

ユーザー ガイド: PDF
評価ボード

BQMTESTER — BQMTESTER マルチチャネル対応の テスト / プログラム・ボード

TI (テキサス・インスツルメンツ) の bqMTester は、特許申請済みの Impedance Track™ 技術を活用する bq20zxx と bq30zxx の各デバイス・ファミリをベースとする電子スマート・バッテリ・モジュールのキャリブレーションとプログラミングを行うための設計を採用しています。bqMTester ソフトウェアは、TI (テキサス・インスツルメンツ) の bqMTester HPA169 キャリブレーション・ボードと TI のバッテリ残量計評価向けの EV2300 または MKST-3P-ALT-EV2300 との組み合わせで動作します。

ユーザー ガイド: PDF
評価ボード

MKST-3P-ALT-EV2300 — EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER

MKS Technology から入手できるこのテクノロジーは、EV2300 通信トランシーバの代替製品です。MKS Technology が出荷するこのソリューションは検証済みであり、BQMTESTER と ADVANCED-BQMTESTER の一方または両方と組み合わせて動作させることもできます。MKS Technology のこのトランシーバを使用すると、PC の USB ポートと、I2C、SMBus、HDQ の各製品との通信を実施できます。

購入先:MKS Technology Inc
ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

BQEVSW bq Evaluation Software (bqEVSW) v0.0.92 for bq30z554-R1

bq Evaluation software(bqEVSW) is a software tool to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing the BQ30Z554-R1 TI Battery management product. It includes features that provide full access to registers and data memory including support for (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
ソフトウェア・プログラミング・ツール

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

BQEVSW-MKST-UPDATE Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ダウンロードオプション
サポート・ソフトウェア

SLUC058 bq20z80 Multiple Li-Ion Chemistries Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SLUC261 Gas Gauge Chemistry Updater Setup v7.82

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

CAD/CAE シンボル

Mathcad Chemistry Selection Tool (Rev. DJ)

SLUC138DJ.ZIP (6840 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DBT) 38 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ