ホーム パワー マネージメント 電力段 Si 電力段

CSD95372BQ5M

アクティブ

60A 同期整流 降圧 NexFET™ スマート パワー ステージ

製品詳細

Rating Catalog VDS (V) 20 Ploss current (A) 30 Features Analog temperature output, Diode emulation mode with FCCM, Integrated current sense, Ultra-low inductance package Operating temperature range (°C) -55 to 150
Rating Catalog VDS (V) 20 Ploss current (A) 30 Features Analog temperature output, Diode emulation mode with FCCM, Integrated current sense, Ultra-low inductance package Operating temperature range (°C) -55 to 150
LSON-CLIP (DQP) 12 30 mm² 6 x 5
  • 60 A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bi-Directional Current
    Sense
  • Analog Temperature Output (600 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and
      Overtemperature Protection
  • 3.3 and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Deadtime for Shoot Through Protection
  • High-Density SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free
  • 60 A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bi-Directional Current
    Sense
  • Analog Temperature Output (600 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and
      Overtemperature Protection
  • 3.3 and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Deadtime for Shoot Through Protection
  • High-Density SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

The CSD95372BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density Synchronous Buck converter. This product integrates the Driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95372BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density Synchronous Buck converter. This product integrates the Driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート CSD95372BQ5M Synchronous Buck NexFET Smart Power Stage データシート (Rev. B) PDF | HTML 2016年 3月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

CSD95372BQ5M PSpice Model

SLPM114.ZIP (22 KB) - PSpice Model
リファレンス・デザイン

PMP11399 — 企業向けイーサネット スイッチ用 PMBus 電源システムのリファレンス デザイン

PMP11399 は、ASIC/FPGA の 3 つのコア電圧、DDR3 コア メモリ電圧、VTT 終端電圧、高性能イーサネット スイッチで一般的に採用されている補助電圧向けの包括的な PMBus 電源システムです。ハードウェアには GUI が付属しており、ユーザーは電源の構成と監視をリアルタイムで実行できます。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00324 — POL マルチフェーズ (3 相)、120A 電力リファレンス デザイン

TIDA-00324 は、マルチフェーズ コントローラである TPS53631 とスマート出力段である CSD95372BQ5M を、12V Vin、1.2V Vout、120A 供給のアプリケーションで使用する方法を明確化する電源リファレンス デザインです。  このリファレンス デザインを使用して、CPU の Vcore または DDR4 に電力を供給するパワー ソリューションを開発し、迅速な開発と市場投入期間の短縮を図ることもできます。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP11184 — 高効率、高電力密度 1V/120A/30A/30A(4+1+1)リファレンス・デザイン、ASIC プロセッサ用

PMP11184 is a chipset solution for high current ASIC core rail regulation. It utilizes TPS53647 4-phase controller for 120A high current rail, which employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic phase-to-phase current balance. (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP11312 — 高効率、高電力密度 4 相 1V/120A、リファレンス・デザイン、ASIC プロセッサ用

The PMP11312 reference design is a 4-phase PMBus converter for high current ASIC core rail regulation. It utilizes TPS53647 4-phase controller for 120A high current rail, which employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10962 — 高効率、スケーラブル三相 1V/90A PoL、ASIC プロセッサ用、リファレンス・デザイン

The PMP10962 reference design is a 3-phase PMBus converter for high current ASIC core rail regulation. It employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic phase-to-phase current balance. It drives three TI NexFET smart power (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LSON-CLIP (DQP) 12 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ