DRV8000-Q1

プレビュー

車載、ドアとウィンドウとミラーの制御向け、40V、マルチファンクション ハーフブリッジ ドライバとハイサイド ドライバ

製品詳細

Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Peak output current (A) 8 Control mode PWM Control interface SPI Features Current sense Amplifier, Current sense output, Open-Load Detection Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Peak output current (A) 8 Control mode PWM Control interface SPI Features Current sense Amplifier, Current sense output, Open-Load Detection Rating Automotive TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
VQFN (RGZ) 48 49 mm² 7 x 7
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 4.5V to 35V (40V abs. max) operating range
  • H-bridge or dual-channel half-bridge gate drivers
    • Smart gate drive architecture
    • Tripler charge pump for 100% PWM
    • Wide common mode current shunt amplifier
  • 1 Integrated Half-bridge with IOUT Max 8A (RDSON = 132mΩ, 66mΩ per FET)
  • 1 Integrated Half-bridge with IOUT Max 7A (RDSON = 160mΩ, 80mΩ per FET)
  • 2 Integrated Half-bridges with IOUT Max 4A (RDSON = 400mΩ, 200mΩ per FET)
  • 2 Integrated Half-bridges with IOUT Max 1.3A load (RDSON = 1500mΩ, 750mΩ per FET)
  • 1 Configurable Integrated High-side driver as Lamp or LED driver with IOUT Max 1.5/0.5A (RDSON = 0.4/1.5Ω)
  • 5 Integrated High-side drivers for 0.5/0.25A load (RDSON = 1.5Ω)
    • 1 High-side driver to supply electro chromic (EC) glass MOSFET
  • 1 external MOSFET gate driver for charge of electro chromic glass
  • 1 integrated Low-side FET for discharge of electro chromic glass
  • Internal 10bit PWM generator for high-side drivers
  • All high-side drivers support a low- or high- current threshold constant current mode to drive a wide range of LED modules
  • 1 external MOSFET gate driver for heater
    • Offline open load detection
    • VDS monitoring of low RDSON MOSFET for short circuit detection
  • Integrated driver output features Current regulation (ITRIP)
  • Muxable sense output (IPROPI)
    • Internal current sensing with proportional current output (IPROPI)
    • Advanced die temperature monitoring with multiple thermal clusters
    • Scaled supply voltage output
  • Protection and diagnostic features with configurable fault behavior
    • Load diagnostics in both the off-state and on-state to detect open load and short circuit
    • Over current and over temperature protection
  • Device Comparison Table
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 4.5V to 35V (40V abs. max) operating range
  • H-bridge or dual-channel half-bridge gate drivers
    • Smart gate drive architecture
    • Tripler charge pump for 100% PWM
    • Wide common mode current shunt amplifier
  • 1 Integrated Half-bridge with IOUT Max 8A (RDSON = 132mΩ, 66mΩ per FET)
  • 1 Integrated Half-bridge with IOUT Max 7A (RDSON = 160mΩ, 80mΩ per FET)
  • 2 Integrated Half-bridges with IOUT Max 4A (RDSON = 400mΩ, 200mΩ per FET)
  • 2 Integrated Half-bridges with IOUT Max 1.3A load (RDSON = 1500mΩ, 750mΩ per FET)
  • 1 Configurable Integrated High-side driver as Lamp or LED driver with IOUT Max 1.5/0.5A (RDSON = 0.4/1.5Ω)
  • 5 Integrated High-side drivers for 0.5/0.25A load (RDSON = 1.5Ω)
    • 1 High-side driver to supply electro chromic (EC) glass MOSFET
  • 1 external MOSFET gate driver for charge of electro chromic glass
  • 1 integrated Low-side FET for discharge of electro chromic glass
  • Internal 10bit PWM generator for high-side drivers
  • All high-side drivers support a low- or high- current threshold constant current mode to drive a wide range of LED modules
  • 1 external MOSFET gate driver for heater
    • Offline open load detection
    • VDS monitoring of low RDSON MOSFET for short circuit detection
  • Integrated driver output features Current regulation (ITRIP)
  • Muxable sense output (IPROPI)
    • Internal current sensing with proportional current output (IPROPI)
    • Advanced die temperature monitoring with multiple thermal clusters
    • Scaled supply voltage output
  • Protection and diagnostic features with configurable fault behavior
    • Load diagnostics in both the off-state and on-state to detect open load and short circuit
    • Over current and over temperature protection
  • Device Comparison Table

The DRV8000-Q1 device integrates multiple types of drivers intended for multiple functions: driving and diagnosing motor (inductive), resistive and capacitive loads. The device features two half-bridge gate drivers, 6 integrated half-bridges, 6 integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. Each individual driver has PWM input control options, sensing and diagnostics, along with device system protection and diagnostics. There are also dedicated programmable PWM generators for each high-side driver. Proportional current sense pin output is available for all integrated drivers, along with a robust and flexible current shunt amplifier for the gate driver.

The high-side and low-side drivers can be used to drive MOSFETs for special loads such as heating element or electro-chromic elements. These drivers include offline and active diagnostics.

The device provides protection features such as under and over voltage monitors, offline open load and short circuit diagnostics, and zone-based thermal monitoring and shutdown protection.

The DRV8000-Q1 device integrates multiple types of drivers intended for multiple functions: driving and diagnosing motor (inductive), resistive and capacitive loads. The device features two half-bridge gate drivers, 6 integrated half-bridges, 6 integrated high-side drivers, one external high-side gate driver for heater, one external high-side gate driver for electrochromic charge and one integrated low-side driver for electrochromic load discharge. Each individual driver has PWM input control options, sensing and diagnostics, along with device system protection and diagnostics. There are also dedicated programmable PWM generators for each high-side driver. Proportional current sense pin output is available for all integrated drivers, along with a robust and flexible current shunt amplifier for the gate driver.

The high-side and low-side drivers can be used to drive MOSFETs for special loads such as heating element or electro-chromic elements. These drivers include offline and active diagnostics.

The device provides protection features such as under and over voltage monitors, offline open load and short circuit diagnostics, and zone-based thermal monitoring and shutdown protection.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DRV8000-Q1 Automotive Highly-integrated, Multi-function Driver for Door Control データシート PDF | HTML 2024年 5月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8000-Q1EVM — DRV80000-Q1 の評価基板

DRV8000-Q1 評価基板 (EVM) を使用すると、DRV8000-Q1 デバイスを容易に評価できます。この評価基板はプログラム済みであり、そのままで使えるように構成済みなので、すぐに負荷を駆動することができます。この評価基板は、ハーフ ブリッジ ゲート ドライバ、6 個の統合型ハーフ ブリッジ、6 個の統合型ハイサイド ドライバ、ヒーター向けの 1 個の外部ハイサイド ゲート ドライバ、エレクトロクロミック充電向けの 1 個の外部ハイサイド ゲート ドライバ、エレクトロクロミック負荷放電向けの 1 個の統合型ローサイド (...)

ユーザー ガイド: PDF | HTML
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGZ) 48 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ