DRV8803

アクティブ

PWM 制御機能と過電流保護機能搭載、60V、2.3A、4 チャネル ローサイド ドライバ

製品詳細

Control interface Hardware (GPIO) Control mode PWM Vs (max) (V) 60 Vs (min) (V) 8.2 Vs ABS (max) (V) 65 Peak output current (A) 2.3 Operating temperature range (°C) -40 to 125 Rating Catalog Topology LSS
Control interface Hardware (GPIO) Control mode PWM Vs (max) (V) 60 Vs (min) (V) 8.2 Vs ABS (max) (V) 65 Peak output current (A) 2.3 Operating temperature range (°C) -40 to 125 Rating Catalog Topology LSS
HTSSOP (PWP) 16 32 mm² 5 x 6.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOT-23-THN (DYZ) 16 8.4 mm² 4.2 x 2
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
    • Parallel Interface
  • DW Package: 1.5A (Single Channel On) / 800mA (Four Channels On) Maximum Drive Current per Channel (at 25°C)
  • PWP Package: 2A (Single Channel On) / 1A (Four Channels On) Maximum Drive Current per Channel (at 25°C, With Proper PCB Heatsinking)
  • DYZ Package: 1.9A (Single Channel On) / 0.9A (Four Channels On) Maximum Drive Current per Channel (at 25°C, With Proper PCB Heatsinking)
  • 8.2V to 60V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package
  • 4-Channel Protected Low-Side Driver
    • Four NMOS FETs With Overcurrent Protection
    • Integrated Inductive Clamp Diodes
    • Parallel Interface
  • DW Package: 1.5A (Single Channel On) / 800mA (Four Channels On) Maximum Drive Current per Channel (at 25°C)
  • PWP Package: 2A (Single Channel On) / 1A (Four Channels On) Maximum Drive Current per Channel (at 25°C, With Proper PCB Heatsinking)
  • DYZ Package: 1.9A (Single Channel On) / 0.9A (Four Channels On) Maximum Drive Current per Channel (at 25°C, With Proper PCB Heatsinking)
  • 8.2V to 60V Operating Supply Voltage Range
  • Thermally Enhanced Surface Mount Package

The DRV8803 provides a 4-channel low side driver with overcurrent protection. The device has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8803 can supply up to 1.5A (one channel on) or 800mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, the device can supply up to 2A (one channel on) or 1A (four channels on) continuous output current per channel, at 25°C . In the SOT-23-THN (DYZ) package, the DRV8803 can supply up to 1.9A (one channel on) or 900mA (all channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

The device is controlled through a simple parallel interface.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout and overtemperature and faults are indicated by a fault output pin.

The DRV8803 is available in a 20-pin thermally-enhanced SOIC package, 16-pin HTSSOP package and 16-pin SOT-23-THN package (Eco-friendly: RoHS & no Sb/Br).

The DRV8803 provides a 4-channel low side driver with overcurrent protection. The device has built-in diodes to clamp turnoff transients generated by inductive loads and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

In the SOIC (DW) package, the DRV8803 can supply up to 1.5A (one channel on) or 800mA (all channels on) continuous output current per channel, at 25°C. In the HTSSOP (PWP) package, the device can supply up to 2A (one channel on) or 1A (four channels on) continuous output current per channel, at 25°C . In the SOT-23-THN (DYZ) package, the DRV8803 can supply up to 1.9A (one channel on) or 900mA (all channels on) continuous output current per channel, at 25°C with proper PCB heatsinking.

The device is controlled through a simple parallel interface.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout and overtemperature and faults are indicated by a fault output pin.

The DRV8803 is available in a 20-pin thermally-enhanced SOIC package, 16-pin HTSSOP package and 16-pin SOT-23-THN package (Eco-friendly: RoHS & no Sb/Br).

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート DRV8803 Quad Low-Side Driver IC データシート (Rev. D) PDF | HTML 2024年 12月 11日
アプリケーション・ノート Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML 2024年 7月 5日
アプリケーション・ノート Using DRV to Drive Solenoids (Rev. A) PDF | HTML 2022年 4月 24日
アプリケーション・ノート How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 2021年 12月 3日
アプリケーション・ノート モーター・ドライバ向け基板レイアウト事例 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2021年 10月 14日
アプリケーション・ノート Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 2021年 7月 22日
技術記事 Drive unipolar stepper motors as bipolar stepper motors with a simple wiring recon PDF | HTML 2020年 4月 9日
アプリケーション・ノート PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
ユーザー・ガイド DRV8803-04-05-06 EVM GUI (Rev. B) 2017年 4月 26日
その他の技術資料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
アプリケーション概要 PowerPAD™ Made Easy (Rev. B) 2004年 5月 12日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DRV8803EVM — DRV8803 の評価基板

DRV8803 評価基板は、パラレル制御インターフェイスを搭載したクワッド ローサイド モーター ドライバを採用しており、ユニポーラ ステッパ モーター、最大 4 個の DC モーター、ソレノイドなどの他の負荷を駆動するために、これらのドライバを使用することができます。設計者が DRV8803EVM を採用すると、具体的なアプリケーションで DRV8803 モーター ドライバの性能を迅速かつ簡単に評価できます。この評価基板 (EVM) は、スタンドアロン動作向けに事前プログラミング済みの MSP430 オンボード マイクロプロセッサを搭載しています。TPS7A4001 が、MSP430 (...)

ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00737 — 自動力率コントローラ向けコンデンサ バンク制御 / HMI サブシステムのリファレンス デザイン

このリファレンス デザインは、MV/LV (中電圧と低電圧) の配電に使用する自動力率コントローラ (PFC) のさまざまな機能ブロックの動作を提示します。TI の製品ラインアップを構成する豊富な製品群を使用して、以下の機能を実現します。電圧、電流、電力、力率に関する高精度の測定と計算。4 桁の 7 セグメント ディスプレイ (表示器) を使用した、測定済みパラメータの表示。複数の LED を使用したアラームとステータスの表示。コンデンサ バンクの切り替えを目的として、接触器またはサイリスタを駆動するための出力の切り替え。ローカル温度とリモート温度の監視。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010008 — グリッド・アプリケーションを過渡から保護するフラットクランプ TVS(過渡電圧サプレッサ)ベースのリファレンス・デザイン

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00319 — 高速デジタル出力 PLC モジュールのリファレンス・デザイン

プログラマブル・ロジック・コントローラ (PLC) 向けのこの高速デジタル出力のリファレンス・デザインは、標準的なローサイド・ドライバと、絶縁型電力段から電力供給を受けるバックプレーンを使用して、低コストでシンプルな高速シングルエンド・デジタル出力モジュールを製作する方法を示します。モーター制御と位置決めの各アプリケーションで、高速デジタル出力モジュールは必須です。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00320 — 8ch パラレル 0.5A ローサイド・デジタル出力モジュール、PLC 用

デジタル出力モジュールは、PLC/PAC や DCS でアクチュエータ、モーター、その他の抵抗性、容量性、または誘導性負荷を制御する標準部品です。マイコン・インターフェイスを Beaglebone Black と一緒に簡単にテストできるようになるため、お客様は、パラレル・インターフェイスを備えたこの統合型の保護付きローサイド・ドライバから利点を得られます。この設計では、温度管理を損なうことなく、小型フォーム・ファクタで 8 チャネルすべてに 0.5A を提供できます。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
SOT-23-THN (DYZ) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ