DS90CF383B
- No Special Start-up Sequence Required Between Clock/Data and /PD Pins. Input Signal (Clock and Data) Can be Applied Either Before or After the Device is Powered.
- Support Spread Spectrum Clocking Up to 100KHz Frequency Modulation & Deviations of ±2.5% Center Spread or −5% Down Spread.
- "Input Clock Detection" Feature Will Pull All LVDS Pairs to Logic Low when Input Clock is Missing and When /PD Pin is Logic High.
- 18 to 68 MHz Shift Clock Support
- Best–in–Class Set & Hold Times on TxINPUTs
- Tx Power Consumption < 130 mW (typ) @65MHz Grayscale
- 40% Less Power Dissipation Than BiCMOS Alternatives
- Tx Power-down Mode < 60μW (typ)
- Supports VGA, SVGA, XGA and Dual Pixel SXGA.
- Narrow Cus Reduces Cable Size and Cost
- Up to 1.8 Gbps Throughput
- Up to 227 Megabytes/sec Bandwidth
- 345 mV (typ) Swing LVDS Devices for Low EMI
- PLL Requires No External Components
- Compatible with TIA/EIA-644 LVDS Standard
- Low Profile 56-Lead TSSOP Package
- Improved Replacement for:
- SN75LVDS83, DS90CF383A
All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments. TRI-STATE is a trademark of Texas Instruments.
The DS90CF383B transmitter converts 28 bits of CMOS/TTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over a fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. At a transmit clock frequency of 65 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 455 Mbps per LVDS data channel. Using a 65 MHz clock, the data throughput is 227 Mbytes/sec. The DS90CF383B is fixed as a Falling edge strobe transmitter and will interoperate with a Falling edge strobe Receiver (DS90CF386) without any translation logic.
This chipset is an ideal means to solve EMI and cable size problems associated with wide, high speed TTL interfaces.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | DS90CF383B 3.3V Prog LVDS Transm 24-Bit FPD Link-65 MHz データシート (Rev. E) | 2013年 4月 17日 | |||
| アプリケーション・ノート | High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs | 2018年 11月 9日 | ||||
| アプリケーション・ノート | How to Map RGB Signals to LVDS/OpenLDI(OLDI) Displays (Rev. A) | 2018年 6月 29日 | ||||
| アプリケーション・ノート | AN-1032 An Introduction to FPD-Link (Rev. C) | 2017年 8月 8日 | ||||
| アプリケーション・ノート | Receiver Skew Margin for Channel Link I and FPD Link I Devices | 2016年 1月 13日 | ||||
| アプリケーション・ノート | Application Note 1032 An Introduction to FPD-Link (jp) | 2009年 4月 3日 | ||||
| アプリケーション・ノート | TFT Data Mapping for Dual Pixel LDI Application - Alternate A - Color Map | 2004年 5月 15日 | ||||
| アプリケーション・ノート | Application Note 1056 STN Application Using FPD-Link (jp) | 英語版 | 2004年 5月 14日 | |||
| アプリケーション・ノート | 1085 FPD-Link PCB and Interconnect Design-In Guidelines (jp) | 英語版 | 2004年 5月 14日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
FLINK3V8BT-85 — FPD-Link ファミリ シリアライザ/ デシリアライザ LVDS 評価キット
FPD-Link evaluation kit contains a Transmitter (Tx) board, a Receiver (Rx) board along with interfacing cables. This kit will demonstrate the chipsets interfacing from test equipment or a graphics controller using Low Voltage Differential Signaling (LVDS) to a receiver board.
The Transmitter board (...)
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| TSSOP (DGG) | 56 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。