ホーム インターフェイス 高速 SerDes FPD-Link SerDes

DS90CR286AT-Q1

アクティブ

3.3V 立ち上がりエッジ データ ストローブ LVDS レシーバ 28 ビット、チャネル リンク 66MHz

製品詳細

Applications In-vehicle Infotainment (IVI) Input compatibility LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Rating Automotive Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 24 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Rating Automotive Operating temperature range (°C) -40 to 105
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • 20 to 66 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Setup & Hold Times on
    Rx Outputs
  • Rx Power Consumption < 270 mW (typ)
    at 66 MHz Worst Case
  • Rx Power-down Mode < 200 μW (max)
  • ESD Rating: 4 kV (HBM), 1 kV (CDM)
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Pin DGG (TSSOP) Package
  • Operating Temperature: −40°C to +105°C
  • Automotive AEC-Q100 Grade 2 Qualified
  • 20 to 66 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Setup & Hold Times on
    Rx Outputs
  • Rx Power Consumption < 270 mW (typ)
    at 66 MHz Worst Case
  • Rx Power-down Mode < 200 μW (max)
  • ESD Rating: 4 kV (HBM), 1 kV (CDM)
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Pin DGG (TSSOP) Package
  • Operating Temperature: −40°C to +105°C
  • Automotive AEC-Q100 Grade 2 Qualified

The DS90CR286AT-Q1 receiver converts four LVDS (Low Voltage Differential Signaling) data streams back into parallel 28 bits of LVCMOS data. The receiver data outputs strobe on the output clock's rising edge.

The receiver LVDS clock operates at rates from 20 to 66 MHz. The DS90CR286AT-Q1 phase-locks to the input LVDS clock, samples the serial bit streams at the LVDS data lines, and converts them into 28-bit parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps.

The DS90CR286AT-Q1 device is enhanced over prior generation receivers due to a wider data valid time on the receiver output. The DS90CR286AT-Q1 is designed for PCB board chip-to-chip OpenLDI-to-RGB bridge conversion. LVDS data transmission over cable interconnect is not recommended for this device.

Users designing a sub-system with a compatible OpenLDI transmitter and DS90CR286AT-Q1 receiver must ensure an acceptable skew margin budget (RSKM). Details regarding RSKM can be found in the Application Information section.

The DS90CR286AT-Q1 receiver converts four LVDS (Low Voltage Differential Signaling) data streams back into parallel 28 bits of LVCMOS data. The receiver data outputs strobe on the output clock's rising edge.

The receiver LVDS clock operates at rates from 20 to 66 MHz. The DS90CR286AT-Q1 phase-locks to the input LVDS clock, samples the serial bit streams at the LVDS data lines, and converts them into 28-bit parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps.

The DS90CR286AT-Q1 device is enhanced over prior generation receivers due to a wider data valid time on the receiver output. The DS90CR286AT-Q1 is designed for PCB board chip-to-chip OpenLDI-to-RGB bridge conversion. LVDS data transmission over cable interconnect is not recommended for this device.

Users designing a sub-system with a compatible OpenLDI transmitter and DS90CR286AT-Q1 receiver must ensure an acceptable skew margin budget (RSKM). Details regarding RSKM can be found in the Application Information section.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DS90CR286AT-Q1 3.3 V Rising Edge Data Strobe LVDS Receiver 28-Bit Channel Link 66 MHz データシート (Rev. A) PDF | HTML 2015年 12月 6日
アプリケーション・ノート High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 2018年 11月 9日
アプリケーション・ノート Receiver Skew Margin for Channel Link I and FPD Link I Devices 2016年 1月 13日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DS90CR285-86ATQEVM — DS90CR285 および DS90CR286AT-Q1 チャネル リンク I SerDes 評価基板

DS90CR285-86ATQEVM は、トランスミッタ (Tx) ボード、レシーバ (Rx) ボード、インターフェイス ケーブルを搭載しています。このキットを使用すると、ユーザーは LVDS (低電圧差動信号伝送) を使用して、テスト機器またはグラフィックス コントローラをレシーバ ボードに接続できます。DS90CR285-86ATQEVM は、複数ディスプレイ アプリケーションの性能評価と、初期のシステム プロトタイプ製作に使用できます。
ユーザー ガイド: PDF
評価ボード

FLINK3V8BT-85 — FPD-Link ファミリ シリアライザ/ デシリアライザ LVDS 評価キット

FPD-Link evaluation kit contains a Transmitter (Tx) board, a Receiver (Rx) board along with interfacing cables. This kit will demonstrate the chipsets interfacing from test equipment or a graphics controller using Low Voltage Differential Signaling (LVDS) to a receiver board.

The Transmitter board (...)

ユーザー ガイド: PDF
シミュレーション・モデル

DS90CR286AT-Q1 IBIS MODEL

SLLM298.ZIP (4 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (DGG) 56 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ