HD3SS460

アクティブ

4 x 6 チャネル、USB Type-C™ 代替モード、マルチプレクサ/デマルチプレクサ

製品詳細

Protocols DP1.2, USB 3.0, USB 3.2 Gen 1x1, USB-C Configuration 4:6 Number of channels 4 USB speed (Mbps) 5000 Bandwidth (MHz) 2700 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Supply current (typ) (µA) 600 ESD HBM (typ) (kV) 4 Operating temperature range (°C) -40 to 85 Off isolation (typ) (dB) -50 OFF-state leakage current (max) (µA) 5 Ron (max) (mΩ) 14000 Turnoff time (disable) (max) (ns) 1000 Turnon time (enable) (max) (ns) 3000 Rating Catalog
Protocols DP1.2, USB 3.0, USB 3.2 Gen 1x1, USB-C Configuration 4:6 Number of channels 4 USB speed (Mbps) 5000 Bandwidth (MHz) 2700 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 8000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Supply current (typ) (µA) 600 ESD HBM (typ) (kV) 4 Operating temperature range (°C) -40 to 85 Off isolation (typ) (dB) -50 OFF-state leakage current (max) (µA) 5 Ron (max) (mΩ) 14000 Turnoff time (disable) (max) (ns) 1000 Turnon time (enable) (max) (ns) 3000 Rating Catalog
WQFN (RHR) 28 19.25 mm² 5.5 x 3.5 WQFN (RNH) 30 11.25 mm² 4.5 x 2.5
  • Provides MUX Solution for USB Type-C™ Ecosystem Including Alternate Mode (AM)
  • Provides Wide Channel Selection Choices Including USBSS and 2 Ch AM, 4 Ch AM
  • Compatible with 5 Gbps USB3.1 Gen 1 and AM Including 5.4 Gbps DisplayPort 1.2a
  • Compatible for Source/Host and Sink/Device Applications
  • Provides Cross-point MUX for Low Speed SBU Pins
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0-2 V
  • Low Power with 1-µA Shutdown and 0.6 mA Active
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Industrial Temperature Range of –40 to 85°C
  • Provides MUX Solution for USB Type-C™ Ecosystem Including Alternate Mode (AM)
  • Provides Wide Channel Selection Choices Including USBSS and 2 Ch AM, 4 Ch AM
  • Compatible with 5 Gbps USB3.1 Gen 1 and AM Including 5.4 Gbps DisplayPort 1.2a
  • Compatible for Source/Host and Sink/Device Applications
  • Provides Cross-point MUX for Low Speed SBU Pins
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0-2 V
  • Low Power with 1-µA Shutdown and 0.6 mA Active
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Industrial Temperature Range of –40 to 85°C

The HD3SS460 is a high-speed bi-directional passive switch in mux or demux configurations. Based on control pin POL the device provides switching to accommodate connector flipping. The device also provides muxing between 2Ch Data / 2Ch Video and all 4Ch Video based on control pin AMSEL.

The device also provides cross points MUX for low speed pins as needed in flippable connector implementation.

The HD3SS460 is a generic analog differential passive switch that can work for any high speed interface applications as long as it is biased at a common mode voltage range of 0-2V and has differential signaling with differential amplitude up to 1800mVpp. It employs an adaptive tracking that ensures the channel remains unchanged for entire common mode voltage range.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram with very little added jitter. It consumes <2 mW of power when operational and <5µW in shutdown mode, exercisable by EN pin.

The HD3SS460 is a high-speed bi-directional passive switch in mux or demux configurations. Based on control pin POL the device provides switching to accommodate connector flipping. The device also provides muxing between 2Ch Data / 2Ch Video and all 4Ch Video based on control pin AMSEL.

The device also provides cross points MUX for low speed pins as needed in flippable connector implementation.

The HD3SS460 is a generic analog differential passive switch that can work for any high speed interface applications as long as it is biased at a common mode voltage range of 0-2V and has differential signaling with differential amplitude up to 1800mVpp. It employs an adaptive tracking that ensures the channel remains unchanged for entire common mode voltage range.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram with very little added jitter. It consumes <2 mW of power when operational and <5µW in shutdown mode, exercisable by EN pin.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
13 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート HD3SS460 4 x 6 Channels USB Type-C Alternate Mode MUX データシート (Rev. D) PDF | HTML 2017年 1月 12日
アプリケーション・ノート シグナル コンディショナおよび USB ハブの高速レイアウトのガイド ライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 1月 14日
アプリケーション・ノート Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 2024年 7月 31日
アプリケーション・ノート Migrating From Using HD3SS460 to TMUXHS4446 PDF | HTML 2023年 9月 27日
ホワイト・ペーパー A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 2022年 3月 25日
アプリケーション・ノート TUSB564, HD3SS460 and TS3USBCA410 Pin Assignment C and E Implementation (Rev. A) 2018年 12月 17日
ユーザー・ガイド USB Type-C Mini Dock Users Guide (Rev. B) PDF | HTML 2016年 8月 8日
ホワイト・ペーパー USB Type-C™ represents breakthrough connectivity 2015年 12月 4日
技術記事 USB Type-C does it all: Data, video and power delivery over a single cable connect PDF | HTML 2015年 7月 28日
技術記事 Demystifying the power and lingo of USB Type-C PDF | HTML 2015年 7月 20日
技術記事 How USB Type-C helps make cars as smart as phones PDF | HTML 2015年 7月 10日
ホワイト・ペーパー Transition existing products from USB 2.0 OTG to USB Type-C 2015年 7月 10日
技術記事 DisplayPort(TM) over USB Type-C(TM): One connector to rule them all PDF | HTML 2015年 5月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

HD3SS460EVM-SRC — HD3SS460EVM-SRC 高速パッシブ・クロスポイント・スイッチ評価モジュール

The HD3SS460 is a high-speed passive crosspoint switch designed to support low-speed and high-speed signal switching required for USB Type-C™ with Alternate (ALT) mode applications. The HD3SS460-EVM-SRC evaluation module (EVM) comes with a legacy USB receptacle to connect to legacy (...)

ユーザー ガイド: PDF
評価ボード

USB-CTM-MINIDK-EVM — ビデオと充電サポート機能搭載、USB Type-C™ ミニドック ボードの評価基板

USB Type-C™ / Power Delivery (PD) ミニドック評価基板 (EVM) は、オーディオ、USB データ、電源、ビデオなどに対応する、USB Type-C ドック向けの包括的なリファレンス ソリューションを提供します。  この EVM は小型 (2 x 4 インチ) のフォーム ファクタで、USB Type-C PD 対応 1 次ポートを通じて、ソース/シンク電源機能をサポートします。ビデオ出力機能は DisplayPort と HDMI に対応しています。

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

HD3SS460 S-Parameter Model

SLLR056.ZIP (453 KB) - S-Parameter Model
リファレンス・デザイン

TIDA-01243 — ビデオと充電サポート機能付き USB Type-C™ とパワー デリバリ ミニドックのリファレンス デザイン

USB Type-C® / Power Delivery (PD) ミニドック リファレンス デザインは、オーディオ、USB データ、電源、ビデオなどに対応する、USB Type-C ドック向けのリファレンスを提供します。  このリファレンス デザインは小型 (2 x 4 インチ) のフォーム ファクタで、USB Type-C PD 対応 1 次ポートを通じて、ソース/シンク電源機能をサポートします。ビデオ出力機能は DisplayPort と HDMI に対応しています。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP40154 — HDMI 出力付きの USB Type-C™ および USB PD DRP のリファレンスデザイン

PMP40154 は、USB Type-C™ と USB PD DRP の真のリファレンスデザインです。  このリファレンスデザインは、USB Type-C™ 入力からの HDMI 出力表示をサポートしています。USB PD コントローラとパワースイッチ TPS65986、代替モード MUX HD3SS460 を実装しています。すべての標準的な USB Type-C™ 製品との完全な互換性があり、従来のデバイスやアダプタとの下位互換性もあります。このデザインには、TPD8S300、TPD4E02B04 などの、一部の IEC ESD (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RHR) 28 Ultra Librarian
WQFN (RNH) 30 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ