ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

LM46002-Q1

アクティブ

車載認証済み 3.5V ~ 60V、2A 同期整流降圧電圧コンバータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
新規 LM65625-Q1 アクティブ 車載、高い電力密度と低 EMI 向けに最適化済み、2.5A、3V ~ 65V 降圧コンバータ Better efficiency and smaller solution size

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000027 Duty cycle (max) (%) 99
Rating Automotive Topology Buck Iout (max) (A) 2 Vin (max) (V) 60 Vin (min) (V) 3.5 Vout (max) (V) 28 Vout (min) (V) 1 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000027 Duty cycle (max) (%) 99
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • 27-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500-kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal and Adjustable External Soft Start
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection With Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM46002-Q1 With the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • 27-µA Quiescent Current in Regulation
  • High Efficiency at Light Load (DCM and PFM)
  • Tested to EN55022/CISPR 22 EMI standards
  • Integrated Synchronous Rectification
  • Adjustable Frequency Range: 200 kHz to 2.2 MHz (500-kHz default)
  • Frequency Synchronization to External Clock
  • Internal Compensation
  • Stable With Almost Any Combination of Ceramic, Polymer, Tantalum, and Aluminum Capacitors
  • Power-Good Flag
  • Soft Start into Pre-Biased Load
  • Internal and Adjustable External Soft Start
  • Output Voltage Tracking Capability
  • Precision Enable to Program System UVLO
  • Output Short-Circuit Protection With Hiccup Mode
  • Overtemperature Thermal Shutdown Protection
  • Create a Custom Design Using the LM46002-Q1 With the WEBENCH® Power Designer

The LM46002-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2 A of load current from an input voltage ranging from 3.5 V to 60 V. The LM46002-Q1 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. An extended family is available in various load-current options and 36-V maximum input voltage. The device is pin-to-pin compatible package with LM4360x and LM4600x family. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft-start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency reduction at light loads improve light load efficiency. The family requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46002A-Q1 version is optimized for PFM operation and recommended for new designs. The LM46002-Q1 device is available in the 16-lead HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch.

The LM46002-Q1 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 2 A of load current from an input voltage ranging from 3.5 V to 60 V. The LM46002-Q1 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. An extended family is available in various load-current options and 36-V maximum input voltage. The device is pin-to-pin compatible package with LM4360x and LM4600x family. Peak-current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. Optional features such as programmable switching frequency, synchronization, power-good flag, precision enable, internal soft-start, extendable soft-start, and tracking provide a flexible and easy-to-use platform for a wide range of applications. Discontinuous conduction and automatic frequency reduction at light loads improve light load efficiency. The family requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VCC undervoltage lockout, cycle-by-cycle current limit, and output short-circuit protection. The LM46002A-Q1 version is optimized for PFM operation and recommended for new designs. The LM46002-Q1 device is available in the 16-lead HTSSOP (PWP) package (6.6 mm × 5.1 mm × 1.2 mm) with 0.65-mm lead pitch.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LM46002-Q1 3.5-V to 60-V, 2-A, Synchronous Step-Down Voltage Converter データシート (Rev. B) PDF | HTML 2017年 7月 14日
アプリケーション・ノート Differences Between LM4600x/LM4360x A and Non-A OPNs 2018年 3月 27日
アプリケーション・ノート Inverting Applications Made SIMPLE With LM4600x and LM4360x (Rev. B) 2015年 2月 20日
アプリケーション・ノート Thermal Design Made Simple With LM43603 and LM46002 2014年 9月 15日
アプリケーション・ノート Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 2014年 9月 12日
アプリケーション・ノート Compensation Made SIMPLE With LM4360x, LM4600x 2014年 7月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LM46002PWPEVM — LM46002PWP 同期整流・降圧コンバータ評価モジュール

The Texas Instruments LM46002PWPEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM46002PWP, A 60V Synchronous Step-Down Converter. The EVM operates from a 3.5V to 60V input and provides a 5V output at 2A.

ユーザー ガイド: PDF
シミュレーション・モデル

LM46002 PSpice Average Model

SNVM576.ZIP (88 KB) - PSpice Model
シミュレーション・モデル

LM46002 PSpice Inverting Buck Boost and Non Inverting Buck Transient Model (Rev. C)

SNVM583C.ZIP (473 KB) - PSpice Model
シミュレーション・モデル

LM46002 TINA-TI Transient Reference Design

SNVM606.TSC (87 KB) - TINA-TI Reference Design
シミュレーション・モデル

LM46002 TINA-TI Transient Spice Model

SNVM610.ZIP (52 KB) - TINA-TI Spice Model
シミュレーション・モデル

LM46002 Unencrypted Inverting and Non-inverting PSpice Transient Model (Rev. B)

SNVM729B.ZIP (7 KB) - PSpice Model
シミュレーション・モデル

LM46002 Unencrypted PSpice Average Model

SNVM730.ZIP (1 KB) - PSpice Model
リファレンス・デザイン

TIDA-020014 — 3 種類の IGBT/SiC 向けバイアス電源ソリューション搭載、HEV/EV トラクション インバータ出力段のリファレンス デザイン

このリファレンス デザインは、ハイブリッド車と電気自動車(HEV / EV)システム向けに、3 つの 12V 車載バッテリ入力を受け入れ、4.2W バイアス電源ソリューションを搭載した、トラクション インバータの単相出力段を紹介します。すべてのバイアス電源ソリューションは、公称 12V の車載バッテリから、4.5V ~ 42V DC の広い入力電圧範囲を受け入れ、+15V、–8V、または +20V、–4V に構成可能な出力で、最大 180mA の出力電流を供給します。この出力段は、5.7kVRMS の強化絶縁型ゲート ドライバを搭載し、SiC / IGBT ハーフ ブリッジ (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 16 Ultra Librarian