ホーム パワー マネージメント ゲート ドライバ ローサイド ドライバ

LMG1020-Q1

アクティブ

車載、5V UVLO 搭載、ナノ秒単位の入力パルス対応、7A/5A、シングルチャネル ゲート ドライバ

製品詳細

Number of channels 1 Power switch GaNFET, MOSFET Peak output current (A) 7 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 5.25 Features low-side, ultra-fast Operating temperature range (°C) -40 to 125 Rise time (ns) 0.4 Fall time (ns) 0.4 Propagation delay time (µs) 0.0025 Input threshold TTL Channel input logic Inverting, Non-inverting Input negative voltage (V) 0 Rating Automotive Undervoltage lockout (typ) (V) 3.5 Driver configuration Low Side
Number of channels 1 Power switch GaNFET, MOSFET Peak output current (A) 7 Input supply voltage (min) (V) 4.75 Input supply voltage (max) (V) 5.25 Features low-side, ultra-fast Operating temperature range (°C) -40 to 125 Rise time (ns) 0.4 Fall time (ns) 0.4 Propagation delay time (µs) 0.0025 Input threshold TTL Channel input logic Inverting, Non-inverting Input negative voltage (V) 0 Rating Automotive Undervoltage lockout (typ) (V) 3.5 Driver configuration Low Side
DSBGA (YBV) 6 1.1049 mm² 0.87 x 1.27
  • Qualified for automotive applications
  • AEC-Q100 qualified
    • Device temperature grade 1
  • Low-side, ultra-fast gate driver for GaN and silicon FETs
  • 1ns minimum input pulse width
  • Up to 60MHz operation
  • 2.5ns typical, 4.5ns maximum propagation delay
  • 400ps typical rise and fall time
  • 7A peak source and 5A peak sink currents
  • 5V supply voltage
  • UVLO and overtemperature protection
  • 0.8mm × 1.2mm WCSP package
  • Qualified for automotive applications
  • AEC-Q100 qualified
    • Device temperature grade 1
  • Low-side, ultra-fast gate driver for GaN and silicon FETs
  • 1ns minimum input pulse width
  • Up to 60MHz operation
  • 2.5ns typical, 4.5ns maximum propagation delay
  • 400ps typical rise and fall time
  • 7A peak source and 5A peak sink currents
  • 5V supply voltage
  • UVLO and overtemperature protection
  • 0.8mm × 1.2mm WCSP package

The LMG1020-Q1 device is a single, low-side driver designed for driving GaN FETs and logic-level MOSFETs in high-speed applications including LiDAR, time-of-flight, facial recognition, and any power converters involving low-side. The design simplicity of the LMG1020-Q1 enables extremely fast propagation delays of 2.5 ns and minimum pulse width of 1ns. The drive strength is independently adjustable for the pull-up and pull-down edges by connecting external resistors between the gate and OUTH and OUTL, respectively.

The driver features undervoltage lockout (UVLO) and overtemperature protection (OTP) in the event of overload or fault conditions.

The 0.8mm × 1.2mm WCSP package of the LMG1020-Q1 minimizes gate loop inductance and maximizes power density in high-frequency applications.

The LMG1020-Q1 device is a single, low-side driver designed for driving GaN FETs and logic-level MOSFETs in high-speed applications including LiDAR, time-of-flight, facial recognition, and any power converters involving low-side. The design simplicity of the LMG1020-Q1 enables extremely fast propagation delays of 2.5 ns and minimum pulse width of 1ns. The drive strength is independently adjustable for the pull-up and pull-down edges by connecting external resistors between the gate and OUTH and OUTL, respectively.

The driver features undervoltage lockout (UVLO) and overtemperature protection (OTP) in the event of overload or fault conditions.

The 0.8mm × 1.2mm WCSP package of the LMG1020-Q1 minimizes gate loop inductance and maximizes power density in high-frequency applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート LMG1020-Q1 5V, 7A, 5A Low-Side GaN and MOSFET Driver For 1ns Pulse Width Automotive Applications データシート PDF | HTML 2025年 4月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LMG1020EVM-006 — LMG1020 GaN ローサイド ドライバ + GaN FET LiDAR の評価基板

LMG1020EVM-006 は、LIDAR レーザー ドライブ向けの小型で使いやすい電力段です。この評価基板 (EVM) は、内蔵の抵抗性負荷 (レーザーは付属していません) を搭載しており、短いパルス入力を受け入れます。この入力は、バッファでバッファリング (およびいっそう短縮) するか、電力段に直接渡すことができます。このボードは、高分解能 LIDAR と ToF (タイム オブ フライト) の各システム向けに、ナノ秒 (ns) レーザー パルスを提示することができます。
ユーザー ガイド: PDF | HTML
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YBV) 6 Ultra Librarian