P82B96
- Operating Power-Supply Voltage Range
of 2 V to 15 V - Can Interface Between I2C Buses Operating at
Different Logic Levels (2 V to 15 V) - Longer Cables by allowing bus capacitance of
400 pF on Main Side (Sx/Sy) and 4000 pF on
Transmission Side (Tx/Ty) - Outputs on the Transmission Side (Tx/Ty) Have
High Current Sink Capability for Driving Low-
Impedance or High-Capacitive Buses - Interface With Optoelectrical Isolators and Similar
Devices That Need Unidirectional Input and
Output Signal Paths by Splitting I2C Bus Signals
Into Pairs of Forward (Tx/Ty) and Reverse (Rx/Ry)
Signals - 400-kHz Fast I2C Bus Operation Over at Least
20 Meters of Wire - Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
The P82B96 device is a bus buffer that supports bidirectional data transfer between an I2C bus and a range of other bus configurations with different voltage and current levels.
One of the advantages of the P82B96 is that it supports longer cables/traces and allows for more devices per I2C bus because it can isolate bus capacitance such that the total loading (devices and trace lengths) of the new bus or remote I2C nodes are not apparent to other I2C buses (or nodes). The restrictions on the number of I2C devices in a system due to capacitance, or the physical separation between them, are greatly improved.
The device is able to provide galvanic isolation (optocoupling) or use balanced transmission lines (twisted pairs), because separate directional Tx and Rx signals are provided. The Tx and Rx signals may be connected directly (without causing bus latching), to provide an bidirectional signal line with I2C properties (open-drain driver). Likewise, the Ty and Ry signals may also be connected together to provide an bidirectional signal line with I2C properties (open-drain driver). This allows for a simple communication design, saving design time and costs.
Two or more Sx or Sy I/Os must not be connected to each other on the same node. The P82B96 design does not support this configuration. Bidirectional I2C signals do not have a direction control pin so, instead, slightly different logic low-voltage levels are used at Sx/Sy to avoid latching of this buffer. A standard I2C low applied at the Rx/Ry of a P82B96 is propagated to Sx/Sy as a buffered low with a slightly higher voltage level. If this special buffered low is applied to the Sx/Sy of another P82B96, the second P82B96 does not recognize it as a standard I2C bus low and does not propagate it to its Tx/Ty output. The Sx/Sy side of P82B96 may not be connected to similar buffers that rely on special logic thresholds for their operation.
The Sx/Sy side of the P82B96 is intended for I2C logic voltage levels of I2C master and slave devices or Tx/Rx signals of a second P82B96, if required. If Rx and Tx are connected, Sx can function as either the SDA or SCL line. Similarly, if Ry and Ty are connected, Sy can function as either the SDA or SCL line. There are no restrictions on the interconnection of the Tx/Rx and Ty/Ry I/O pins to other P82B96s, for example in a star or multi-point configuration (multiple P82B96 devices share the same Tx/Rx and Ty/Ry nodes) with the Tx/Rx and Ty/Ry I/O pins on the common bus, and the Sx/Sy side connected to the line-card slave devices.
In any design, the Sx pins of different devices should never be linked, because the resulting system would be very susceptible to induced noise and would not support all I2C operating modes.
技術資料
| 上位の文書 | タイプ | タイトル | フォーマットオプション | 最新の英語版をダウンロード | 日付 | |
|---|---|---|---|---|---|---|
| * | データシート | P82B96 I2C Compatible Dual Bidirectional Bus Buffer データシート (Rev. C) | PDF | HTML | 2017年 5月 14日 | ||
| アプリケーション・ノート | Extending I2C Communication Distance with TI I2C Extender P82B96 and P82B715 | PDF | HTML | 2026年 3月 12日 | |||
| アプリケーション・ノート | Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) | PDF | HTML | 2024年 7月 3日 | |||
| 設計ガイド | I2C 通信距離の延長:I2C と CAN の組み合わせ | 英語版 | 2019年 1月 30日 | |||
| アプリケーション・ノート | Choosing the Correct I2C Device for New Designs | PDF | HTML | 2016年 9月 7日 | |||
| セレクション・ガイド | I2C Infographic Flyer | 2015年 12月 3日 | ||||
| アプリケーション・ノート | Understanding the I2C Bus | PDF | HTML | 2015年 6月 30日 | |||
| アプリケーション・ノート | Maximum Clock Frequency of I2C Bus Using Repeaters | 2015年 5月 15日 | ||||
| アプリケーション・ノート | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 2015年 2月 13日 |
設計と開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
TIDA-00420 — ADC ベース、デジタル絶縁型、広い入力範囲、16 チャネル、AC/DC バイナリ入力のリファレンス デザイン
TIDA-060013 — I2C 範囲拡張のレファレンス デザイン:I2C から CAN へ
TIDA-01608 — シャント抵抗と I2C インターフェイスを使用する絶縁型電流センスのリファレンス デザイン
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| PDIP (P) | 8 | Ultra Librarian |
| SOIC (D) | 8 | Ultra Librarian |
| TSSOP (PW) | 8 | Ultra Librarian |
| VSSOP (DGK) | 8 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブ拠点
- アセンブリ拠点
推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。