ホーム パワー マネージメント 電圧リファレンス シリーズ電圧リファレンス

バッファ内蔵、イネーブルピン搭載、5ppmCの高精度基準電圧

製品詳細

Rating Catalog VO (V) 3.3 Temp coeff (max) (ppm/°C) 5 Initial accuracy (max) (%) 0.05 Features Integrated low-output impedance buffer Iout/Iz (max) (mA) 4 Vin (min) (V) 3.55 Vin (max) (V) 5.5 Iq (typ) (mA) 0.82 LFN 0.1 to 10 Hz (typ) (µVPP) 9.9 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
Rating Catalog VO (V) 3.3 Temp coeff (max) (ppm/°C) 5 Initial accuracy (max) (%) 0.05 Features Integrated low-output impedance buffer Iout/Iz (max) (mA) 4 Vin (min) (V) 3.55 Vin (max) (V) 5.5 Iq (typ) (mA) 0.82 LFN 0.1 to 10 Hz (typ) (µVPP) 9.9 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
— (—) See data sheet
  • Excellent temperature drift performance
    • 5ppm/°C (maximum) from –40°C to +125°C
  • Extremely low noise
    • Total noise: 5µVRMS with 47µF capacitor
    • 1/f noise (0.1Hz to 10Hz): 3µVPP/V
  • Integrated ADC drive buffer
    • Low output impedance: < 50mΩ (0kHz to 200kHz)
    • First sample precise to 18 bits with ADS8881
    • Enables burst-mode DAQ systems
  • Low supply current: 820µA
  • Low shutdown current: 1µA
  • High initial accuracy: ±0.05%
  • Very-low noise and distortion
  • Output current drive: ±4mA
  • Programmable short-circuit current
  • Verified to drive REF pin of ADS88xx family of SAR ADCs and ADS127xx family of wideband ΔΣ ADCs
  • Excellent temperature drift performance
    • 5ppm/°C (maximum) from –40°C to +125°C
  • Extremely low noise
    • Total noise: 5µVRMS with 47µF capacitor
    • 1/f noise (0.1Hz to 10Hz): 3µVPP/V
  • Integrated ADC drive buffer
    • Low output impedance: < 50mΩ (0kHz to 200kHz)
    • First sample precise to 18 bits with ADS8881
    • Enables burst-mode DAQ systems
  • Low supply current: 820µA
  • Low shutdown current: 1µA
  • High initial accuracy: ±0.05%
  • Very-low noise and distortion
  • Output current drive: ±4mA
  • Programmable short-circuit current
  • Verified to drive REF pin of ADS88xx family of SAR ADCs and ADS127xx family of wideband ΔΣ ADCs

The REF6000 family of voltage references have an integrated low output impedance buffer that enable the user to directly drive the REF pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and Delta-Sigma ADCs, switch binary-weighted capacitors onto the REF pin during the conversion process. To support this dynamic load the output of the voltage reference must be buffered with a low-output impedance (high-bandwidth) buffer. The REF6000 family devices are an excellent choice, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as other digital-to-analog converters (DACs).

The REF6000 family of voltage references are able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF60xx variants of REF6000 family specify a maximum temperature drift of just 5ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.

The REF6000 family of voltage references have an integrated low output impedance buffer that enable the user to directly drive the REF pin of precision data converters, while preserving linearity, distortion, and noise performance. Most precision SAR and Delta-Sigma ADCs, switch binary-weighted capacitors onto the REF pin during the conversion process. To support this dynamic load the output of the voltage reference must be buffered with a low-output impedance (high-bandwidth) buffer. The REF6000 family devices are an excellent choice, but not limited, to drive the REF pin of the ADS88xx family of SAR ADCs, and ADS127xx family of delta-sigma ADCs, as well as other digital-to-analog converters (DACs).

The REF6000 family of voltage references are able to maintain an output voltage within 1LSB (18-bit) with minimal droop, even during the first conversion while driving the REF pin of the ADS8881. This feature is useful in burst-mode, event-triggered, equivalent-time sampling, and variable-sampling-rate data-acquisition systems. The REF60xx variants of REF6000 family specify a maximum temperature drift of just 5ppm/°C and initial accuracy of 0.05% for both the voltage reference and the low output impedance buffer combined. For various temperature drift options in REF6000 family, see the Device Comparison Table.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
11 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート REF60xx High-Precision Voltage Reference With Integrated ADC Drive Buffer データシート (Rev. C) PDF | HTML 2026年 4月 6日
回路設計 DAC フォース / センス基準電圧駆動回路 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2024年 10月 17日
回路設計 Circuit to drive a switched capacitor reference input for high-precision devices (Rev. A) PDF | HTML 2024年 9月 19日
製品概要 PLC Analog Input Front-End Architectures PDF | HTML 2022年 7月 31日
技術記事 Balancing ADC size, power, resolution and bandwidth in precision data-acquisition PDF | HTML 2021年 12月 3日
e-Book(PDF) Tips and tricks for designing with voltage references (Rev. A) 2021年 5月 7日
アプリケーション・ノート Expanding Analog Input Channels in Grid Applications (Using 16-Channel, 16-Bit, (Rev. A) 2021年 2月 26日
e-Book(PDF) Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 2019年 6月 28日
ホワイト・ペーパー Voltage reference selection basics white paper (Rev. A) 2018年 10月 23日
ユーザー・ガイド ADS8881EVMV2-PDK User's Guide (Rev. A) 2017年 10月 4日
ホワイト・ペーパー Voltage-reference impact on total harmonic distortion 2016年 8月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ADC128S102EVM — ADC128S102 12 ビット、8 チャネル、SAR A/D コンバータ (ADC) の評価基板

ADC128S102 評価基板 (EVM) は、12 ビット、8 チャネル、1MSPS、シリアル・インターフェイス、SAR (逐次比較型) A/D コンバータ (ADC) である ADC128S102 の動作と性能を評価するためのプラットフォームです。開発ユーザーはアナログ入力を供給し、ユーザー親和性の高い GUI (グラフィカル・ユーザー・インターフェイス) でその入力に対応する出力コードを表示することができます。この基板は、1 個の入力駆動回路と、抵抗デバイダ入力に対応する複数の対策を搭載しています。

ADC128S102EVM キットは、ペリフェラル・ホスト・インターフェイス (PHI) (...)

ユーザー ガイド: PDF | HTML
評価ボード

ADS127L01EVM — ADS127L01 評価基板

ADS127L01EVM は ADS127L01 向け評価プラットフォームです。ADS127L01 は 24 ビットのデルタ シグマ A/D コンバータ (ADC) で、データレートは最大 512kSPS です。優れた DC 精度と卓越した AC 性能のユニークな組み合わせを提供します。高次チョッパ安定化変調器は、非常に小さいドリフトと低帯域内ノイズを実現します。オンボードのデシメーション フィルタは、変調器と帯域外信号ノイズを抑制します。低レイテンシ フィルタに加えて、ADS127L01 は ±0.00004dB 未満のリップルを持つ複数の広帯域フィルタが内蔵されており、ナイキスト (...)

ユーザー ガイド: PDF
評価ボード

ADS7066EVM-PDK — ADS7066 8 チャネル、250kSPS、内部リファレンス搭載、16 ビット ADC のパフォーマンス デモ キット

ADS7066評価基板(EVM)性能デモキット(PDK)は、逐次比較レジスタ(SAR)アナログ-デジタル コンバータ(ADC)であるADS7066の性能を評価するためのプラットフォームです

ADS7066EVM-PDK には、電源と通信の機能を搭載したカードが付属しています。このカードを補完する GUI (グラフィカル ユーザー インターフェイス) を活用すると、性能と機能を迅速に評価し、I/O エキスパンダ経由で、8 入力チャネルのパーツに簡単に接続することができます。

ユーザー ガイド: PDF
評価ボード

ADS8332EVMV2-PDK — ADS8332 16 ビット、500kSPS、低消費電力シリアル ADC 評価基板 パフォーマンス デモ キット(PDK)

ADS8332 評価基板 (EVM) 性能デモキット (PDK) は、逐次比較レジスタ (SAR) アナログ-デジタル コンバータ (ADC) である ADS8332 の性能を評価するためのプラットフォームですADS8332EVMV2-PDK は、ADS8332EVMV2、高精度ホスト インターフェイス (PHI) コントローラ ボード、関連するコンピュータ ソフトウェアで構成されており、USB 経由での ADC との通信、データのキャプチャ、データ分析の実行が可能になります。

ユーザー ガイド: PDF | HTML
評価ボード

ADS8881EVMV2-PDK — ADS8881 18 ビット、1MSPS シリアル インターフェイスを搭載した SAR(逐次比較型)ADC の評価基板 V2 PDK

ADS8881EVMV2-PDK は ADS8881 逐次比較型 (SAR) アナログ / デジタル コンバータ (ADC) の評価プラットフォームです。この評価キットは、ADS8881 EVMV2 基板、PHI (高精度ホスト インターフェイス) コントローラ ボード、関連するコンピュータ ソフトウェアで構成されており、開発ユーザーは、USB 経由での ADC との通信、データのキャプチャ、データ分析の実行が可能になります。
ユーザー ガイド: PDF
評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
評価ボード

PLABS-SAR-EVM-PDK — TI Precision Labs SAR ADC の評価基板パフォーマンスデモキット (PDK)

PLABS-SAR-EVM-PDK は、逐次比較型 (SAR) A/D コンバータ (ADC) 回路の理解を深めるのに役立つ、TI Precision Labs のビデオと組み合わせて使用する実験プラットフォームです。この評価基板 (EVM) プラットフォームは、一般的な SAR ADC 回路用の 2 つのチャネルを搭載しており、高精度信号インジェクタ評価基板 (PSIEVM) に簡単に接続できます。この評価基板は、SAR ADC を駆動するための低歪み、低ノイズの入力信号を供給できます。3 番目のチャネルは、超低消費電力 ADC (...)

ユーザー ガイド: PDF
評価ボード

REF6025EVM-PDK — REF6025 電圧リファレンス評価基板

REF6025EVM-PDK は、REF6025 電圧リファレンスの性能を評価するためのプラットフォームです。評価キットは、デバイスの重要な機能であるバースト モード性能を引き出します。
ユーザー ガイド: PDF
シミュレーション・モデル

PSpice Simulation Companion for DAC Force And Sense Reference Drive Circuit

SBOMBX7.ZIP (101 KB) - PSpice Model
シミュレーション・モデル

REF6025 TINA-TI Reference Design

SBOM985.TSC (6483 KB) - TINA-TI Reference Design
シミュレーション・モデル

REF6025 TINA-TI Transient Spice Model

SBOM984.ZIP (31 KB) - TINA-TI Spice Model
シミュレーション・モデル

REF6030 TINA-TI Reference Design

SBOM986.TSC (6693 KB) - TINA-TI Reference Design
シミュレーション・モデル

REF6030 TINA-TI Transient Spice Model

SBOM987.ZIP (30 KB) - TINA-TI Spice Model
シミュレーション・モデル

REF6033 TINA-TI Reference Design

SBOM989.TSC (6425 KB) - TINA-TI Reference Design
シミュレーション・モデル

REF6033 TINA-TI Transient Spice Model

SBOM988.ZIP (30 KB) - TINA-TI Spice Model
シミュレーション・モデル

REF6041 TINA-TI Reference Design

SBOM991.TSC (6407 KB) - TINA-TI Reference Design
シミュレーション・モデル

REF6041 TINA-TI Transient Spice Model

SBOM990.ZIP (30 KB) - TINA-TI Spice Model
シミュレーション・モデル

REF6045 TINA-TI Reference Design (Rev. A)

SBOM993A.ZIP (22 KB) - TINA-TI Reference Design
シミュレーション・モデル

REF6045 TINA-TI Transient Spice Model

SBOM992.ZIP (31 KB) - TINA-TI Spice Model
シミュレーション・モデル

REF6050 TINA-TI Reference Design

SBOM995.TSC (6462 KB) - TINA-TI Reference Design
シミュレーション・モデル

REF6050 TINA-TI Transient Spice Model

SBOM994.ZIP (31 KB) - TINA-TI Spice Model
シミュレーション・モデル

TINA-TI Simulation Companion for DAC Force And Sense Reference Drive Circuit (Rev. A)

SBAM412A.ZIP (69 KB) - TINA-TI Reference Design
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
— (—)