ホーム インターフェイス IO-Link とデジタル I/O

SN65HVD101

アクティブ

デバイス ノード向け IO-Link

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TIOL112 アクティブ 低残留電圧、サージ保護機能内蔵、IO-Link デバイス トランシーバ Device offers smaller package, integrated ESD, surge protection, Low residual voltage of 0.9 V (max), lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots
TIOL1123 アクティブ 低残留電圧、サージ保護機能と 3.3V LDO 出力内蔵、IO-Link デバイス トランシーバ Device offers smaller package, integrated ESD, surge protection, Low residual voltage of 0.9 V (max), lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots and 3.3V LDO out
TIOL1125 アクティブ 低残留電圧、サージ保護機能と 5V LDO 出力内蔵、IO-Link デバイス トランシーバ Device offers smaller package, integrated ESD, surge protection, Low residual voltage of 0.9 V (max), lower junction-to-ambient thermal resistance, slower driver slew rates to reduce overshoots and 5V LDO out

製品詳細

Type IO-Link Supply voltage (V) 9 to 30 Current limit (max) (A) 0.4 LDO output range (V) 3.3 Features Adjustable IO, Configurable current limiter, Integrated LDO (3.3 V or 5 V), Remote wakeup, Reverse polarity protection, Thermal warning Operating temperature range (°C) -40 to 105
Type IO-Link Supply voltage (V) 9 to 30 Current limit (max) (A) 0.4 LDO output range (V) 3.3 Features Adjustable IO, Configurable current limiter, Integrated LDO (3.3 V or 5 V), Remote wakeup, Reverse polarity protection, Thermal warning Operating temperature range (°C) -40 to 105
VQFN (RGB) 20 14 mm² 4 x 3.5
  • Configurable CQ Output: Push-Pull, High-Side, or Low-Side for SIO Mode
  • Remote Wake-Up Indicator
  • Current Limit Indicator
  • Power-Good Indicator
  • Overtemperature Protection
  • Reverse Polarity Protection
  • Configurable Current Limits
  • 9-V to 36-V Supply Range
  • Tolerant to 50-V Peak Line Voltage
  • 3.3-V/5-V Configurable Integrated LDO (SN65HVD101 ONLY)
  • 20-pin QFN Package, 4 mm × 3.5 mm
  • Configurable CQ Output: Push-Pull, High-Side, or Low-Side for SIO Mode
  • Remote Wake-Up Indicator
  • Current Limit Indicator
  • Power-Good Indicator
  • Overtemperature Protection
  • Reverse Polarity Protection
  • Configurable Current Limits
  • 9-V to 36-V Supply Range
  • Tolerant to 50-V Peak Line Voltage
  • 3.3-V/5-V Configurable Integrated LDO (SN65HVD101 ONLY)
  • 20-pin QFN Package, 4 mm × 3.5 mm

The SN65HVD101 and ‘HVD102 IO-Link PHYs implement the IO-Link interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.

The IO-Link driver output (CQ) can be used in push-pull, high-side, or low-side configurations using the EN and TX input pins. The PHY receiver converts the 24-V IO-Link signal on the CQ pin to standard logic levels on the RX pin. A simple parallel interface is used to receive and transmit data and status information between the PHY and the local controller.

The SN65HVD101 and ’HVD102 implement protection features for overcurrent, overvoltage and overtemperature conditions. The IO-Link driver current limit can be set using an external resistor. If a short-circuit current fault occurs, the driver outputs are internally limited, and the PHY generates an error signal (SC). These devices also implement an overtemperature shutdown feature that protects the device from high-temperature faults.

The SN65HVD102 operates from a single external 3.3-V or 5-V local supply. The SN65HVD101 integrates a linear regulator that generates either 3.3 V or 5 V from the IO-Link L+ voltage for supplying power to the PHY as well as a local controller and additional circuits.

The SN65HVD101 and ’HVD102 are available in the 20-pin RGB package (4 mm × 3,5 mm QFN) for space-constrained applications.

The SN65HVD101 and ‘HVD102 IO-Link PHYs implement the IO-Link interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.

The IO-Link driver output (CQ) can be used in push-pull, high-side, or low-side configurations using the EN and TX input pins. The PHY receiver converts the 24-V IO-Link signal on the CQ pin to standard logic levels on the RX pin. A simple parallel interface is used to receive and transmit data and status information between the PHY and the local controller.

The SN65HVD101 and ’HVD102 implement protection features for overcurrent, overvoltage and overtemperature conditions. The IO-Link driver current limit can be set using an external resistor. If a short-circuit current fault occurs, the driver outputs are internally limited, and the PHY generates an error signal (SC). These devices also implement an overtemperature shutdown feature that protects the device from high-temperature faults.

The SN65HVD102 operates from a single external 3.3-V or 5-V local supply. The SN65HVD101 integrates a linear regulator that generates either 3.3 V or 5 V from the IO-Link L+ voltage for supplying power to the PHY as well as a local controller and additional circuits.

The SN65HVD101 and ’HVD102 are available in the 20-pin RGB package (4 mm × 3,5 mm QFN) for space-constrained applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TIOL111 アクティブ サージ保護機能内蔵 IO-Link デバイス トランシーバ Device offers smaller package, integrated surge protection, and LDO regulator options

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート SN65HVD10x IO-Link PHY for Device Nodes データシート (Rev. D) PDF | HTML 2017年 5月 12日
EVM ユーザー ガイド (英語) SN65HVD101 EVM User's Guide 2013年 1月 3日
ホワイト・ペーパー 産業用オートメーション・ソリューション センサおよびフィールド・トランスミッタ (Rev. D 翻訳版) 2012年 1月 26日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

SN65HVD101EVM — SN65HVD101 および SN65HVD102 評価モジュール、デバイス・ノード IO-LINK PHY 用

The SN65HVD101 and SN65HVD102 IO-LINK PHYs implement the IO-LINK interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X (...)

ユーザー ガイド: PDF
シミュレーション・モデル

SN65HVD101 IBIS Model

SLLM204.ZIP (95 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00188 — 産業アプリケーション向け IO-Link センサ・トランスミッタ リファレンスデザイン

このリファレンス・デザインは、IO-Link センサ・トランスミッタ向けの迅速なプロトタイプ製作に適したプラットフォームを実現します。モジュール型の設計を採用しているので、さまざまなセクションを簡単に切り離して、任意のアナログ・センサまたはデジタル・センサとのインターフェイスを迅速かつシンプルに確立することができます。このデザインをプログラムする際に、包括的に検証済みの IO-Link PHY を活用している、包括的に検証済みの IO-Link スタックを使用しました。このデザインはデフォルトで、デジタル入力をエミュレートする 1 個のスイッチ、ステータス表示向けの 2 個の LED、および (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00457 — IO リンク アダプタ、リファレンス デザイン、アナログ 4 ~ 20mA 出力のセンサ用

TIDA-00457 は、IO-Link アダプタです。産業用環境に配置されているセンサのバイナリ出力またはアナログ 4 ~ 20mA 出力信号を評価し、その結果を IO-Link 経由で PLC に転送します。これらすべてが、業界標準の M12 コネクタと互換性のある 6mm 幅の PCB に実装されています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGB) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ