ホーム インターフェイス RS-485 と RS-422 の各トランシーバ

SN65HVD37

アクティブ

低消費電力、3.3V、全二重 RS-485 ドライバ / レシーバ

製品詳細

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 20 Fault protection (V) -13 to 13 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 800 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 20 Fault protection (V) -13 to 13 Common-mode range (V) -7 to 12 Number of nodes 256 Isolated No Supply current (max) (µA) 800 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Low-Current Standby Mode: <1 µA Typical
  • Operational Quiescent Current < 1 mA
  • High Receiver Hysteresis for Noise Immunity (60 mV Typical)
  • 1/8 Unit-Load (Up to 256 Nodes on the Bus)
  • Bus-pin ESD Protection Exceeds 15 kV HBM
  • Driver Output Transition Times Optimized for Signaling Rate up to 20 Mbps
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5V-Tolerant Logic Inputs
  • Bus Idle, Open, and Short-Circuit Failsafe
  • Driver Current Limiting and Thermal Shutdown
  • Fully Meets All TIA-485-A Specifications
  • Low-Current Standby Mode: <1 µA Typical
  • Operational Quiescent Current < 1 mA
  • High Receiver Hysteresis for Noise Immunity (60 mV Typical)
  • 1/8 Unit-Load (Up to 256 Nodes on the Bus)
  • Bus-pin ESD Protection Exceeds 15 kV HBM
  • Driver Output Transition Times Optimized for Signaling Rate up to 20 Mbps
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • 5V-Tolerant Logic Inputs
  • Bus Idle, Open, and Short-Circuit Failsafe
  • Driver Current Limiting and Thermal Shutdown
  • Fully Meets All TIA-485-A Specifications

The SN65HVD37 combines a robust differential driver and a receiver with high noise immunity for demanding industrial applications. The driver differential outputs and the receiver differential inputs are separate pins, to form a bus port for full-duplex (four-wire) communications. The driver and receiver can be independently enabled, and feature a wide common-mode voltage range, making this device suitable for multi-point applications over long cable runs. The SN65HVD37 is characterized over the temperature range of –40ºC to 85 ºC.

The SN65HVD37 combines a robust differential driver and a receiver with high noise immunity for demanding industrial applications. The driver differential outputs and the receiver differential inputs are separate pins, to form a bus port for full-duplex (four-wire) communications. The driver and receiver can be independently enabled, and feature a wide common-mode voltage range, making this device suitable for multi-point applications over long cable runs. The SN65HVD37 is characterized over the temperature range of –40ºC to 85 ºC.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
THVD1452 アクティブ ±18kV IEC ESD 保護付き 3.3V ~ 5V RS-485 トランシーバ Pin-to-pin device that offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Low-Power 3.3V-Supply Full-Duplex RS-485 Driver/Receiver データシート (Rev. A) 2011年 11月 29日
アプリケーション・ノート Comparison of Differential-Mode Noise Immunity of RS-485 Recvrs W/3.3-V Supply 2011年 11月 29日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

RS485-FL-DPLX-EVM — RS485-FL-DPLX-EVM:RS-485 全二重評価モジュール

The RS-485 full-duplex evaluation module (EVM) helps designers evaluate device performance, supporting fast development and analysis of data transmission systems using any of the SN65HVD147x, SN65HVD179x, SN65HVD3x, SN65HVD5x and SN65HVD7x full-duplex transceivers in a 14-pin D package.  The (...)

ユーザー ガイド: PDF
シミュレーション・モデル

SN65HVD37 IBIS Model

SLLM162.ZIP (46 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ