ホーム インターフェイス I2C、I3C、SPI の各 IC I2C&SPI 汎用 I/O (GPIO)

TCA8418E

アクティブ

割り込み、リセット / 80 キー サポート搭載、18 ビット 1.65V ~ 3.6V、1MHz I2C/SMBus キーパッド スキャナ

製品詳細

Number of I/Os 18 Features 1-MHz maximum frequency, 80-input keypad scan, Debounce filter Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 1 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
Number of I/Os 18 Features 1-MHz maximum frequency, 80-input keypad scan, Debounce filter Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Addresses 1 Rating Catalog Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 85
DSBGA (YFP) 25 6.75999999999999792000000000000016 mm² 2.5999999999999996 x 2.5999999999999996
  • Operating Power-Supply Voltage Range of 1.65-V
    to 3.6-V
  • ±15-kV Human Body Model High Voltage ESD
    (GPIO lines)
  • Supports 80 Buttons With Use of 18 GPIOs
  • Supports QWERTY Keypad Operation Plus GPIO
    Expansion
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • 10-Byte FIFO to Store 10 Key Presses and
    Releases
  • Open-Drain Active-Low Interrupt Output
  • Integrated Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input
    Transition and Better Switching Noise Immunity at
    the SCL and SDA Inputs: Typical Vhys at 1.8 V is
    0.18 V
  • Latch-Up Performance Exceeds 200 mA Per
    JESD 78, Class II
  • Very Small Package
    • WCSP (YFP): 2 mm × 2 mm; 0.4 mm pitch
  • APPLICATIONS
    • Smart Phones
    • Tablets
    • HMI Panels
    • GPS Devices
    • MP3 Players
    • Digital Cameras

All other trademarks are the property of their respective owners

  • Operating Power-Supply Voltage Range of 1.65-V
    to 3.6-V
  • ±15-kV Human Body Model High Voltage ESD
    (GPIO lines)
  • Supports 80 Buttons With Use of 18 GPIOs
  • Supports QWERTY Keypad Operation Plus GPIO
    Expansion
  • Low Standby (Idle) Current Consumption: 3 µA
  • Supports 1-MHz Fast Mode Plus I2C Bus
  • 10-Byte FIFO to Store 10 Key Presses and
    Releases
  • Open-Drain Active-Low Interrupt Output
  • Integrated Debounce Time of 50 µs
  • Schmitt-Trigger Action Allows Slow Input
    Transition and Better Switching Noise Immunity at
    the SCL and SDA Inputs: Typical Vhys at 1.8 V is
    0.18 V
  • Latch-Up Performance Exceeds 200 mA Per
    JESD 78, Class II
  • Very Small Package
    • WCSP (YFP): 2 mm × 2 mm; 0.4 mm pitch
  • APPLICATIONS
    • Smart Phones
    • Tablets
    • HMI Panels
    • GPS Devices
    • MP3 Players
    • Digital Cameras

All other trademarks are the property of their respective owners

The TCA8418E is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.

The TCA8418E saves power and bandwidths since it handles the keypad scanning algorithms. The TCA8418E is also ideal for usage with processors that have limited GPIOs.

The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate. A CAD_INT pin is included to indicate the detection of CTRL-ALT-DEL (essentially, 1, 11, 21) key press action.

The TCA8418E is a keypad scan device with integrated ESD protection. It can operate from 1.65 V to 3.6 V and has 18 general purpose inputs/outputs (GPIO) that can be used to support up to 80 keys via the I2C interface.

The TCA8418E saves power and bandwidths since it handles the keypad scanning algorithms. The TCA8418E is also ideal for usage with processors that have limited GPIOs.

The key controller debounces inputs and maintains a 10 byte FIFO of key-press and release events which can store up to 10 keys with overflow wrap capability. An interrupt (INT) output can be configured to alert key presses and releases either as they occur, or at maximum rate. A CAD_INT pin is included to indicate the detection of CTRL-ALT-DEL (essentially, 1, 11, 21) key press action.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TCA6418E アクティブ 割り込み、リセット / 構成レジスタ搭載、18 ビット 1.65V ~ 3.6V I2C/SMBus I/O エクスパンダ No keyboard scanning

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TCA8418E I2C Controlled Keypad Scan IC With Integrated ESD Protection データシート (Rev. C) PDF | HTML 2015年 10月 28日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
セレクション・ガイド I2C Infographic Flyer 2015年 12月 3日
アプリケーション・ノート Understanding the I2C Bus PDF | HTML 2015年 6月 30日
アプリケーション・ノート Maximum Clock Frequency of I2C Bus Using Repeaters 2015年 5月 15日
アプリケーション・ノート I2C Bus Pull-Up Resistor Calculation PDF | HTML 2015年 2月 13日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TCA8418E-EVM — TCA8418E-EVM I2C 制御キーパッド・スキャン IC、ESD 保護評価モジュール内蔵

The TCA8418E-EVM is an evaluation board designed to demonstrate the key scanning functionality of the TCA8418E keypad scan IC. The EVM comes with 9 buttons configured in a row/column matrix for easy testing. In addition, the 10x2 receptacle allows the customer to expand the functionality of the (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLVC601 TCA8418E-EVM Firmware and GUI

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
I2C&SPI 汎用 I/O (GPIO)
  • TCA8418E 割り込み、リセット / 80 キー サポート搭載、18 ビット 1.65V ~ 3.6V、1MHz I2C/SMBus キーパッド スキャナ
ハードウェア開発
評価ボード
  • TCA8418E-EVM TCA8418E-EVM I2C 制御キーパッド・スキャン IC、ESD 保護評価モジュール内蔵
設計ツール

I2C-DESIGNER — I2C デザイナー ツール

I2C Designer ツールを使用すると、I2C ベースの設計で、アドレッシング、電圧レベル、周波数に関する競合を迅速に解決できます。マスター入力とスレーブ入力に関する指定を行い、I2C ツリーを自動的に生成すること、またはカスタム ソリューションを構築することができます。設計者の皆様はこのツールを使用すると、時間を節約できます。また、Ack (確認応答) の欠落に対するデバッグ、プルアップ抵抗の選定、I2C バス上での最大静電容量負荷の準拠に関するガイドラインを参照し、I2C 規格に準拠することもできます。 
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFP) 25 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ