ホーム インターフェイス その他のインターフェイス

TLK10034

アクティブ

クワッドチャネル XAUI/10GBASE-KR トランシーバ

製品詳細

Protocols Catalog, Telecom SerDes Device type Transceiver Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog, Telecom SerDes Device type Transceiver Rating Catalog Operating temperature range (°C) -40 to 85
FCBGA (AAJ) 324 361 mm² 19 x 19
  • Quad-Channel Multi-Rate Transceiver
  • Supports 10GBASE-KR, XAUI, and 1GBASE-KX
    Ethernet Standards
  • Supports All CPRI and OBSAI Data Rates Up to
    10 Gbps
  • Supports Multi-Rate SERDES Operation with Up to
    10.3125 Gbps Data Rate on the High Speed Side
    and Up to 5 Gbps on the Low Speed Side
  • Differential CML I/Os on Both High Speed and Low
    Speed Sides
  • Interface to Backplanes, Passive and Active
    Copper Cables, or SFP+ Optical Modules
  • Selectable Reference Clock per Channel with
    Multiple Output Clock Options
  • Loopback Capability on Both High Speed and Low
    Speed Sides
  • Supports Data Retime Operation
  • Supports PRBS, CRPAT, CJPAT, High-/Low-
    /Mixed-Frequency Patterns, and KR Pseudo-
    Random Pattern Generation and Verification,
    Square-Wave Generation
  • Two Power Supplies: 1.0-V, and 1.5 or 1.8-V
    Nominal
  • No Power Supply Sequencing Requirements
  • Transmit De-emphasis and Receive Adaptive
    Equalization to Allow Extended Backplane/Cable
    Reach on Both High Speed and Low Speed Sides
  • Programmable Transmit Output Swing on Both
    High Speed and Low Speed Sides
  • Loss of Signal (LOS) Detection
  • Supports 10G-KR Link Training, Forward Error
    Correction, Auto-Negotiation
  • Jumbo Packet Support
  • JTAG; IEEE 1149.1/1149.6 Test Interface
  • Industry Standard MDIO Clause 45 and 22 Control
    Interfaces
  • 65nm Advanced CMOS Technology
  • Industrial Ambient Operating Temperature (–40°C
    to 85°C)
  • Power Consumption: 825 mW per Channel (Nominal)
  • Device Package: 19-mm × 19-mm, 324-Pin PBGA,
    1-mm Ball-Pitch
  • Quad-Channel Multi-Rate Transceiver
  • Supports 10GBASE-KR, XAUI, and 1GBASE-KX
    Ethernet Standards
  • Supports All CPRI and OBSAI Data Rates Up to
    10 Gbps
  • Supports Multi-Rate SERDES Operation with Up to
    10.3125 Gbps Data Rate on the High Speed Side
    and Up to 5 Gbps on the Low Speed Side
  • Differential CML I/Os on Both High Speed and Low
    Speed Sides
  • Interface to Backplanes, Passive and Active
    Copper Cables, or SFP+ Optical Modules
  • Selectable Reference Clock per Channel with
    Multiple Output Clock Options
  • Loopback Capability on Both High Speed and Low
    Speed Sides
  • Supports Data Retime Operation
  • Supports PRBS, CRPAT, CJPAT, High-/Low-
    /Mixed-Frequency Patterns, and KR Pseudo-
    Random Pattern Generation and Verification,
    Square-Wave Generation
  • Two Power Supplies: 1.0-V, and 1.5 or 1.8-V
    Nominal
  • No Power Supply Sequencing Requirements
  • Transmit De-emphasis and Receive Adaptive
    Equalization to Allow Extended Backplane/Cable
    Reach on Both High Speed and Low Speed Sides
  • Programmable Transmit Output Swing on Both
    High Speed and Low Speed Sides
  • Loss of Signal (LOS) Detection
  • Supports 10G-KR Link Training, Forward Error
    Correction, Auto-Negotiation
  • Jumbo Packet Support
  • JTAG; IEEE 1149.1/1149.6 Test Interface
  • Industry Standard MDIO Clause 45 and 22 Control
    Interfaces
  • 65nm Advanced CMOS Technology
  • Industrial Ambient Operating Temperature (–40°C
    to 85°C)
  • Power Consumption: 825 mW per Channel (Nominal)
  • Device Package: 19-mm × 19-mm, 324-Pin PBGA,
    1-mm Ball-Pitch

The TLK10034 is a quad-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

While operating in the 10GBASE-KR mode, the TLK10034 performs serialization of the 8B/10B encoded XAUI data stream presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs in 64B/66B encoding format. Likewise, the TLK10034 performs deserialization of 64B/66B encoded data streams presented on its high speed side data inputs. The deserialized 64B/66B data is presented in 8B/10B format on the low speed side outputs. Link Training is supported in this mode as well as Forward Error Correction (FEC) for extended length applications.

While operating in the General Purpose SERDES mode, the TLK10034 performs 2:1 and 4:1 serialization of the 8B/10B encoded data streams presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs. Likewise, the TLK10034 performs 1:2 and 1:4 deserialization of 8B/10B encoded data streams presented on its high speed side data inputs. The deserialized 8B/10B encoded data is presented on the low speed side outputs. Depending on the serialization/deserialization ratio, the low speed side data rate can range from 0.5Gbps to 5Gbps and the high speed side data rate can range from 1Gbps to 10Gbps. 1:1 retime mode is also supported but limited to 1Gbps to 5Gbps rates.

The TLK10034 also supports 1G-KX (1.25Gbps) mode with PCS (CTC) capabilities. This mode can be enabled via software provisioning or via auto negotiation. If software provisioFCBGAning is used, data rates up to 3.125 Gbps are supported.

Both low speed and high speed side data inputs and outputs are of differential current mode logic (CML) type with integrated termination resistors.

The TLK10034 provides flexible clocking schemes to support various operations. They include the support for clocking with an externally-jitter-cleaned clock recovered from the high speed side. The device is also capable of performing clock tolerance compensation (CTC) in 10GBASE-KR and 1G-KX modes, allowing for asynchronous clocking.

The TLK10034 provides low speed side and high speed side loopback modes for self-test and system diagnostic purposes.

The TLK10034 has built-in pattern generators and verifiers to help in system tests. The device supports generation and verification of various PRBS, High, Low, Mixed, CRPAT long/short, CJPAT, and KR pseudo-random test patterns and square wave generation. The types of patterns supported on the low speed and high speed side are dependent on the operational mode chosen.

The TLK10034 has an integrated loss of signal (LOS) detection function on both high speed and low speed sides. LOS is asserted in conditions where the input differential voltage swing is less than the LOS assert threshold.

In the 10GBASE-KR mode, the lane alignment for each channel is achieved through the standard XAUI lane alignment scheme. In the General Purpose SERDES mode the low speed side lane alignment for each channel is achieved through a proprietary lane alignment scheme. The upstream link partner device needs to implement the lane alignment scheme for the correct link operation. Normal link operation resumes only after lane alignment is achieved.

The four TLK10034 channels are fully independent. They can be operated with different reference clocks, at different data rates, and with different serialization/deserialization ratios.

The low speed side of the TLK10034 is ideal for interfacing with an FPGA or ASIC capable of handling lower-rate serial data streams. The high speed side is ideal for interfacing with remote systems through optical fibers, electrical cables, or backplane interfaces. The TLK10034 supports operation with SFP and SFP+ optical modules, as well as 10GBASE-KR compatible backplane systems.

The TLK10034 is a quad-channel multi-rate transceiver intended for use in high-speed bi-directional point-to-point data transmission systems. This device supports three primary modes. It can be used as a XAUI to 10GBASE-KR transceiver, as a general-purpose 8b/10b multi-rate 4:1, 2:1, or 1:1 serializer/deserializer, or can be used in 1G-KX mode.

While operating in the 10GBASE-KR mode, the TLK10034 performs serialization of the 8B/10B encoded XAUI data stream presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs in 64B/66B encoding format. Likewise, the TLK10034 performs deserialization of 64B/66B encoded data streams presented on its high speed side data inputs. The deserialized 64B/66B data is presented in 8B/10B format on the low speed side outputs. Link Training is supported in this mode as well as Forward Error Correction (FEC) for extended length applications.

While operating in the General Purpose SERDES mode, the TLK10034 performs 2:1 and 4:1 serialization of the 8B/10B encoded data streams presented on its low speed (LS) side data inputs. The serialized 8B/10B encoded data is presented on the high speed (HS) side outputs. Likewise, the TLK10034 performs 1:2 and 1:4 deserialization of 8B/10B encoded data streams presented on its high speed side data inputs. The deserialized 8B/10B encoded data is presented on the low speed side outputs. Depending on the serialization/deserialization ratio, the low speed side data rate can range from 0.5Gbps to 5Gbps and the high speed side data rate can range from 1Gbps to 10Gbps. 1:1 retime mode is also supported but limited to 1Gbps to 5Gbps rates.

The TLK10034 also supports 1G-KX (1.25Gbps) mode with PCS (CTC) capabilities. This mode can be enabled via software provisioning or via auto negotiation. If software provisioFCBGAning is used, data rates up to 3.125 Gbps are supported.

Both low speed and high speed side data inputs and outputs are of differential current mode logic (CML) type with integrated termination resistors.

The TLK10034 provides flexible clocking schemes to support various operations. They include the support for clocking with an externally-jitter-cleaned clock recovered from the high speed side. The device is also capable of performing clock tolerance compensation (CTC) in 10GBASE-KR and 1G-KX modes, allowing for asynchronous clocking.

The TLK10034 provides low speed side and high speed side loopback modes for self-test and system diagnostic purposes.

The TLK10034 has built-in pattern generators and verifiers to help in system tests. The device supports generation and verification of various PRBS, High, Low, Mixed, CRPAT long/short, CJPAT, and KR pseudo-random test patterns and square wave generation. The types of patterns supported on the low speed and high speed side are dependent on the operational mode chosen.

The TLK10034 has an integrated loss of signal (LOS) detection function on both high speed and low speed sides. LOS is asserted in conditions where the input differential voltage swing is less than the LOS assert threshold.

In the 10GBASE-KR mode, the lane alignment for each channel is achieved through the standard XAUI lane alignment scheme. In the General Purpose SERDES mode the low speed side lane alignment for each channel is achieved through a proprietary lane alignment scheme. The upstream link partner device needs to implement the lane alignment scheme for the correct link operation. Normal link operation resumes only after lane alignment is achieved.

The four TLK10034 channels are fully independent. They can be operated with different reference clocks, at different data rates, and with different serialization/deserialization ratios.

The low speed side of the TLK10034 is ideal for interfacing with an FPGA or ASIC capable of handling lower-rate serial data streams. The high speed side is ideal for interfacing with remote systems through optical fibers, electrical cables, or backplane interfaces. The TLK10034 supports operation with SFP and SFP+ optical modules, as well as 10GBASE-KR compatible backplane systems.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TLK10034 Quad-Channel XAUI/10GBASE-KR Transceiver データシート (Rev. A) PDF | HTML 2015年 10月 19日
アプリケーション・ノート 10GBASE-KR Link Optimization with TLK10034 and TLK10232 (Rev. A) 2019年 3月 14日
ユーザー・ガイド TLK10034 EVM GUI User's Guide 2012年 5月 15日
EVM ユーザー ガイド (英語) TLK10034 EVM User's Guide 2012年 5月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価基板 (EVM) 向けの GUI

SLLC429 GUI software used with the TLK10034 EVM for device provisioning and testing

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
その他のインターフェイス
TLK10034 クワッドチャネル XAUI/10GBASE-KR トランシーバ
シミュレーション・モデル

TLK10034 HSPICE Model

SLLM192.ZIP (9024 KB) - HSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
FCBGA (AAJ) 324 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ