I2C/SMBus インターフェイス搭載、LM75 フォーム ファクタとピン配置採用、1.4V 対応、温度センサ

製品詳細

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 89 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.4 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 89 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low-Voltage Alternative to LM75 and TMP75
  • Digital Output with Standard Two-Wire Serial Interface
  • Up to 8 Pin-Programmable Bus Addresses
  • Overtemperature ALERT Pin with Programmable Trip Values
  • Shutdown Mode for Battery Power Saving
  • One-Shot Conversion Mode for Custom Update Rates
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.4 V to 3.6 V
  • Quiescent Current:
    • 45 µA Active (typ)
    • 0.3 µA Shutdown (typ)
  • Accuracy:
    • ±0.5°C (typ) from –20°C to +85°C
    • ±1°C (typ) from –55°C to +125°C
  • Resolution: 12 Bits (0.0625°C)
  • Packages: SOIC-8 and VSSOP-8
  • Low-Voltage Alternative to LM75 and TMP75
  • Digital Output with Standard Two-Wire Serial Interface
  • Up to 8 Pin-Programmable Bus Addresses
  • Overtemperature ALERT Pin with Programmable Trip Values
  • Shutdown Mode for Battery Power Saving
  • One-Shot Conversion Mode for Custom Update Rates
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.4 V to 3.6 V
  • Quiescent Current:
    • 45 µA Active (typ)
    • 0.3 µA Shutdown (typ)
  • Accuracy:
    • ±0.5°C (typ) from –20°C to +85°C
    • ±1°C (typ) from –55°C to +125°C
  • Resolution: 12 Bits (0.0625°C)
  • Packages: SOIC-8 and VSSOP-8

The TMP75B is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8-V supply, and is pin and register compatible with the industry-standard LM75 and TMP75. This device is available in SOIC-8 and VSSOP-8 packages, and requires no external components to sense the temperature. The TMP75B is capable of reading temperatures with a resolution of 0.0625°C and is specified over a temperature range of –55°C to +125°C.

The TMP75B features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown.

The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75B the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

The TMP75B is ideal for thermal management and protection of a variety of consumer, computer, communication, industrial, and environmental applications.

The TMP75B is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8-V supply, and is pin and register compatible with the industry-standard LM75 and TMP75. This device is available in SOIC-8 and VSSOP-8 packages, and requires no external components to sense the temperature. The TMP75B is capable of reading temperatures with a resolution of 0.0625°C and is specified over a temperature range of –55°C to +125°C.

The TMP75B features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown.

The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75B the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.

The TMP75B is ideal for thermal management and protection of a variety of consumer, computer, communication, industrial, and environmental applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TMP1075 アクティブ 業界標準の LM75 / TMP75 に対する性能アップグレード、1℃ の精度、I²C 対応温度センサ This product is a digital temperature sensor with improved accuracy (±1°C) and lower max current consumption (4µA)

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TMP75B 1.8-V Digital Temperature Sensor with Two-Wire Interface and Alert データシート (Rev. B) PDF | HTML 2014年 8月 20日
アプリケーション・ノート How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML 2025年 1月 21日
アプリケーション・ノート LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) PDF | HTML 2024年 3月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMP75BEVM — TMP75B 評価モジュール、デジタル出力温度センサ用

The TMP75B is is a digital output temperature sensor capable of reading temperatures of -40ºC to +125ºC with 12 bits (0.0625 C) of resolution. The TMP75B uses a two-wire I2C protocol SMBus interface that allowsup to eight devices on one bus. It is ideal for extended temperature (...)

ユーザー ガイド: PDF
IDE (統合開発環境)、コンパイラ、またはデバッガ

ASC-STUDIO-TMP75B ASC studio for configuring all aspects of the TMP75B temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP75B temperature sensor.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

サポート・ソフトウェア

SBOC439 TMP75BEVM Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TMP75B IBIS Model (Rev. A)

SBOM883A.ZIP (54 KB) - IBIS Model
リファレンス・デザイン

TIDA-010008 — グリッド用途での過渡保護用、フラット クランプ TVS ベースのリファレンス デザイン

このリファレンス デザインでは、AC または DC アナログ入力、DC アナログ出力、AC または DC バイナリ入力、ハイサイドまたはローサイド ドライバ付きのデジタル出力、LCD バイアス電源、USB インターフェイス(電力およびデータ)、および複数のグリッド アプリケーションで使用される 24、12、5V 入力のオンボード電源を、フラット クランプ サージ保護、ESD デバイス、eFuse、または負荷スイッチを使用して、過電圧、過負荷、過渡電圧 (1.2/50µs、42Ω) から保護するための、複数の手法を紹介します。このデザインは、温度、湿度、磁場、電源を監視して診断を行います。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010011 — 保護リレー プロセッサ モジュール向け高効率電源アーキテクチャのリファレンス デザイン

このリファレンス デザインでは、1A を超える負荷電流と高い効率を必要とするアプリケーション プロセッサ モジュール向けに複数の電圧レールを生成する、各種の電源アーキテクチャを紹介します。必要な電力は、バックプレーンからの5、12、24V DC入力を使用して供給します。小型化のためFET内蔵のDC-DCコンバータとインダクタ内蔵の電源モジュールを使用して電力を供給します。このデザインでは、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ