ホーム パワー マネージメント 電源保護スイッチとコントローラ eFuse (統合型ホットスワップ)

TPS25927

アクティブ

外部ブロッキング FET 向けドライバ搭載、4.5V ~ 18V、28mΩ、1 ~ 5A eFuse

製品詳細

Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 1 Features Adjustable soft start, Overcurrent protection, Reverse current blocking when off, Short-circuit protection, Thermal shutdown, adjustable UVLO UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 28 Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00042 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 18 Vin (min) (V) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 1 Features Adjustable soft start, Overcurrent protection, Reverse current blocking when off, Short-circuit protection, Thermal shutdown, adjustable UVLO UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 28 Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00042 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • 4.5-V to 18-V Protection
  • Integrated 28-mΩ Pass MOSFET
  • Absolute Maximum Voltage of 20 V
  • 1-A to 5-A Adjustable ILIMIT
  • ±8% ILIMIT Accuracy at 3.7A
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm x 3 mm) VSON
  • 4.5-V to 18-V Protection
  • Integrated 28-mΩ Pass MOSFET
  • Absolute Maximum Voltage of 20 V
  • 1-A to 5-A Adjustable ILIMIT
  • ±8% ILIMIT Accuracy at 3.7A
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm x 3 mm) VSON

The TPS25927x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Applications with particular voltage ramp requirements can set dV/dT pin with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS25927x output and the gate driven by BFET to prevent current flow from load to source.

The TPS25927x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Applications with particular voltage ramp requirements can set dV/dT pin with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS25927x output and the gate driven by BFET to prevent current flow from load to source.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS2597 アクティブ 高精度電流モニタと過渡的な過電流ブランキング機能搭載、2.7V ~ 23V、7A, 9.8mΩ eFuse eFuse with higher current, lower RON, and smaller package for better power density.
比較対象デバイスと類似の機能
TPS2595 アクティブ 過電圧保護機能搭載、小型 WSON パッケージ封止、2.7V ~ 18V、34mΩ、0.5 ~ 4A eFuse This product has improved performance and a lower price.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS25927x 4.5-V to 18-V eFuse with Blocking FET Control データシート (Rev. E) PDF | HTML 2017年 11月 16日
証明書 TPS2592x CB Test Certificate IEC 62368-1 2021年 7月 8日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
証明書 TPS2592x UL Certificate of Compliance IEC 60950-1 2020年 4月 10日
証明書 UL Certificate of Compliance UL 2367 2020年 4月 10日
機能安全情報 eFuse: Safety Certification and why it Matters 2020年 3月 18日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS259230-41EVM — TPS259230/41、シンプル 5V/12V eFuse 保護スイッチ、評価モジュール

TPS259230-41EVM は、TPS25923/4 eFuse ファミリの機能実証向けであるほか、TPS259230 と TPS259241 を TPS25970 と TPS259271 で置き換えて TPS259270/1 デバイスを評価する目的でも使用できます。 これらの eFuse (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS259270 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB88B.ZIP (92 KB) - PSpice Model
シミュレーション・モデル

TPS259271 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB91B.ZIP (91 KB) - PSpice Model
計算ツール

SLUC570 TPS2592xx Design Calculator.

excel based design calculator to help select/verify the BOM
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ