ホーム パワー マネージメント 電源保護スイッチとコントローラ eFuse (統合型ホットスワップ)

TPS25925

アクティブ

4.5V ~ 5.5V、30mΩ、2 ~ 5A eFuse

製品詳細

Vabsmax_cont (V) 20 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 2 Features Adjustable current limit, Adjustable soft start, Overcurrent protection, Overvoltage protection, Thermal shutdown, adjustable UVLO UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 30 Overvoltage response Clamp Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00047 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 5.5 Vin (min) (V) 4.5 Current limit (max) (A) 5 Current limit (min) (A) 2 Features Adjustable current limit, Adjustable soft start, Overcurrent protection, Overvoltage protection, Thermal shutdown, adjustable UVLO UL recognition UL2367, UL60950 Overcurrent response Current limiting Fault response Auto-retry, Latch-off Ron (typ) (mΩ) 30 Overvoltage response Clamp Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.00047 Quiescent current (Iq) (max) (A) 0.00055 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • 12-V eFuse – TPS25926x
  • 5-V eFuse – TPS25925x
  • Integrated 30-mΩ Pass MOSFET
  • Fixed Over-Voltage Clamp:
    • 6.1-V Clamp - TPS25925x
    • 15-V Clamp - TPS25926x
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Programmable VOUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON
  • 12-V eFuse – TPS25926x
  • 5-V eFuse – TPS25925x
  • Integrated 30-mΩ Pass MOSFET
  • Fixed Over-Voltage Clamp:
    • 6.1-V Clamp - TPS25925x
    • 15-V Clamp - TPS25926x
  • 2-A to 5-A Adjustable ILIMIT (±15% Accuracy)
  • Programmable VOUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON

The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.

The TPS25925x/6x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current. Current limit level can be set with a single external resistor and current limit set has a typical accuracy of ±15%. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required. TPS25926x devices provide over voltage protection (OVP) for 12-V systems and TPS25925x devices for 5-V systems. In cases with particular voltage ramp requirements, a dV/dT pin is provided that can be programmed with a single capacitor to ensure proper output ramp rates.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS2597 アクティブ 高精度電流モニタと過渡的な過電流ブランキング機能搭載、2.7V ~ 23V、7A, 9.8mΩ eFuse eFuse with higher current, lower RON, and smaller package for better power density.
比較対象デバイスと類似の機能
TPS2595 アクティブ 過電圧保護機能搭載、小型 WSON パッケージ封止、2.7V ~ 18V、34mΩ、0.5 ~ 4A eFuse This product has improved performance and a lower price.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS25925x, TPS25926x Simple 5-V/12-V eFuse Protection Switches データシート (Rev. B) PDF | HTML 2016年 6月 1日
証明書 TPS2592x CB Test Certificate IEC 62368-1 2021年 7月 8日
e-Book(PDF) 11 Ways to Protect Your Power Path(英語) 英語版 2020年 10月 30日
証明書 TPS2592x UL Certificate of Compliance IEC 60950-1 2020年 4月 10日
証明書 UL Certificate of Compliance UL 2367 2020年 4月 10日
機能安全情報 eFuse: Safety Certification and why it Matters 2020年 3月 18日
アプリケーション・ノート Basics of eFuses (Rev. A) 2018年 4月 5日
アプリケーション・ノート Power Multiplexing Using Load Switches and eFuses (Rev. A) 2017年 6月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS259250-61EVM — TPS259250/60、シンプル 5V/12V eFuse 保護スイッチ、評価モジュール

TPS259250-61EVM は、TPS25925/6 eFuse 保護スイッチ・ファミリの機能実証向けです。TPS25925/6 eFuse は、高集積の回路保護スイッチおよびパワー・マネージメント・ソリューションであり、超小型パッケージに封止済みです。これらのデバイスは、使用する外部部品点数が少なく、複数の保護モードに対応しています。これらの製品は、過負荷、短絡、電圧サージ、過剰な突入電流に対処する、信頼性の高い保護機能を実現します。電流制限レベルは単一の外部抵抗でプログラム (設定) でき、電流制限の設定は代表値で ±18% (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS259250 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB84B.ZIP (44 KB) - PSpice Model
シミュレーション・モデル

TPS259251 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMB83B.ZIP (44 KB) - PSpice Model
計算ツール

SLUC570 TPS2592xx Design Calculator.

excel based design calculator to help select/verify the BOM
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00331 — 精密電源制限ソリューション

このソリューションでは、ヒューマン・マシン・インターフェイス(HMI)ポートに関して IEC60730 に確実に準拠するために、供給する電力を最大 15W に制限しており、最終製品が安全性に関する規制を非常に簡単に満たすことができます。
このデザインでは TI 製の TPS25921AD を使用して、接続先のシステムに流れる電圧と電流を監視し、出力電力を 2% 以内で制御します。  TPS25921AD では電力制限機能に加えて、過電圧、低電圧、インラッシュ電流、および短絡からの保護も実現しています。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01021 — DSO、レーダ、5G 無線テスタ向けのマルチチャネル JESD204B 15GHz クロック リファレンス デザイン

高速マルチチャネル アプリケーションはシステムの SNR、SFDR(スプリアス フリー ダイナミック レンジ)、ENOB(実効ビット数)を最適化するために、チャネル間スキューを管理可能な高精度クロッキング ソリューションを必要とします。このリファレンス デザインは TI の VCO 内蔵 LMX2594 広帯域 PLL の使用により個別のボード上で 2 個の高速チャネルをサポートでき、10MHz ~ 15GHz のクロックと JESD204B インターフェイス用 SYSREF を生成します。15GHz のクロック周波数の場合、10KHz のオフセット位相ノイズは -104dBc/Hz (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01023 — レーダー / 5G ワイヤレス テスタ向け、チャネル数の多い JESD204B クロック生成のリファレンス デザイン

高速マルチチャネル アプリケーションは、システムの SNR (信号対雑音比)、SFDR (スプリアス フリー ダイナミック レンジ)、ENOB (実効ビット数) を最適化するために、チャネル間スキューを正確に調整できる低ノイズでスケーラブルなクロッキング ソリューションが必要です。このリファレンス デザインは、1 つのマスタと複数のスレーブのクロック処理デバイスを使用して、チャネル数の多い、JESD204B に同期したクロックをサポートします。このデザインは、TI の LMK04828 クロック ジッタ クリーナ、および VCO を内蔵した LMX2594 広帯域 PLL (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01024 — レーダー / 5G ワイヤレス テスタ向け、チャネル数の多い JESD204B デイジーチェーン クロックのリファレンス デザイン

高速マルチチャネル アプリケーションは、システムの SNR (信号対雑音比)、SFDR (スプリアス フリー ダイナミック レンジ)、ENOB (実効ビット数) を最適化するために、チャネル間スキューを正確に調整できる低ノイズでスケーラブルなクロッキング ソリューションが必要です。このリファレンス デザインは、JESD204B に同期したクロックをデイジーチェーン構成でスケーリングできます。このデザインは、TI の LMK04828 クロック ジッタ クリーナ、および VCO を内蔵した LMX2594 広帯域 PLL を使用して、マルチチャネルの JESD204B (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-010131 — レーダーおよびワイヤレス 5G テスタ用のマルチチャネル RF トランシーバへのクロック供給のリファレンス デザイン

フェーズドアレイ レーダー、ワイヤレス通信テスタ、電子戦などの高速最終製品向けのアナログ フロント エンドは、同期マルチトランシーバ シグナル チェーンを必要とします。各トランシーバ シグナル チェーンは高速 A/D コンバータ(ADC)と D/A コンバータ(DAC)、クロック サブシステムを搭載しています。このクロック サブシステムは高精度遅延調整機能を搭載した低ノイズ サンプリング クロックを提供し、最小のチャネル間スキューのほか、信号対雑音比(SNR)、スプリアス フリー ダイナミック (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ