ホーム パワー マネージメント DC/DC switching regulators DC/DC converters

TPS61170-Q1

アクティブ

AEC-Q100 認証済み、2mm x 2mm QFN パッケージ封止、3V ~ 18V の広い入力電圧範囲、1.2A 昇圧コンバータ

製品詳細

Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 18 Vin (min) (V) 3 Vout (max) (V) 38 Vout (min) (V) 3 Switch current limit (typ) (A) 1.2 Features Enable, Light-load efficiency, Nonsynchronous Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0023 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
Rating Automotive Topology Boost, Flyback, SEPIC Vin (max) (V) 18 Vin (min) (V) 3 Vout (max) (V) 38 Vout (min) (V) 3 Switch current limit (typ) (A) 1.2 Features Enable, Light-load efficiency, Nonsynchronous Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0023 Duty cycle (max) (%) 93 TI functional safety category Functional Safety-Capable
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for automotive applications
  • Functional Safety-Capable
  • 3-V to 18-V Input voltage range
  • High output voltage: up to 38 V
  • 1.2-A Integrated switch
  • 1.2-MHz Fixed switching frequency
  • 12 V at 300 mA and 24 V at 150 mA from 5-V Input (typical)
  • Up to 93% efficiency
  • On-the-fly output voltage reprogramming
  • Skip-switching cycle for output regulation at light load
  • Built-in soft start
  • 6-Pin, 2-mm × 2-mm SON package
  • Qualified for automotive applications
  • Functional Safety-Capable
  • 3-V to 18-V Input voltage range
  • High output voltage: up to 38 V
  • 1.2-A Integrated switch
  • 1.2-MHz Fixed switching frequency
  • 12 V at 300 mA and 24 V at 150 mA from 5-V Input (typical)
  • Up to 93% efficiency
  • On-the-fly output voltage reprogramming
  • Skip-switching cycle for output regulation at light load
  • Built-in soft start
  • 6-Pin, 2-mm × 2-mm SON package

The TPS61170-Q1 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170-Q1 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of
1.229 V. The reference voltage can be lowered using a 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170-Q1 is available in a 6-pin 2-mm ×
2-mm SON package, allowing a compact power-supply solution.

The TPS61170-Q1 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170-Q1 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of
1.229 V. The reference voltage can be lowered using a 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170-Q1 is available in a 6-pin 2-mm ×
2-mm SON package, allowing a compact power-supply solution.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS61170 アクティブ 2 x 2mm QFN パッケージ封止、1.2A スイッチ、38V 高電圧昇圧コンバータ Non-Q1 version

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS61170-Q1 1.2-A High-Voltage Boost Converter in 2-mm × 2-mm SON Package データシート (Rev. B) PDF | HTML 2020年 6月 10日
アプリケーション・ノート アクティブ シングルスイッチ アーキテクチャを用いたオンボード チ ャージャ システムにおける絶縁監視デバイス (IMD) の設計 PDF | HTML 英語版 PDF | HTML 2026年 2月 6日
ホワイト・ペーパー A Comparative Analysis of Insulation Monitoring Device (IMD) Architectures in Bidirectional Onboard Chargers PDF | HTML 2025年 10月 21日
アプリケーション・ノート QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
機能安全情報 TPS61170-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 2020年 5月 22日
アプリケーション・ノート Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS61170EVM-280 — TPS61170、12V 入力、24V 出力、0.34A 評価モジュール

The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high (...)

ユーザー ガイド: PDF
評価ボード

TPS61170EVM-316 — TPS61170EVM-316 評価モジュール

The TPS61170EVM-316 facilitates evaluation of the TPS61170 1.2A High Voltage Boost Converter in a SEPIC configuration.
ユーザー ガイド: PDF
サポート・ソフトウェア

TPS6116XEVM-SW — TPS6116x 評価モジュール用ソフトウェア

The TPS6116xEVM-SW software provides a software interface for the TPS6116x/70 EVM boards. Use this software to change the TPS6116x IC register via the USB Interface Adapter.
シミュレーション・モデル

TPS61170 TINA-TI Transient Reference Design

SLVM230.TSC (416 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS61170 TINA-TI Transient Spice Model

SLVM231.ZIP (55 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS61170 Unencrypted PSPICE Transient Model Package (Rev. A)

SLVM100A.ZIP (33 KB) - PSpice Model
リファレンス・デザイン

TIDA-00803 — シングル コア電圧アプリケーション プロセッサを使用したフロント カメラ システム向け車載電源のリファレンス デザイン

このリファレンス デザインは、フロント カメラとリア カメラの各アプリケーションに注目し、各種 ADAS プロセッサに適した、広範囲で利用可能な車載電源設計を実現します。この設計は 4V ~ 48V の入力電圧範囲に対応し、ディスクリート部品から、一般的なプロセッサ向け電源電圧レールに電力を供給します。  この結果、設計の多様性を高めると同時に、車載エレクトロニクス サブシステムの製造に関連する車載分野の EMI/EMC 規制要件の達成に役立つ最適化レイアウトを実現できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-080007 — DLP® 車載ヘッドライトのリファレンス・デザイン

このリファレンス デザインでは、DLP5531-Q1 DMD の制御ボードの設計について詳しく説明します。DLP5531-Q1 DMD は空間光変調器で、130 万以上のピクセルを持ち、光を屈折させて、デジタル制御の照明分布を作り出すことができます。このデザインでは、部品数が少なく、スペースの削減とコストの低減が可能な、単純な電力アーキテクチャを紹介します。光学系、入力ビデオ ソース、コンピュータなどの制御手段と組み合わせると、このデザインを使用して、アダプティブ ドライビング ビーム、ぎらつきのないビーム ステアリング、反射型道路標識向け調光、歩行者向け調光、シンボル投影、OEM (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP30046 — 企業向け SSD バックアップ電源のリファレンス デザイン

PMP30046 リファレンス デザインは、エンタープライズ SSD バックアップ電源向けのシステム ソリューションを提示します。ホットスワップ コントローラの入力電圧は、5V または 12V です。降圧段はこの入力電圧を 3.3V に変換し、最大負荷電流 2.5A を供給します。バックアップ コンデンサの充電のために、3.3V を 28V に昇圧します。電源障害が発生した場合、バックアップ コンデンサに蓄積されているエネルギーを使用して、別の降圧段は 5V で、最大負荷電流 2.5A を入力レールに供給します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00322 — オートモーティブ超音波液面レベル/品質測定、リファレンス・デザイン

車載用レベル/濃度/品質/温度流体測定システムです。C2000 およびデュアル・チャネル TDC1000 超音波 AFE をベースにした超音波測定を想定しています。このソリューションは 4.5 ~ 40V のシステム機能をサポートしており、逆バッテリ保護付きです。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ