ホーム パワー・マネージメント LCD / OLED ディスプレイ向けの電源とドライバ

TPS65176

アクティブ

TV 向け、LCD バイアス IC

製品詳細

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 9.5 Vin (max) (V) 14 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 13.7 Source driver voltage (max) (V) 18.5 Level shifter/scan driver (Ch) 0 Features Reset generator Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 9.5 Vin (max) (V) 14 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 13.7 Source driver voltage (max) (V) 18.5 Level shifter/scan driver (Ch) 0 Features Reset generator Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHD) 28 25 mm² 5 x 5
  • 9.5V to 14V Input Voltage Range
  • Up to 18.5V Boost Converter with 3.5-A Switch Current
  • 500kHz to 2 MHz Adjustable Switching Frequency for Boost Converter
  • 2.5-A Buck Converter Switch Current Limit
  • Fixed 750kHz Switching Frequency for Buck Converter
  • Two Charge Pump Controllers for VGON and VGOFF
  • Adjustable Power-on Sequence
  • Gate Driver Signal for Isolation Switch
  • Internal Soft-Start
  • Undervoltage Lockout
  • Over Voltage Protection
  • Short Circuit Protection
  • Thermal Shutdown
  • 9.5V to 14V Input Voltage Range
  • Up to 18.5V Boost Converter with 3.5-A Switch Current
  • 500kHz to 2 MHz Adjustable Switching Frequency for Boost Converter
  • 2.5-A Buck Converter Switch Current Limit
  • Fixed 750kHz Switching Frequency for Buck Converter
  • Two Charge Pump Controllers for VGON and VGOFF
  • Adjustable Power-on Sequence
  • Gate Driver Signal for Isolation Switch
  • Internal Soft-Start
  • Undervoltage Lockout
  • Over Voltage Protection
  • Short Circuit Protection
  • Thermal Shutdown

The TPS65176 provides a simple and economic power supply solution for a wide variety of LCD bias applications. A buck converter generates a logic supply for the timing controller (T-CON) while a boost converter generates the AVDD voltage to power the Source Driver ICs. Two regulated charge pump controllers generate VGON and VGOFF with very few external components to turn on and off the display transistors. The sequencing of the supplies at power on is fully controllable by the user. The TPS65176 also includes various protection mechanisms to ensure the safe operation of the LCD panels.

The TPS65176 provides a simple and economic power supply solution for a wide variety of LCD bias applications. A buck converter generates a logic supply for the timing controller (T-CON) while a boost converter generates the AVDD voltage to power the Source Driver ICs. Two regulated charge pump controllers generate VGON and VGOFF with very few external components to turn on and off the display transistors. The sequencing of the supplies at power on is fully controllable by the user. The TPS65176 also includes various protection mechanisms to ensure the safe operation of the LCD panels.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート LCD Bias Integrated Circuit for TV データシート 2012年 10月 16日
アプリケーション・ノート 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 12月 1日
アプリケーション・ノート Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
アプリケーション・ノート Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Generation of a VCOM buffer input using PWM signal 2015年 12月 21日
アプリケーション・ノート Minimizing Ringing at the Switch Node of a Boost Converter 2006年 9月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHD) 28 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ