ホーム パワー・マネージメント LCD / OLED ディスプレイ向けの電源とドライバ

TPS65632

アクティブ

トリプル出力、AMOLED ディスプレイ電源

製品詳細

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Source driver voltage (min) (V) 5.8 Source driver voltage (max) (V) 7.7 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -5.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.5 Applications 7 inches or less Source driver voltage (min) (V) 5.8 Source driver voltage (max) (V) 7.7 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -5.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • 2.9-V to 4.5-V Input Voltage Range
  • Boost Converter 1 (VPOS)
    • 4.6-V Output Voltage
    • 0.5% Accuracy (25°C to 85°C )
    • Dedicated Output Sense Pin
    • 300-mA Output Current
  • Inverting Buck-Boost Converter (VNEG)
    • –1.5-V to –5.4-V Programmable Output
      Voltage
    • –4-V Default Output Voltage
    • 300-mA Output Current
  • Boost Converter 2 (AVDD)
    • 5.8-V or 7.7-V Output Voltage
    • 30-mA Output Current
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm, 16-Pin WQFN Package
  • 2.9-V to 4.5-V Input Voltage Range
  • Boost Converter 1 (VPOS)
    • 4.6-V Output Voltage
    • 0.5% Accuracy (25°C to 85°C )
    • Dedicated Output Sense Pin
    • 300-mA Output Current
  • Inverting Buck-Boost Converter (VNEG)
    • –1.5-V to –5.4-V Programmable Output
      Voltage
    • –4-V Default Output Voltage
    • 300-mA Output Current
  • Boost Converter 2 (AVDD)
    • 5.8-V or 7.7-V Output Voltage
    • 30-mA Output Current
  • Excellent Line Transient Regulation
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm, 16-Pin WQFN Package

The TPS65632 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck-boost converter for VNEG, and a boost converter for AVDD, all of which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632 uses a novel technology enabling excellent line and load regulation.

The TPS65632 is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck-boost converter for VNEG, and a boost converter for AVDD, all of which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632 uses a novel technology enabling excellent line and load regulation.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS65632 Triple-Output AMOLED Display Power Supply データシート (Rev. A) PDF | HTML 2016年 1月 11日
アプリケーション・ノート 昇圧コンバータの電力段に関する基本的な計算 (Rev. D 翻訳版) PDF | HTML 英語版 (Rev.D) PDF | HTML 2022年 12月 1日
アプリケーション・ノート Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
アプリケーション・ノート Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
アプリケーション・ノート Basic calculation of an inverting buck-boost power stage (Rev. A) 2017年 8月 28日
ユーザー・ガイド TPS65632 Evaluation Module User's Guide 2016年 1月 15日
アプリケーション・ノート Minimizing Ringing at the Switch Node of a Boost Converter 2006年 9月 15日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS65632EVM-712 — TPS65632 トリプル出力 AMOLED ディスプレイ電源の評価モジュール

The TPS65632 is designed to drive AMOLED displays requiring V(AVDD), V(POS), V(NEG). The device integrates a boost converter for V(POS), an inverting buck-boost converter for V(NEG), and a boost converter for V(AVDD), which are suitable for battery operated products. The digital interface control (...)

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTE) 16 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ