ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPS71501-EP

アクティブ

エンハンスド製品、50mA、24V、3.2μA の電源電流、低ドロップアウト (LDO) リニア レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS715-Q1 アクティブ 車載、50mA、24V、超低静止電流 (IQ)、低ドロップアウト (LDO) 電圧レギュレータ Automotive version

製品詳細

Rating HiRel Enhanced Product Vin (max) (V) 24 Vin (min) (V) 2.5 Iout (max) (A) 0.05 Output options Adjustable Output Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 575 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -55 to 125
Rating HiRel Enhanced Product Vin (max) (V) 24 Vin (min) (V) 2.5 Iout (max) (A) 0.05 Output options Adjustable Output Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 575 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 195 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 415 Operating temperature range (°C) -55 to 125
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Adjustable Output Voltage (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V Version Ensured to be Higher Than Minimum VIN of 1.8 V
    • 2.3-V Version Ensured to Meet 2.2-V Minimum VIN for Flash on MSP430F2xx
    • 3.45-V Version Ensured to be Lower Than Maximum VIN of 3.6 V
    • Wide Variety of Fixed Output Voltage Options to Match VIN to the Minimum Required for Desired MSP430 Speed
  • Minimum/Maximum Specified Current Limit
  • 5-Pin SC70/SOT-323 (DCK) Package
  • For 80-mA Rated Current and Higher Power Package, See TPS715Axx
  • APPLICATIONS
    • Ultra-Low Power Microcontrollers
    • Cellular/Cordless Handsets
    • Portable/Battery-Powered Equipment

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
All other trademarks are the property of their respective owners.

  • Controlled Baseline
    • One Assembly Site
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Adjustable Output Voltage (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V Version Ensured to be Higher Than Minimum VIN of 1.8 V
    • 2.3-V Version Ensured to Meet 2.2-V Minimum VIN for Flash on MSP430F2xx
    • 3.45-V Version Ensured to be Lower Than Maximum VIN of 3.6 V
    • Wide Variety of Fixed Output Voltage Options to Match VIN to the Minimum Required for Desired MSP430 Speed
  • Minimum/Maximum Specified Current Limit
  • 5-Pin SC70/SOT-323 (DCK) Package
  • For 80-mA Rated Current and Higher Power Package, See TPS715Axx
  • APPLICATIONS
    • Ultra-Low Power Microcontrollers
    • Cellular/Cordless Handsets
    • Portable/Battery-Powered Equipment

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
All other trademarks are the property of their respective owners.

The TPS71501 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low dropout voltage, low-power operation, and miniaturized packaging. The device, which operates over an input range of 2.5 V to 24 V, is stable with any capacitor (≥0.47 µF). The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for powering battery-management ICs. Specifically, because the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery-charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA).

The TPS71501 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low dropout voltage, low-power operation, and miniaturized packaging. The device, which operates over an input range of 2.5 V to 24 V, is stable with any capacitor (≥0.47 µF). The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for powering battery-management ICs. Specifically, because the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery-charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA).

ダウンロード

類似製品を TI.com でご確認ください

TI.com での在庫状況ごとに分類した、仕様が類似している各種製品。

詳細はこちら

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* 放射線と信頼性レポート TPS71501MDCKREP Reliability Report 2013年 4月 24日
* データシート 50 mA, 24 V, 3.2-uA Supply Current, Low Dropout, Linear Regulator データシート 2008年 9月 24日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​