ホーム パワー マネージメント LED ドライバ 照明 LED ドライバ

TPS92515HV

アクティブ

NFET 内蔵、ハイサイド電流センス機能とシャント PWM 調光機能搭載、65V、2A LED ドライバ

製品詳細

Input voltage type DC/DC Topology Buck Vin (min) (V) 5.5 Vin (max) (V) 65 Vout (max) (V) 62 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 1 Features Integrated Switch, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 5.5 Vin (max) (V) 65 Vout (max) (V) 62 Vout (min) (V) 0 Iout (max) (A) 2 Iq (typ) (mA) 1 Features Integrated Switch, Precision Dimming Control, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range:
    • TPS92515x: 5.5 V to 42 V
    • TPS92515HVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range:
    • TPS92515x: 5.5 V to 42 V
    • TPS92515HVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS92515x 2-A, Buck LED Driver with Integrated N-channel FET, High-Side Current Sense, and Shunt FET PWM Dimming Capability データシート (Rev. A) PDF | HTML 2016年 8月 16日
技術記事 A modular view of an LED lighting control design PDF | HTML 2018年 7月 10日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS92515HVEVM-749 — TPS92515HV-Q1 降圧 LED ドライバ評価ボード

TPS92515HVEVM-749 はフル アセンブルおよびテスト済みの LED ドライバです。複数の LED を直列接続したシングル ストリングに電力を供給します。この EVM を使って各種調光構成を試験可能:アナログ調光、PWM 調光、シャント FET 調光。
ユーザー ガイド: PDF
シミュレーション・モデル

TPS92515 PSpice Transient Model

SLUM524.ZIP (44 KB) - PSpice Model
シミュレーション・モデル

TPS92515 TINA-TI Reference Design

SLUM554.TSC (54 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS92515 TINA-TI Transient Spice Model

SLUM553.ZIP (48 KB) - TINA-TI Spice Model
計算ツール

SLUC613 TPS92515 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP15004 — アナログ調光と PWM 調光機能搭載、7.5W、1.25A 車載降圧 LED ドライバのリファレンス デザイン

このリファレンス デザインは、フォグ ランプの設計を想定した 2 個の Q1 の駆動用に最適化された小型フォーム ファクタ LED ドライバ (TPS92515HV-Q1) を搭載しています。この降圧トポロジーは、バッテリとの直接接続形式で実装された単一段 LED ドライバであり、シンプルでコスト効率に優れたライティングを実現できます。デザインが採用している付加的なフレキシビリティ強化機能として、アナログ / PWM 調光機能のサポートや、サイクルごとの電流制限、サーマル シャットダウン保護機能の搭載を挙げることができます。EMI フィルタも搭載し、CISPR-25 Class 3 (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01081 — マシン ビジョン向け LED ライティング制御のリファレンス デザイン

この LED ライティング制御リファレンス デザインは、複数の大電力 LED からなる単一ストリングの駆動と制御のためのユニークな方法を紹介します。産業用マシン ビジョン システムをターゲットとしていますが、他の産業用または車載用ライティング アプリケーションにも最適です。この設計では、ユーザが LED の電流と点灯時間を設定できるため、LED (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ