ホーム パワー マネージメント LED ドライバ 車載 LED ドライバ

TPS92515HV-Q1

アクティブ

車載、NFET 内蔵、電流キャリブレーション機能搭載、65V、2A、シャント、PWM 調光対応 LED ドライバ

製品詳細

Number of channels 1 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 62 Iout (max) (A) 2 Iq (typ) (mA) 1 Switching frequency (max) (kHz) 2000 Features Integrated Switch, Precision Dimming Control, Thermal shutdown
Number of channels 1 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 62 Iout (max) (A) 2 Iq (typ) (mA) 1 Switching frequency (max) (kHz) 2000 Features Integrated Switch, Precision Dimming Control, Thermal shutdown
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range:
    • TPS92515x: 5.5 V to 42 V
    • TPS92515HVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range:
    • TPS92515x: 5.5 V to 42 V
    • TPS92515HVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

The TPS92515 family of devices are compact monolithic switching regulators integrating a low resistance N-Channel MOSFET. The devices are intended for high-brightness LED lighting applications where efficiency, high bandwidth, PWM and/or analog dimming and small size are important.

The regulator operates using a constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This is ideal for maintaining a linear response across the entire shunt FET dimming range.

Steady-state accuracy is aided by the inclusion of a low-offset, high-side comparator. LED current can be modulated using either Analog or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515 and TPS92515-Q1 devices have an operational input range up to 42 V. The TPS92515HV and TPS92515HV-Q1 offer high-voltage options with an input range up to 65 V. All are available in a thermally enhanced 10-pin HVSSOP package.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS92515AHV-Q1 アクティブ 車載、NFET 内蔵、65V、2A、シャント、PWM 調光対応 LED ドライバ Different current sense specification

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS92515x 2-A, Buck LED Driver with Integrated N-channel FET, High-Side Current Sense, and Shunt FET PWM Dimming Capability データシート (Rev. A) PDF | HTML 2016年 8月 16日
ホワイト・ペーパー LED Drivers for Automotive Exterior Applications (Rev. B) 2018年 3月 27日
セレクション・ガイド 汽车外部照明应用的LED驱动器 2018年 3月 15日
技術記事 Shining a light on op amps: considerations in LED lighting PDF | HTML 2016年 10月 20日
技術記事 Lighting the road ahead: LEDs in automotive front lighting PDF | HTML 2016年 9月 29日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS92515HVEVM-749 — TPS92515HV-Q1 降圧 LED ドライバ評価ボード

TPS92515HVEVM-749 はフル アセンブルおよびテスト済みの LED ドライバです。複数の LED を直列接続したシングル ストリングに電力を供給します。この EVM を使って各種調光構成を試験可能:アナログ調光、PWM 調光、シャント FET 調光。
ユーザー ガイド: PDF
シミュレーション・モデル

TPS92515 PSpice Transient Model

SLUM524.ZIP (44 KB) - PSpice Model
シミュレーション・モデル

TPS92515 TINA-TI Reference Design

SLUM554.TSC (54 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS92515 TINA-TI Transient Spice Model

SLUM553.ZIP (48 KB) - TINA-TI Spice Model
計算ツール

SLUC613 TPS92515 Design Calculator

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
照明 LED ドライバ
  • TPS92515 NFET 内蔵、ハイサイド電流センス機能とシャント PWM 調光機能搭載、42V、2A LED ドライバ
  • TPS92515HV NFET 内蔵、ハイサイド電流センス機能とシャント PWM 調光機能搭載、65V、2A LED ドライバ
車載 LED ドライバ
  • TPS92515-Q1 車載対応、NFET 内蔵、電流キャリブレーション機能搭載、42V、2A、シャント、PWM 調光対応 LED ドライバ
  • TPS92515HV-Q1 車載、NFET 内蔵、電流キャリブレーション機能搭載、65V、2A、シャント、PWM 調光対応 LED ドライバ
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

PMP15004 — アナログ調光と PWM 調光機能搭載、7.5W、1.25A 車載降圧 LED ドライバのリファレンス デザイン

このリファレンス デザインは、フォグ ランプの設計を想定した 2 個の Q1 の駆動用に最適化された小型フォーム ファクタ LED ドライバ (TPS92515HV-Q1) を搭載しています。この降圧トポロジーは、バッテリとの直接接続形式で実装された単一段 LED ドライバであり、シンプルでコスト効率に優れたライティングを実現できます。デザインが採用している付加的なフレキシビリティ強化機能として、アナログ / PWM 調光機能のサポートや、サイクルごとの電流制限、サーマル シャットダウン保護機能の搭載を挙げることができます。EMI フィルタも搭載し、CISPR-25 Class 3 (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01520 — 車載ヘッドライト向け、アダプティブ事前昇圧制御機能付き 50W デュアル ステージ LED ドライバのリファレンス デザイン

デュアル ステージ LED ドライバ リファレンス デザインの TIDA-01520 は、車載ヘッドライト アプリケーション向けの 2 ストリング LED を駆動すると同時に、マイコン(MCU)不要で事前昇圧電圧を自動的に適用し、スペースとコストを節減します。さらに、アダプティブな事前昇圧制御により、スイッチング損失を低減しながら車載ヘッドライトのシステム効率を最大化します。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGQ) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ