ホーム インターフェイス USB IC USB ハブと USB コントローラ

TUSB320LI

アクティブ

USB タイプ-C 構成のチャネル ロジックおよびポート制御

製品詳細

Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
Function Type-C USB speed (Mbps) 480 Type CC controller Supply voltage (V) 2.7, 5 Rating Catalog Operating temperature range (°C) -40 to 85
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
    • Supports both Try.SRC and Try.SNK
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Medium, High)
  • VBUS Detection
  • I2C or GPIO Control
  • Role Configuration Control Through I2C
  • Supply Voltage: 2.7 V to 5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C
  • USB Type-C™ Specification 1.1
  • Backward Compatible with USB Type-C Specification 1.0
  • Supports Up to 3 A of Current Advertisement and Detection
  • Mode Configuration
    • Host Only – DFP (Source)
    • Device Only – UFP (Sink)
    • Dual Role Port – DRP
    • Supports both Try.SRC and Try.SNK
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Role Detection
    • Type-C Current Mode (Default, Medium, High)
  • VBUS Detection
  • I2C or GPIO Control
  • Role Configuration Control Through I2C
  • Supply Voltage: 2.7 V to 5 V
  • Low Current Consumption
  • Industrial Temperature Range of –40 to 85°C

The TUSB320LI and TUSB320HI devices (remainder of this document called TUSB320 unless otherwise noted) enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB320 devices use the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 devices can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB320 devices alternate configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The devices operate over a wide supply range and have low-power consumption. The TUSB320 is available in two versions of enable: Active low enable called TUSB320LI and active high enable called TUSB320HI. The TUSB320 family of devices are available in industrial temperature ranges.

The TUSB320LI and TUSB320HI devices (remainder of this document called TUSB320 unless otherwise noted) enables USB Type-C ports with the configuration channel (CC) logic needed for Type-C ecosystems. The TUSB320 devices use the CC pins to determine port attach and detach, cable orientation, role detection, and port control for Type-C current mode. The TUSB320 devices can be configured as a downstream facing port (DFP), upstream facing port (UFP) or a dual role port (DRP) making it ideal for any application.

The TUSB320 devices alternate configuration as a DFP or UFP according to the Type-C specifications. The CC logic block monitors the CC1 and CC2 pins for pullup or pulldown resistances to determine when a USB port has been attached, the orientation of the cable, and the role detected. The CC logic detects the Type-C current mode as default, medium, or high depending on the role detected. VBUS detection is implemented to determine a successful attach in UFP and DRP modes.

The devices operate over a wide supply range and have low-power consumption. The TUSB320 is available in two versions of enable: Active low enable called TUSB320LI and active high enable called TUSB320HI. The TUSB320 family of devices are available in industrial temperature ranges.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TUSB320LAI アクティブ Type-C 構成チャネル(CC)ロジック / ポート制御機能 Latest generation incorporating Type-C 1.1 features. The TUSB320HI/LI is not recommended for DFP or DRP configurations.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TUSB320LI, TUSB320HI USB Type-C Configuration Channel Logic and Port Control データシート (Rev. D) PDF | HTML 2017年 5月 2日
アプリケーション・ノート USB Type-C 構成チャネル (CC) コントローラ選択ガイド PDF | HTML 2026年 4月 1日
ホワイト・ペーパー USB Type-C™ represents breakthrough connectivity 2015年 12月 4日
ホワイト・ペーパー Transition existing products from USB 2.0 OTG to USB Type-C 2015年 7月 10日
ホワイト・ペーパー Low-cost implementation of USB Type-C 2015年 7月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

LP-AM263P — AM263Px Arm® ベースのマイコン向け、汎用 LaunchPad™ 開発キット

LP-AM263P は、Sitara™ 高性能マイコン (MCU) である AM263Px シリーズ向けのコスト最適化済み開発ボードです。このボードは、初期の評価とプロトタイプ製作に適した設計を採用しています。次期アプリケーションの開発に適した、標準化済みで使いやすいプラットフォームを実現します。

LP-AM263P は、Sitara AM263P4 プロセッサと付加的なコンポーネントを採用しています。開発ユーザーは、産業用イーサネット (IE)、標準的なイーサネット、高速シリアル インターフェイス (FSI) などの各種デバイス (...)

ユーザー ガイド: PDF | HTML
評価ボード

TUSB320-LA-EVM — TUSB320LAI USB Type-C 構成チャネル ロジックとポート制御機能の評価基板

TUSB320-LA-EVM を設計して、TUSB320LA デバイスを評価することもできます。  この EVM は、DIP スイッチ選択や I2C 制御を通じて、DFP、UFP、DRP の各モードで動作するように構成することができます。  すべての制御入力は、DIP スイッチによる構成も使用できます。  TUSB320LA デバイスは、評価目的で従来の USB システムまたは Type-C システムで使用できます。

ユーザー ガイド: PDF
シミュレーション・モデル

TUSB320LI IBIS MODEL

SLYM076.ZIP (67 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

PMP4496 — 高速チャージャ入力対応 USB Type-C DRP 外付けバッテリのリファレンス デザイン

PMP4496 は、USB Type-C デュアル ロール ポート (DRP) を 1 つ備えたモバイル バッテリのリファレンス デザインです。シンクまたはソースとして機能します。接続された外部デバイスに応じて、役割が自動的に決定されます。充電時間を節約するため、高速充電器入力もサポートされています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
X2QFN (RWB) 12 Ultra Librarian