ホーム インターフェイス USB IC USB リドライバとマルチプレクサ

TUSB501

アクティブ

USB 3.0 5Gbps シングルチャネル リドライバ

製品詳細

Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 1 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with Aggressive Low-Power Architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 65000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 2500
Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 1 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with Aggressive Low-Power Architecture Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 65000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 2500
WSON (DRF) 8 4 mm² 2 x 2
  • Aggressive Low-Power Architecture (Typ):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 3 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter
    De-Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM

All trademarks are the property of their respective owners.

  • Aggressive Low-Power Architecture (Typ):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 3 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter
    De-Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM

All trademarks are the property of their respective owners.

The TUSB501 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501 is packaged in a small 2 × 2 mm QFN, and operates through an industrial temperature range of –40°C to 85°C.

The TUSB501 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501 is packaged in a small 2 × 2 mm QFN, and operates through an industrial temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート USB 3.0 Single Channel Redriver with Equalization データシート (Rev. A) 2013年 8月 2日
アプリケーション・ノート シグナル コンディショナおよび USB ハブの高速レイアウトのガイド ライン (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2026年 1月 14日
技術記事 How to deliver clean USB Type-C™ signals PDF | HTML 2017年 8月 7日
技術記事 How to correct 10Gbps performance issues with a USB Type-C™ active redriver multip PDF | HTML 2016年 12月 1日
技術記事 Why use a USB Type-C™ redriver in your personal electronics designs? PDF | HTML 2016年 10月 25日
技術記事 How USB will enable the future of automotive infotainment PDF | HTML 2015年 10月 8日
EVM ユーザー ガイド (英語) TUSB501-EVM 2013年 10月 24日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

USB-REDRIVER-EVM — USB 2.0 / USB 3.0 リドライバの評価基板

USB 2.0 と USB 3.0 に対応するこのリドライバは、USB ドングルの形状をしたデザインであり、ホストの USB ポートに直接接続し、ハイスピード信号または SuperSpeed 信号をダウンストリーム ポートにリドライブ (再駆動:バッファ機能) することができます。その結果、ユーザーは長いケーブル接続を経由して、SuperSpeed またはハイスピード デバイスに接続できるようになります。ホストが供給する VBUS ピンを使用してこのドングルに電力を供給するほか、このドングルは VBUS をダウンストリーム ポートに渡す方法で接続先デバイスに電力を供給します。

ユーザー ガイド: PDF
シミュレーション・モデル

TUSB501DRF HSPICE Model

SLLC437.ZIP (641 KB) - HSpice Model
ガーバー・ファイル

TUSB501 Design File

SLLC463.ZIP (122 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00625 — USB 2.0、USB 3.0 リドライバ・ドングル、リファレンス・デザイン

This USB 2.0, USB 3.0 Re-driver Dongle Design connects directly to a Host USB port and re-drives the High-Speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or High-Speed device.
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRF) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ