ホーム インターフェイス USB IC USB リドライバとマルチプレクサ

TUSB501-Q1

アクティブ

車載対応、USB 3.0、5Gbps シングルチャネル リドライバ

製品詳細

Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 1 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with Aggressive Low-Power Architecture Auto Qualified Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 65000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 2500
Type Redriver Function USB 3.0 USB speed (Mbps) 5000 Number of channels 1 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Input/output voltage (min) (V) 0.1 Input/output voltage (max) (V) 1.2 Configuration Single-channel Features Single Channel USB 3.0 Redriver with Aggressive Low-Power Architecture Auto Qualified Rating Automotive Operating temperature range (°C) -40 to 105 Supply current (max) (µA) 65000 ESD HBM (typ) (kV) 5 Bandwidth (MHz) 2500
WSON (DRF) 8 4 mm² 2 x 2
  • Q100 Automotive Qualified
  • Aggressive Low-Power Architecture (Typical):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 4 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter De-
    Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM and 1500 V CDM
  • Q100 Automotive Qualified
  • Aggressive Low-Power Architecture (Typical):
    • 126 mW Active Power
    • 20 mW in U2/U3
    • 4 mW with No Connection
  • Automatic LFPS DE Control
  • Excellent Jitter and Loss Compensation
    • 32 inches of FR4 4 mil Stripline
    • 3 m of 30 AWG cable
  • Integrated Termination
  • Small 2 × 2 mm QFN Package
  • Selectable Receiver Equalization, Transmitter De-
    Emphasis and Output Swing
  • Hot-Plug Capable
  • ESD Protection ±5 kV HBM and 1500 V CDM

The TUSB501-Q1 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501-Q1 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501-Q1 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501-Q1 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501-Q1 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501-Q1. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501-Q1 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501-Q1 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501-Q1 is packaged in a small 2 x 2 mm QFN, and operates through an industrial temperature range of –40°C to 105°C.

The TUSB501-Q1 is a 3rd generation 3.3-V USB 3.0 single-channel redriver. When 5 Gbps SuperSpeed USB signals travel across a PCB or cable, signal integrity degrades due to loss and inter-symbol interference. The TUSB501-Q1 recovers incoming data by applying equalization that compensates channel loss, and drives out signals with a high differential voltage. This extends the possible channel length, and enables systems to pass USB 3.0 compliance. The TUSB501-Q1 advanced state machine makes it transparent to hosts and devices.

After power up, the TUSB501-Q1 periodically performs receiver detection on the TX pair. If it detects a SuperSpeed USB receiver, RX termination becomes enabled, and the TUSB501-Q1 is ready to redrive.

The receiver equalizer has three gain settings that are controlled by pin EQ: 3 dB, 6 dB, and 9 dB. This should be set based on amount of loss before the TUSB501-Q1. Likewise, the output driver supports configuration of De-Emphasis and Output Swing (pins DE and OS). These settings allow the TUSB501-Q1 to be flexibly placed in the SuperSpeed USB path, with optimal performance.

Over previous generations, the TUSB501-Q1 features reduced power in all link states, a stronger OS option, improved receiver equalization settings, and an intelligent LFPS Controller. This controller senses the low frequency signals and automatically disables driver de-emphasis, for full USB 3.0 compliance.

The TUSB501-Q1 is packaged in a small 2 x 2 mm QFN, and operates through an industrial temperature range of –40°C to 105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TUSB501-Q1 USB 3.0 Single-Channel Redriver with Equalization データシート PDF | HTML 2016年 5月 3日
ホワイト・ペーパー Strengthening the USB Type-C signal chain through redrivers 2017年 8月 21日
ホワイト・ペーパー Alternate Mode for USB Type-C™: Going Beyond USB 2016年 9月 26日
ホワイト・ペーパー Transition existing products from USB 2.0 OTG to USB Type-C 2015年 7月 10日
ホワイト・ペーパー Low-cost implementation of USB Type-C 2015年 7月 7日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

USB-REDRIVER-EVM — USB 2.0 / USB 3.0 リドライバの評価基板

USB 2.0 と USB 3.0 に対応するこのリドライバは、USB ドングルの形状をしたデザインであり、ホストの USB ポートに直接接続し、ハイスピード信号または SuperSpeed 信号をダウンストリーム ポートにリドライブ (再駆動:バッファ機能) することができます。その結果、ユーザーは長いケーブル接続を経由して、SuperSpeed またはハイスピード デバイスに接続できるようになります。ホストが供給する VBUS ピンを使用してこのドングルに電力を供給するほか、このドングルは VBUS をダウンストリーム ポートに渡す方法で接続先デバイスに電力を供給します。

ユーザー ガイド: PDF
シミュレーション・モデル

TUSB501 IBIS-AMI Model

SLLM360.ZIP (20616 KB) - IBIS-AMI Model
シミュレーション・モデル

TUSB501DRF HSPICE Model

SLLC437.ZIP (641 KB) - HSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00625 — USB 2.0、USB 3.0 リドライバ・ドングル、リファレンス・デザイン

This USB 2.0, USB 3.0 Re-driver Dongle Design connects directly to a Host USB port and re-drives the High-Speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or High-Speed device.
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRF) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ