ホーム パワー マネージメント DC/DC パワー モジュール 絶縁型パワー モジュール (トランス内蔵)

UCC33020

アクティブ

トランス内蔵、3V 入力、5.5V/5V 出力、1W、3kVrms 絶縁型、DC/DC パワー モジュール

製品詳細

Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 3 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 1 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 5.5 Vin (min) (V) 3 Vout (max) (V) 5.7 Vout (min) (V) 4.85 Features 1W, Basic isolation, Regulated, Single output Device type Isolated modules Regulated outputs (#) 1 TI functional safety category Functional Safety-Capable Isolation rating Basic Output power (W) 1 Operating temperature range (°C) -40 to 125
VSON-FCRLF (RAQ) 12 20 mm² 4 x 5
  • 1.0W maximum output power
  • 3.0V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 200mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1159VPK
    • 200V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Planned Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
    • IEC 62368-1 and IEC 60601-1 certifications
  • Extended temperature range: –40°C to 125°C
  • VSON-12 (4.0mm × 5.00mm) package
  • 1.0W maximum output power
  • 3.0V to 5.5V input voltage operation range
  • 5.0V, 5.5V regulated selectable output voltage
    • 5.0V: 200mA available load current
  • 0.5% typical load regulation
  • 4mV/V typical line regulation
  • Robust isolation barrier:
    • Isolation rating: 3kVRMS
    • Surge capability: 6.5kVPK
    • Working voltage: 1159VPK
    • 200V/ns common mode transient immunity
  • Power dense isolated DC/DC module with integrated transformer technology
  • Adaptive spread spectrum modulation (SSM)
  • Meets CISPR-32 Class B emission
  • Strong magnetic fields immunity
  • Overload and short circuit protection
  • Thermal shutdown
  • Low inrush current soft-start
  • Enable pin with fault reporting mechanism
  • Planned Safety-Related Certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 / CSA component recognition program
    • IEC 62368-1 and IEC 60601-1 certifications
  • Extended temperature range: –40°C to 125°C
  • VSON-12 (4.0mm × 5.00mm) package

The UCC33020 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range of 3.0V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33020 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33020 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33020 comes in a miniaturized, low-profile VSON (4.0mm × 5.00mm) package with 1.00mm height and > 4.1mm clearance and creepage.

The UCC33020 is an industrial DC/DC power module with integrated transformer technology designed to provide 1.0W of isolated output power. It can support an input voltage operation range of 3.0V to 5.5V and regulate 5.0V output voltage with a selectable headroom of 5.5V.

The UCC33020 features a proprietary transformer architecture that achieves a 3kVRMS isolation rating, while simultaneously supporting low EMI and excellent load regulation.

The UCC33020 integrates protection features for increased system robustness such as enable pin with fault reporting mechanism, short circuit protection and thermal shutdown.

The UCC33020 comes in a miniaturized, low-profile VSON (4.0mm × 5.00mm) package with 1.00mm height and > 4.1mm clearance and creepage.

ダウンロード 字幕付きのビデオを表示 ビデオ
詳細リクエスト

詳細なデータシートやその他の資料を用意しています。リクエストする

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCC33020 Ultra-Small, 1.0W , 5.0V , 3kVRMS Isolation, Industrial DC/DC Module データシート (Rev. A) PDF | HTML 2025年 5月 30日
アプリケーション・ノート UCC33420-Q1 の CISPR25 Class 5 に合格する方法 PDF | HTML 英語版 PDF | HTML 2025年 12月 8日
証明書 IEC 60601 Certificate of Compliance 2025年 10月 31日
証明書 IEC 62368 Certificate of Compliance 2025年 10月 31日
アプリケーション・ノート How to Pass CISPR32 Class B for UCC33420-Q1.. PDF | HTML 英語版 PDF | HTML 2025年 10月 30日
証明書 UCC33420-Q1 Certificate of Compliance CISPR25 Class 5 2025年 10月 28日
証明書 UCC33020-Q1 Certificate of Compliance CISPR32 Class B 2025年 8月 20日
証明書 UL1577 Certificate of Compliance 2025年 7月 16日
機能安全情報 UCC33010(Q1) UCC33020(Q1) UCC33410(Q1) UCC33420(Q1) Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 2025年 5月 8日
証明書 UCC33020EVM-091 EU RoHS Declaration of Conformity (DoC) 2024年 4月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCC33420EVM-080 — UCC33420 評価基板

UCC33420EVM-080は、設計者がUCC33420の性能と機能を評価することを目的としています。UCC33420 は絶縁型 DC/DC コンバータモジュールです。超小型でコンパクトな VSON-12(4mm x 5mm x 1mm)パッケージに封止済みで、3kVrms の絶縁で1.5Wを供給することができ、フットプリントの節減と高い電力密度を実現しています。UCC33420は、入力側で4.5V~5.5Vの電圧で動作でき、SELピンが構成されて2次側を5Vまたは5.5Vに安定化できます。評価基板(EVM)は、車載 / 産業用アプリケーションで使用される代表的なデュアル (...)

ユーザー ガイド: PDF | HTML
シミュレーション・モデル

UCC33020-Q1 SIMPLIS Model

SLUM931.ZIP (88 KB) - SIMPLIS Model
計算ツール

UCC3302X-CALC Soft-Start rise time and steady-state burst-on duration calculator

This calculator is used to calculate Soft-Start rise time and steady-state burst-on duration for UCC3302x devices with different load and output capacitor configuration
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON-FCRLF (RAQ) 12 Ultra Librarian