ホーム パワー マネージメント AC/DC スイッチング レギュレータ AC/DC コントローラ

UCD7138

アクティブ

ボディダイオード導通センシング機能を搭載した、シングルチャネル同期整流器ドライバ

製品詳細

Topology Full-bridge, Resonant Control mode Dead-time compensation
Topology Full-bridge, Resonant Control mode Dead-time compensation
WSON (DRS) 6 9 mm² 3 x 3
  • Low-Side Gate Driver With Body-Diode
    Conduction Sensing
  • Gate Turnoff Edge Body-Diode Conduction
    Reporting
  • Gate Turnon Edge Delay Optimization
  • Works Together With the Dead-Time
    Compensation (DTC) Module in the UCD3138A
    Family of Digital Power Controllers:
    • Automatic or Manual Dead-Time Adjustment of
      Gate Turnon and Turnoff Edges
    • Negative Current Protection
  • –150-mV Body-Diode Conduction Sensing
    Threshold
  • Able to Sense Body Diode Conduction Times as
    Low as 10 ns
  • 4-A Peak-Source and 6-A Peak-Sink Drive
    Current
  • Fast Propagation Delays (14-ns Typical)
  • Fast Rise and Fall Times (5-ns Typical)
  • Up to 2-MHz Operating Frequency
  • 4.5-V to 18-V Supply Range
  • Rail-to-Rail Drive Capability
  • VCC Undervoltage Lockout (UVLO)
  • 6-Pin 3-mm × 3-mm WSON-6 Package
  • Low-Side Gate Driver With Body-Diode
    Conduction Sensing
  • Gate Turnoff Edge Body-Diode Conduction
    Reporting
  • Gate Turnon Edge Delay Optimization
  • Works Together With the Dead-Time
    Compensation (DTC) Module in the UCD3138A
    Family of Digital Power Controllers:
    • Automatic or Manual Dead-Time Adjustment of
      Gate Turnon and Turnoff Edges
    • Negative Current Protection
  • –150-mV Body-Diode Conduction Sensing
    Threshold
  • Able to Sense Body Diode Conduction Times as
    Low as 10 ns
  • 4-A Peak-Source and 6-A Peak-Sink Drive
    Current
  • Fast Propagation Delays (14-ns Typical)
  • Fast Rise and Fall Times (5-ns Typical)
  • Up to 2-MHz Operating Frequency
  • 4.5-V to 18-V Supply Range
  • Rail-to-Rail Drive Capability
  • VCC Undervoltage Lockout (UVLO)
  • 6-Pin 3-mm × 3-mm WSON-6 Package

The UCD7138 device is a 4-A and 6-A single-channel MOSFET driver with body-diode conduction sensing and reporting and is a high performance driver that allows the Texas Instruments UCD3138A digital PWM controller to achieve advanced synchronous-rectification (SR) control. The device contains a high-speed gate driver, a body-diode conduction-sensing circuit, and a turnon delay optimization circuit. The device is suitable for high-power, high-efficiency isolated converter applications where SR dead-time optimization is desired.

The UCD7138 device offers asymmetrical rail-to-rail 4-A source and 6-A sink peak-current drive capability. The short propagation delay and fast rise and fall time allows efficient operation at high frequencies. An internal high-speed comparator with a –150-mV threshold detects the body-diode conduction and reports the information to the UCD3138A digital-power controller. The UCD7138 device is capable of sensing body-diode conduction time as low as 10 ns. The SR turnon edge is optimized by the UCD7138 device. The SR turnoff edge is optimized by the UCD3138A digital-power controller which analyzes the body-diode conduction information reported by the UCD7138 DTC pin.

The benefits of the chipset include maximizing system efficiency by minimizing body-diode conduction time, robust and fast negative-current protection, and a simple interface.

The UCD7138 device is a 4-A and 6-A single-channel MOSFET driver with body-diode conduction sensing and reporting and is a high performance driver that allows the Texas Instruments UCD3138A digital PWM controller to achieve advanced synchronous-rectification (SR) control. The device contains a high-speed gate driver, a body-diode conduction-sensing circuit, and a turnon delay optimization circuit. The device is suitable for high-power, high-efficiency isolated converter applications where SR dead-time optimization is desired.

The UCD7138 device offers asymmetrical rail-to-rail 4-A source and 6-A sink peak-current drive capability. The short propagation delay and fast rise and fall time allows efficient operation at high frequencies. An internal high-speed comparator with a –150-mV threshold detects the body-diode conduction and reports the information to the UCD3138A digital-power controller. The UCD7138 device is capable of sensing body-diode conduction time as low as 10 ns. The SR turnon edge is optimized by the UCD7138 device. The SR turnoff edge is optimized by the UCD3138A digital-power controller which analyzes the body-diode conduction information reported by the UCD7138 DTC pin.

The benefits of the chipset include maximizing system efficiency by minimizing body-diode conduction time, robust and fast negative-current protection, and a simple interface.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート UCD7138 4-A and 6-A Single-Channel Synchronous-Rectifier Driver With Body-Diode Conduction Sensing and Reporting データシート (Rev. B) PDF | HTML 2015年 5月 13日
アプリケーション・ノート Intelligent LLC SR Control Using C2000 and UCD7138 (Rev. A) PDF | HTML 2022年 6月 27日
技術記事 Power Tips: How GaN devices boost resonant converter efficiency PDF | HTML 2016年 8月 25日
アプリケーション・ノート Using UCD7138 and UCD3138A for Advanced Synchronous Rectification Control (Rev. B) 2015年 10月 23日
技術記事 Is your power supply smart enough to be cool PDF | HTML 2015年 5月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

UCD3138ALLCEVM150 — UCD3138A LLC 評価基板

UCD3138ALLCEVM150 は評価基板 (EVM) ボードで、LLC 共振ハーフブリッジ DC/DC コンバータとして機能し、制御カード UCD3138ACCEVM149 でデジタル制御されます。この評価基板を使用すると、LLC 共振ハーフブリッジ DC/DC 変換アプリケーションで UCD3138A を使用するデジタル電源制御を評価できます。この評価基板は、350Vdc ~ 400Vdc の DC ライン入力を許容でき、公称出力電圧は 12Vdc、2 次側同期整流器動作の恩恵を受ける 94% を上回るピーク効率で、340W (...)

ユーザー ガイド: PDF
シミュレーション・モデル

UCD7138 PSpice Transient Model

SLVMAT7.ZIP (77 KB) - PSpice Model
リファレンス・デザイン

PMP23340C2K — C2000™ マイコン使用、48V から 12V への変換、GaN 対応、1.1kW、1/8 ブリック パワー モジュールのリファレンス デザイン

このリファレンス デザインは 1 個の高性能 GaN を採用し、中間バス コンバータで高効率と小型フォーム ファクタを両立する方法を提示します。
試験報告書: PDF
リファレンス・デザイン

PMP23340UCD — 絶縁型デジタル電源コントローラ使用、48V から 12V への変換、GaN 対応、1.1kW、1/8 ブリックのリファレンス デザイン

このリファレンス デザインは 1 個の高性能 GaN を採用し、デジタル電源絶縁型コントローラである UCD3138ARJAT を使用する中間バス コンバータで、高効率と小型フォーム ファクタを両立する方法を提示します。
試験報告書: PDF
リファレンス・デザイン

TIDM-1001 — C2000™™ マイコンを使用した、2 相インターリーブ LLC 共振コンバータのリファレンス デザイン

共振コンバータは、サーバ、通信、車載、産業用などの電源用途で採用されている DC/DC コンバータです。効率と電力密度が高く、さまざまな業界標準の要件および増大する電力密度の目標に対応しており、中電力から大電力用途向けのコンバータとして最適です。

このリファレンス デザインは、デジタル制御 500W 2 相インターリーブ LLC 共振コンバータを実装しています。このシステムは、単一の C2000™ マイクロコントローラ (MCU) である TMS320F280025C で制御しています。また、この MCU は、パワー エレクトロニクスのスイッチング デバイスがさまざまな動作モードで使用する (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP20978 — 高電圧 GaN FET を搭載した高効率、高電力密度 1kW 共振コンバータのリファレンス デザイン

PMP20978 リファレンス デザインは、高効率で電力密度が高く軽量な共振コンバータのリファレンス デザインです。390V の入力を 48V/1kW の出力に変換します。PMP20978 の電力段は、140W/インチ立方を上回る電力密度を実現します。基板全体の重量は 230g 未満です。定常状態でスイッチング周波数が 950kHz に固定されており、97.6% のピーク効率を達成します。 
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP21309 — HV GaN FET 搭載、24V/500W 共振コンバータのリファレンス デザイン

このリファレンス デザインは、高周波共振コンバータのリファレンス デザインです。共振周波数が 500kHz である共振タンクを使用して、出力電圧を 24V に安定化し、入力電圧範囲は 380V ~ 400V です。このデザインは、TI の高電圧 GaN デバイスを LMG3410R070 と UCD3138A と組み合わせて使用し、デッドタイムと同期整流器 (SR) 導通を最適化して、97.9% のピーク効率を達成します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP21842 — HV GaN FET 搭載、12V/500W 共振コンバータのリファレンス デザイン

高周波共振コンバータを提示するこのリファレンス デザインは、共振周波数が 500kHz である共振タンクを使用して、380V ~ 400V の入力電圧範囲から 12V の安定化出力を供給します。このデザインは、TI の高電圧 GaN デバイスを UCD3138A や UCD7138 と組み合わせて使用し、デッドタイムと同期整流器 (SR) 導通を最適化して、(バイアス電源を含め) 96.0% のピーク効率を達成します。
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00512 — 340W デジタル制御 LLC 共振ハーフ ブリッジ DC/DC 電力変換のリファレンス デザイン

このデザインは、3138ACC32EVM-149 ドーター カードを使用したデジタル制御を実行する、LLC 共振ハーフ ブリッジ DC-DC パワー コンバータです。ロード済みのファームウェアを搭載したドーター カードを使用して、LLC 共振ハーフ ブリッジ コンバータで求められる制御機能を実現します。  TIDA-00512 (3138ALLCEVM-150) は、350VDC ~ 400VDC の DC 入力を受け取り、公称 12VDC を出力します。最大出力電力は 340W、または最大出力電流は 29A です。

APEC での出展状況

試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRS) 6 Ultra Librarian