UCD90240

生産中止品

24 レール PMBus 電源シーケンス ICとパワー・マネージャ

alarm通知 ご注文はこちら

製品詳細

Supply voltage (min) (V) 3.15 Number of supplies monitored 24 Supply voltage (max) (V) 3.63 Iq (typ) (mA) 31.4 Number of sequenced outputs 24 Rating Catalog Operating temperature range (°C) to
Supply voltage (min) (V) 3.15 Number of supplies monitored 24 Supply voltage (max) (V) 3.63 Iq (typ) (mA) 31.4 Number of sequenced outputs 24 Rating Catalog Operating temperature range (°C) to
JRBGA (ZRB) 157 81 mm² 9 x 9
  • Sequence, Monitor and Margin 24 Voltage Rails
    with a 9-mm × 9-mm Small Footprint
  • Monitor and Respond to User-Defined Faults
    Including OV, UV, OC, UC, Temperature, Time-
    out, and GPI-Triggered Faults
  • Flexible Sequence-on/off Dependencies, Delay
    Time, Boolean Logic, and GPIO Configuration to
    SupportComplex Sequencing Applications
  • High-accuracy Closed-loop Margining
  • Active Trim Function Improves Rail Output
    Voltage Accuracy
  • Advanced Nonvolatile Event Logging to Assist
    System Debugging
    • Single-Event Fault Log (100 Entries)
    • Peak Value Log
    • Black Box Fault Log to Save Status of all
      Rails and I/O Pins at the First Fault
  • Easily Cascade Up to 4 Power Sequencers and
    Take Coordinated Fault Responses
  • Easy-to-Use Fusion GUIs Eliminate Coding Efforts
    • Online and Offline System Level Design
    • Online Monitoring and Debugging
    • Manufacturing GUI Optimized for
      Manufacturers
  • Programmable Watchdog Timer and System
    Reset
  • Pin-Selected Rail State
  • PMBus 1.2 Compliant
  • Sequence, Monitor and Margin 24 Voltage Rails
    with a 9-mm × 9-mm Small Footprint
  • Monitor and Respond to User-Defined Faults
    Including OV, UV, OC, UC, Temperature, Time-
    out, and GPI-Triggered Faults
  • Flexible Sequence-on/off Dependencies, Delay
    Time, Boolean Logic, and GPIO Configuration to
    SupportComplex Sequencing Applications
  • High-accuracy Closed-loop Margining
  • Active Trim Function Improves Rail Output
    Voltage Accuracy
  • Advanced Nonvolatile Event Logging to Assist
    System Debugging
    • Single-Event Fault Log (100 Entries)
    • Peak Value Log
    • Black Box Fault Log to Save Status of all
      Rails and I/O Pins at the First Fault
  • Easily Cascade Up to 4 Power Sequencers and
    Take Coordinated Fault Responses
  • Easy-to-Use Fusion GUIs Eliminate Coding Efforts
    • Online and Offline System Level Design
    • Online Monitoring and Debugging
    • Manufacturing GUI Optimized for
      Manufacturers
  • Programmable Watchdog Timer and System
    Reset
  • Pin-Selected Rail State
  • PMBus 1.2 Compliant

The UCD90240 is a 24-rail PMBus addressable power sequencer and system manager in a compact 9-mm × 9-mm BGA package.

The device provides 24 analog monitor (MON) pins to monitor power-supply voltage, current, or temperature with two 12-bit ADC engines, 24 dedicated enable (EN) pins to control power rail on/off, 24 dedicated margin pins for closed-loop margining, 12 Logic GPO (LGPO) pins to support flexible Boolean logic and state machine functions, and 24 GPIO pins which can be configured as GPI, GPO, System Reset, cascading fault pins, and Watchdog I/O, and so forth.

The 24 EN pins and the 12 LGPO pins can be configured to be active driven or open-drain outputs.

Nonvolatile Event Logging preserves fault events after power dropout. Black Box Fault Log feature and preserves the status of all rails and I/O pins when the first fault occurs.

The cascading feature offers convenient ways to manage up to 96 voltage rails through one SYNC_CLK pin connection. The Fault Pin feature coordinates among cascaded devices to take synchronized fault responses.

The Pin-Selected Rail States feature uses up to three GPIs to control up to eight user-defined power states. These states can implement system low-power modes as outlined in the Advanced Configuration and Power Interface (ACPI) specification.

The TI Fusion Digital Power™ designer software is an intuitive PC-based graphical user interface (GUI) that can configure, store, and monitor all system operating parameters.

The UCD90240 is a 24-rail PMBus addressable power sequencer and system manager in a compact 9-mm × 9-mm BGA package.

The device provides 24 analog monitor (MON) pins to monitor power-supply voltage, current, or temperature with two 12-bit ADC engines, 24 dedicated enable (EN) pins to control power rail on/off, 24 dedicated margin pins for closed-loop margining, 12 Logic GPO (LGPO) pins to support flexible Boolean logic and state machine functions, and 24 GPIO pins which can be configured as GPI, GPO, System Reset, cascading fault pins, and Watchdog I/O, and so forth.

The 24 EN pins and the 12 LGPO pins can be configured to be active driven or open-drain outputs.

Nonvolatile Event Logging preserves fault events after power dropout. Black Box Fault Log feature and preserves the status of all rails and I/O pins when the first fault occurs.

The cascading feature offers convenient ways to manage up to 96 voltage rails through one SYNC_CLK pin connection. The Fault Pin feature coordinates among cascaded devices to take synchronized fault responses.

The Pin-Selected Rail States feature uses up to three GPIs to control up to eight user-defined power states. These states can implement system low-power modes as outlined in the Advanced Configuration and Power Interface (ACPI) specification.

The TI Fusion Digital Power™ designer software is an intuitive PC-based graphical user interface (GUI) that can configure, store, and monitor all system operating parameters.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート UCD90240 24-Rail PMBus Power Sequencer and System Manager データシート PDF | HTML 2015年 1月 8日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点