OPA455

ACTIVE

150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 150 Iout (typ) (A) 0.045 GBW (typ) (MHz) 6.5 Slew rate (typ) (V/µs) 32 Vos (offset voltage at 25°C) (max) (mV) 3.4 Offset drift (typ) (V/°C) 0.000004 Iq per channel (typ) (mA) 3.2 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 100 CMRR (typ) (dB) 120 Rail-to-rail No Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 150 Iout (typ) (A) 0.045 GBW (typ) (MHz) 6.5 Slew rate (typ) (V/µs) 32 Vos (offset voltage at 25°C) (max) (mV) 3.4 Offset drift (typ) (V/°C) 0.000004 Iq per channel (typ) (mA) 3.2 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Input bias current (max) (pA) 100 CMRR (typ) (dB) 120 Rail-to-rail No Architecture FET
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide power-supply range:
    • ±6 V to ±75 V
    • 12 V to 150 V
  • High-output load drive: IO ±45 mA
  • Current limit protection
  • Thermal protection
  • Status flag
  • Independent output disable
  • Gain bandwidth: 6.5 MHz
  • Slew rate: 32 V/µs
  • Wide temperature range: –40°C to +85°C
  • 8-pin HSOIC (SO PowerPAD™) package
  • Wide power-supply range:
    • ±6 V to ±75 V
    • 12 V to 150 V
  • High-output load drive: IO ±45 mA
  • Current limit protection
  • Thermal protection
  • Status flag
  • Independent output disable
  • Gain bandwidth: 6.5 MHz
  • Slew rate: 32 V/µs
  • Wide temperature range: –40°C to +85°C
  • 8-pin HSOIC (SO PowerPAD™) package

The OPA455 is a high-voltage (150-V), high current drive (45-mA), unity-gain stable operational amplifier with a gain-bandwidth product of 6.5 MHz and slew rate of 32 V/us. As a result of the amplifier wide output range, this device is an excellent choice for high-voltage piezo driving, avalance photodiode biasing, and high-voltage Howland current pump or voltage output stages.

The OPA455 is internally protected against overtemperature conditions and current overloads. The device is fully specified to perform over a wide power-supply range of ±6 V to ±75 V, or on a single supply of 12 V to 150 V. The status flag is an open-drain output that allows the device to be easily referenced to standard, low-voltage, logic circuitry. This high-voltage operational amplifier provides excellent accuracy and wide output swing, and is free from phase-inversion problems that are often found in similar amplifiers.

The output can be disabled using the enable-disable (E/D) pin. The E/D pin has a common return pin to allow for easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

 

The OPA455 is a high-voltage (150-V), high current drive (45-mA), unity-gain stable operational amplifier with a gain-bandwidth product of 6.5 MHz and slew rate of 32 V/us. As a result of the amplifier wide output range, this device is an excellent choice for high-voltage piezo driving, avalance photodiode biasing, and high-voltage Howland current pump or voltage output stages.

The OPA455 is internally protected against overtemperature conditions and current overloads. The device is fully specified to perform over a wide power-supply range of ±6 V to ±75 V, or on a single supply of 12 V to 150 V. The status flag is an open-drain output that allows the device to be easily referenced to standard, low-voltage, logic circuitry. This high-voltage operational amplifier provides excellent accuracy and wide output swing, and is free from phase-inversion problems that are often found in similar amplifiers.

The output can be disabled using the enable-disable (E/D) pin. The E/D pin has a common return pin to allow for easy interface to low-voltage logic circuitry. This disable is accomplished without disturbing the input signal path, not only saving power but also protecting the load.

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA454 ACTIVE High voltage (100 V), high-current (50 mA) operational amplifiers, g=1 stable Improved DC precision at a lower supply voltage and bandwidth.
OPA462 ACTIVE 180-V, wide bandwidth (6.5 MHz), high-slew rate (25 V/µs) unity-gain stable op amp For higher supply voltages consider the OPA462

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPA455 High-Voltage (150-V), Wide-Bandwidth (6.5-MHz), High Output Current (45-mA), Unity-Gain Stable Op Amp datasheet PDF | HTML 27 Oct 2020
Application note Techniques for Extending the Usable Power Supply Range of the OPA462 PDF | HTML 24 Mar 2021
Application brief How to Select Precision Amplifiers for Semiconductor Testers (Rev. A) PDF | HTML 03 Dec 2020
Certificate OPA455EVM EU Declaration of Conformity (DoC) 13 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Evaluation board

OPA455EVM — 150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp evaluation module

The OPA455EVM evaluation module (EVM) provides a platform to evaluate the OPA455 high-voltage, high-current operational amplifier. Multiple component footprints allow most common circuit configurations including Howland Current Pump.
User guide: PDF | HTML
Not available on TI.com
Simulation model

OPA455 PSpice Model (Rev. B)

SBOMB81B.ZIP (30 KB) - PSpice Model
Simulation model

OPA455 TINA-TI Reference Design (Rev. A)

SBOMB82A.TSC (316 KB) - TINA-TI Reference Design
Simulation model

OPA455 TINA-TI Spice Model (Rev. A)

SBOMB80A.ZIP (10 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos