TIDA-010128

TIDA-010128

Design files

Overview

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time mismatch is critical to achieve performance. The complexity of interleaving increases with higher sampling clock. The phase matching between the ADCs is one of the critical specifications to achieve better SFDR and ENOB. This reference design uses the noiseless aperture delay adjustment feature on ADC12DJ5200RF with a 19 fs precise phase control steps that eases 20.8 GSPS interleaving implementation. The reference design uses on-board low noise JESD204B clock generator based on LMK04828 and LMX2594 that meets 12 bit system performance requirement.

Features
  • 20.8 GSPS Time interleaved 12-bit RF-sampling ADCs
  • 6 GHz Analog front end
  • Fine sample clock phase adjustment (19 fs resolution)
  • Phase synchronization of multiple ADCs
  • Companion power reference design with a >85% efficiency at 12-V input
  • JESD204B supporting 8, 16, or 32 JESD lanes, data rates up to 12.8 Gbps per lane
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUER5.PDF (11799 KB)

Reference design overview and verified performance test data

TIDUEI2.PDF (6296 KB)

Reference design overview and verified performance test data

TIDRZR2.PDF (2982 KB)

Detailed overview of design layout for component placement

TIDRZ71A.PDF (241 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZR4.ZIP (37213 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFH0.ZIP (13521 KB)

Design file that contains information on physical board layer of design PCB

TIDRZR3.PDF (28701 KB)

PCB layer plot file used for generating PCB design layout

TIDRZR1.PDF (3344 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Analog & precision switches & muxes

SN74LVC2G53 — 5V, 2:1 (SPDT), 1-channel, analog switch

Data sheet: PDF | HTML
Clock buffers

LMK00304 — 3.1-GHz differential clock buffer/level translator with 4 configurable outputs

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Comparators

LMC6762 — Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Data sheet: PDF | HTML
Digital temperature sensors

LM95233 — ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
High-speed ADCs (≥10 MSPS)

ADC12DJ5200RF — RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA9534A — 8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

DS90LT012AQ-Q1 — Automotive LVDS differential line receiver

Data sheet: PDF
LVDS, M-LVDS & PECL ICs

DS90LV028AQ-Q1 — Automotive LVDS dual differential line receiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702 — 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A33 — 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8300 — 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A84 — 3-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good with high-accuracy

Data sheet: PDF | HTML
MOSFETs

CSD15571Q2 — 20-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Oscillators

LMK61E2 — Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPS82130 — 17-V input 3-A step-down converter module with integrated inductor

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX2594 — 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH5401 — 8-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH6401 — 4.5 GHz ultra wideband digital variable gain amplifier

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25926 — 4.5-V to 13.8-V, 30mΩ, 2-5A eFuse

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

ADC12DJ5200RFEVM — ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADC12DJ5200RFEVM — ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers
Evaluation board

TSW14J57EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

This reference design describes a 20.8 GSPS sampling system using RF sampling analog-to-digital converters (ADCs) in time interleaved configuration. Time interleaving method is a proven and traditional way of increasing sample rate, however, matching individual ADCs offset, gain and sampling time (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-010132 — Multichannel RF transceiver reference design for radar applications TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer TIDA-01442 — Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

TSW14J57EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-010132 — Multichannel RF transceiver reference design for radar applications TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer TIDA-01442 — Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Design guide Scalable 20.8 GSPS Reference Design for 12-bit Digitizers May 22, 2019
* Design guide 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide Mar 5, 2019
Technical article Step-by-step considerations for designing wide-bandwidth multichannel systems PDF | HTML Jun 4, 2019
White paper Interleaving ADCs for Higher Sample Rates Feb 1, 2005
Application note Defining Skew, Propagation-Delay, Phase Offset (Phase Error) Nov 28, 2001

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos