TIDA-010132

TIDA-010132

Design files

Overview

This reference design, an 8-channel analog front end (AFE), uses two AFE7444 4-channel RF transceivers and LMK04828-LMX2594-based clocking subsystem which can enable designs to scale to 16 channels or more. Each AFE channel consists of a 14-bit, 9GSPS DAC and a 3GSPS ADC that is synchronized to less than 10ps skew with > 75-dB dynamic range at 2.6GHz.

Features
  • High density, scalable 8-channel RF sampling analog frontend with single FMC interface
  • System clock skew less than 5 psec across devices
  • Clock phase adjustment with 0.5 psec step resolution
  • Low noise clock generation for 14-bit analog frontend performance
  • Digital function (NCO, DDC and so forth) synchronization across multiple transceivers
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEI5.PDF (9578 KB)

Reference design overview and verified performance test data

TIDRZS7.PDF (5876 KB)

Detailed overview of design layout for component placement

TIDRZS6.PDF (235 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZS9.ZIP (20489 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFH4.ZIP (14069 KB)

Design file that contains information on physical board layer of design PCB

TIDRZS8.PDF (33502 KB)

PCB layer plot file used for generating PCB design layout

TIDRZS5.PDF (3828 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

SN74LVC1G3157 — 5V, 2:1 (SPDT), 1-channel, analog switch

Data sheet: PDF | HTML
Clock buffers

CDCLVP1102 — Low jitter 1:2 universal-to-LVPECL buffer

Data sheet: PDF | HTML
Clock buffers

LMK00304 — 3.1-GHz differential clock buffer/level translator with 4 configurable outputs

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04832 — Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop

Data sheet: PDF | HTML
D-type latches

SN74LVC573A — 1.65-V to 3.6-V, Octal Transparent D-Type Latches With 3-State Outputs

Data sheet: PDF
I2C & SPI general-purpose I/Os (GPIOs)

TCA9534A — 8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04 — Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
LVDS, M-LVDS & PECL ICs

DS90LV028AQ-Q1 — Automotive LVDS dual differential line receiver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G125 — 2-ch, 1.65-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Oscillators

LMK61E2 — Ultra-low jitter, EEPROM programmable oscillator for medical imaging and test and measurement

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX2594 — 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support

Data sheet: PDF | HTML
RF transceivers

AFE7444 — 4-transmit, 4-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 600-MHz IBW

Data sheet: PDF | HTML
Voltage translators

TXS0102 — 2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Voltage translators

TXS0102V — Two-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML
Voltage translators

TXS0102V-Q1 — Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TSW14J57EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

This reference design, an 8-channel analog front end (AFE), uses two AFE7444 4-channel RF transceivers and LMK04828-LMX2594-based clocking subsystem which can enable designs to scale to 16 channels or more. Each AFE channel consists of a 14-bit, 9GSPS DAC and a 3GSPS ADC that is synchronized to (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-010132 — Multichannel RF transceiver reference design for radar applications TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer TIDA-01442 — Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

TSW14J57EVM — Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-010132 — Multichannel RF transceiver reference design for radar applications TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer TIDA-01442 — Direct RF-Sampling Radar Receiver for L-, S-, C-, and X-Band Using ADC12DJ3200 Reference Design

Software development

GUI for evaluation module (EVM)

TIDCFH5 — TIDA-010132 HSDC TIDA GUI

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010132 — Multichannel RF transceiver reference design for radar applications

TIDCFH5 — TIDA-010132 HSDC TIDA GUI

close
Latest version
Version: 01.00.00.00
Release date: May 30, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010132 — Multichannel RF transceiver reference design for radar applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfh5 or www.ti.com/lit/xx/tidcfh5/tidcfh5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFH5. Please update any bookmarks accordingly.
GUI for evaluation module (EVM)

TIDCFH6 — TIDA-010132 HSDC TIDA GUI Configuration Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010132 — Multichannel RF transceiver reference design for radar applications

TIDCFH6 — TIDA-010132 HSDC TIDA GUI Configuration Files

close
Latest version
Version: 01.00.00.00
Release date: May 30, 2019
Hardware development
Reference design
TIDA-010132 — Multichannel RF transceiver reference design for radar applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfh6 or www.ti.com/lit/xx/tidcfh6/tidcfh6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFH6. Please update any bookmarks accordingly.
Support software

TIDCFH7 — TIDA-010132 HSDC Pro Patch

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010132 — Multichannel RF transceiver reference design for radar applications

TIDCFH7 — TIDA-010132 HSDC Pro Patch

close
Latest version
Version: 01.00.00.00
Release date: May 30, 2019
Hardware development
Reference design
TIDA-010132 — Multichannel RF transceiver reference design for radar applications

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfh7 or www.ti.com/lit/xx/tidcfh7/tidcfh7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFH7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Multichannel RF Transceiver Reference Design for Radar and Electronic Warfare May 31, 2019
User guide Getting started with the AFE74xx RF-sampling transceiver May 31, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers TIDA-01021 — Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer

Software development

SUPPORT SOFTWARE
DATACONVERTERPRO-SW — High-speed data converter pro software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos