TPS54541EVM-555
TPS54541EVM-555 评估模块
TPS54541EVM-555
概述
The TPS54541EVM-555 is a fully assembled and tested circuit for evaluating the TPS54541 Step-Down Converter. The TPS54541EVM-555 operates from a 6.0V to 42V input (12V nominal) and provides a 3.3V output at 5.0A.
特性
- 4.5 V to 42 V Input Supply Voltage
- Integrated 87-mΩ High Side N-Channel MOSFET
- 152 µA Operating Quiescent Current
- 2 µA Shutdown Current
- 100 kHz to 2.5 MHz Switching Frequency
- Adjustable UVLO Voltage and Hysteresis
- Adjustable Soft-Start and Sequencing
- UV and OV Power Good Output
AC/DC 和 DC/DC 转换器(集成 FET)
立即订购并开发
评估板
TPS54541EVM-555 — TPS54541EVM-555 评估模块
TI.com 上无现货
计算工具
SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool
SLVC452 — TPS54360 and TPS54361 Family Design Excel Tool
版本: 01.00.00.0E
发布日期: 06 一月 2015
产品
AC/DC 和 DC/DC 转换器(集成 FET)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc452 or www.ti.com.cn/lit/xx/slvc452e/slvc452e.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC452. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS54541EVM-555 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
EVM 用户指南 | Evaluation Module for the TPS54541 Step-Down Converter | 2013年 11月 5日 |