Select a version

Select a version

No results found. Please clear your search and try again.

FLYBUCK-FLYBACK-DESIGN-CALC

Flybuck / Flyback Calculator

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 01.00.00.0B
Release date: Dec 7, 2016
Products
AC/DC controllers
LM3524D — 40V, 0.2A 350KHz PWM controller LM5020 — 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller TPS55010 — 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
DC/DC controllers
LM3017 — High Efficiency Low-Side Controller with True Shutdown LM3478 — 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 — 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 — 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 — 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 — 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 — 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM3578A — 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5022 — 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 — Dual Pulse-Width-Modulation Control Circuit TL1451A — 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP — Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 — 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 — PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A — PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 — PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M — PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 — 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 — 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 — Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller UC2572 — Negative output Flyback pulse width modulator
DC/DC converters
LM25017 — 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 — 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 — 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM2577 — 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 — 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 — 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 — 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 — 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 — 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 — 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2623-Q1 — 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified LM2735 — 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 — 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM34925 — 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 — 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 — 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5000 — 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 — 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 — 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 — 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM5015 — 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator LM5017 — 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 — 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 — 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 — LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 — Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A — LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 — Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM78S40 — 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 — 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP — Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 — Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 — 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 — 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency

Release Information

The design resource accessed as www.ti.com/lit/zip/slpc017 or www.ti.com/lit/xx/slpc017b/slpc017b.zip has been migrated to a new user experience at www.ti.com/tool/download/SLPC017. Please update any bookmarks accordingly.