Home Power management DC/DC switching regulators DC/DC converters

LM5002

ACTIVE

3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM51581 ACTIVE 1.5-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum Newer device with higher Vout capability and higher switch current

Product details

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 75 Vin (min) (V) 3.1 Vout (max) (V) 75 Vout (min) (V) 1.26 Features Enable, Frequency synchronization, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031 Duty cycle (max) (%) 85
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 75 Vin (min) (V) 3.1 Vout (max) (V) 75 Vout (min) (V) 1.26 Features Enable, Frequency synchronization, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0031 Duty cycle (max) (%) 85
SOIC (D) 8 29.4 mm² 4.9 x 6 WSON (NGT) 8 16 mm² 4 x 4
  • Integrated 75-V N-channel MOSFET
  • Ultra-wide input voltage range from 3.1 V to 75 V
  • Integrated high voltage bias regulator
  • Adjustable output voltage
  • 1.5% output voltage accuracy
  • Current mode control with selectable compensation
  • Wide bandwidth error amplifier
  • Integrated current sensing and limiting
  • Integrated slope compensation
  • 85% maximum duty cycle limit
  • Single resistor oscillator programming
  • Oscillator synchronization capability
  • Enable and undervoltage lockout (UVLO) pin
  • 8-pin SOIC package
  • 8-pin WSON package
  • Thermal shutdown with hysteresis
  • Integrated 75-V N-channel MOSFET
  • Ultra-wide input voltage range from 3.1 V to 75 V
  • Integrated high voltage bias regulator
  • Adjustable output voltage
  • 1.5% output voltage accuracy
  • Current mode control with selectable compensation
  • Wide bandwidth error amplifier
  • Integrated current sensing and limiting
  • Integrated slope compensation
  • 85% maximum duty cycle limit
  • Single resistor oscillator programming
  • Oscillator synchronization capability
  • Enable and undervoltage lockout (UVLO) pin
  • 8-pin SOIC package
  • 8-pin WSON package
  • Thermal shutdown with hysteresis

The LM5002 high voltage switch mode regulator features all of the functions necessary to implement efficient high voltage boost, flyback, SEPIC and forward converters, using few external components. This easy to use regulator integrates a 75-V N-Channel MOSFET with a 0.5-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability. The device is available in both 8-pin SOIC and 8-pin WSON packages. To create a custom regulator design, use the LM5002 with WEBENCH® Power Designer.

The LM5002 high voltage switch mode regulator features all of the functions necessary to implement efficient high voltage boost, flyback, SEPIC and forward converters, using few external components. This easy to use regulator integrates a 75-V N-Channel MOSFET with a 0.5-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability. The device is available in both 8-pin SOIC and 8-pin WSON packages. To create a custom regulator design, use the LM5002 with WEBENCH® Power Designer.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM5002 Wide Input Voltage Switch Mode Regulator datasheet (Rev. F) PDF | HTML 06 May 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper Wide VIN power management ICs simplify white paper (Rev. A) 19 Sep 2013
User guide AN-1736 LM3433 HB LED Driver Evaluation Kit (Rev. C) 03 May 2013
User guide AN-2041 LM3434 20A Evaluation Board (Rev. B) 03 May 2013
User guide Small Split Rail Isolated + - 5V Power Supply Generator User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5002 PSpice Transient Model

SNVM392.ZIP (247 KB) - PSpice Model
Simulation model

LM5002 TINA-TI LOAD Transient Reference Design

SNVM531.TSC (421 KB) - TINA-TI Reference Design
Simulation model

LM5002 TINA-TI STARTUP Reference Design

SNVM530.TSC (450 KB) - TINA-TI Reference Design
Simulation model

LM5002 TINA-TI Transient Spice Model

SNVM532.ZIP (18 KB) - TINA-TI Spice Model
Simulation model

LM5002 Unencrypted PSpice Transient Model

SNVM952.ZIP (3 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
  • LM3524D 40V, 0.2A 350KHz PWM controller
  • LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller
  • TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
DC/DC controllers
  • LM3017 High Efficiency Low-Side Controller with True Shutdown
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback
  • LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
  • LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application
  • LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller
  • TL1451 Dual Pulse-Width-Modulation Control Circuit
  • TL1451A 3.6V to 50V dual channel controller with Wide input voltage range
  • TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits
  • TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified
  • TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C
  • TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C
  • TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage
  • TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
  • TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • UC2572 Negative output Flyback pulse width modulator
DC/DC converters
  • LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator
  • LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM2577 3.5-V to 40-V, 3-A low component count step-up regulator
  • LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator
  • LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator
  • LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC
  • LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC
  • LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified
  • LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator
  • LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified
  • LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator
  • LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator
  • LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator
  • LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter
  • LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator
  • LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator
  • LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter
  • LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter
  • LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator
  • TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter
  • TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator
  • TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified
  • TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Reference designs

TIDA-03031 — Input Protection and Backup Supply Reference Design for 25W PLC Controller Unit

The TIDA-03031 reference design provides a solution for input power path protection and backup supply design in a typical PLC controller unit. It replaces traditionally used discrete-circuit implementations with fully integrated protection circuits.
Design guide: PDF
Schematic: PDF
Reference designs

PMP20967 — Adjustable dual-level constant-current load reference design for transient testing

This adjustable dual-level constant-current load reference design helps engineers test a power supply output load transient response with special features and easy operation. The board provides load transient adjustments for low and high level with slew rates as high as 100 A/µs. Timing (...)
Test report: PDF
Reference designs

TIDA-00782 — Portable, High Brightness HD Projection Display Reference Design using DLP® Technology

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
WSON (NGT) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos