Home Power management DC/DC switching regulators DC/DC converters

LM2587

ACTIVE

4V to 40V, 5A Step-Up Wide Vin Flyback Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5158 ACTIVE 3-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum Newer device with higher Vout capability and higher switch current

Product details

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 60 Vout (min) (V) 1.23 Features Nonsynchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.011 Duty cycle (max) (%) 98
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 4 Vout (max) (V) 60 Vout (min) (V) 1.23 Features Nonsynchronous rectification, UVLO fixed Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.011 Duty cycle (max) (%) 98
TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Requires Few External Components
  • Family of Standard Inductors and Transformers
  • NPN Output Switches 5 A, Can Stand Off 65 V
  • Wide Input Voltage Range: 4 V to 40 V
  • Current-mode Operation for Improved Transient Response, Line Regulation, and Current Limit
  • 100-kHz Switching Frequency
  • Internal Soft-Start Function Reduces In-rush Current During Start-up
  • Output Transistor Protected by Current Limit, Undervoltage Lockout, and Thermal Shutdown
  • System Output Voltage Tolerance of ±4% Maximum Over Line and Load Conditions
  • Create a Custom Design Using the LM2587 With the WEBENCH® Power Designer
  • Requires Few External Components
  • Family of Standard Inductors and Transformers
  • NPN Output Switches 5 A, Can Stand Off 65 V
  • Wide Input Voltage Range: 4 V to 40 V
  • Current-mode Operation for Improved Transient Response, Line Regulation, and Current Limit
  • 100-kHz Switching Frequency
  • Internal Soft-Start Function Reduces In-rush Current During Start-up
  • Output Transistor Protected by Current Limit, Undervoltage Lockout, and Thermal Shutdown
  • System Output Voltage Tolerance of ±4% Maximum Over Line and Load Conditions
  • Create a Custom Design Using the LM2587 With the WEBENCH® Power Designer

The LM2587 series of regulators are monolithic integrated circuits specifically designed for flyback, step-up (boost), and forward converter applications. The device is available in 4 different output voltage versions: 3.3 V, 5 V, 12 V, and adjustable.

Requiring a minimum number of external components, these regulators are cost effective, and simple to use. Included in the datasheet are typical circuits of boost and flyback regulators. Also listed are selector guides for diodes and capacitors and a family of standard inductors and flyback transformers designed to work with these switching regulators.

The power switch is a 5-A NPN device that can stand-off 65 V. Protecting the power switch are current and thermal limiting circuits, and an undervoltage lockout circuit. This IC contains a 100 kHz fixed-frequency internal oscillator that permits the use of small magnetics. Other features include soft-start mode to reduce in-rush current during start up, current mode control for improved rejection of input voltage and output load transients and cycle-by-cycle current limiting. An output voltage tolerance of ±4%, within specified input voltages and output load conditions, is ensured for the power supply system.

The LM2587 series of regulators are monolithic integrated circuits specifically designed for flyback, step-up (boost), and forward converter applications. The device is available in 4 different output voltage versions: 3.3 V, 5 V, 12 V, and adjustable.

Requiring a minimum number of external components, these regulators are cost effective, and simple to use. Included in the datasheet are typical circuits of boost and flyback regulators. Also listed are selector guides for diodes and capacitors and a family of standard inductors and flyback transformers designed to work with these switching regulators.

The power switch is a 5-A NPN device that can stand-off 65 V. Protecting the power switch are current and thermal limiting circuits, and an undervoltage lockout circuit. This IC contains a 100 kHz fixed-frequency internal oscillator that permits the use of small magnetics. Other features include soft-start mode to reduce in-rush current during start up, current mode control for improved rejection of input voltage and output load transients and cycle-by-cycle current limiting. An output voltage tolerance of ±4%, within specified input voltages and output load conditions, is ensured for the power supply system.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Type Title Date
* Data sheet LM2587 4-V To 40-V, 5-A Step-Up Wide VIN Flyback Regulator datasheet (Rev. E) PDF | HTML 05 Jun 2019
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Inverted SEPIC Made SIMPLE 31 Jul 2015
Application note Softstart Using Constant Current Constant Voltage Approach 24 Jul 2015
Application note Negative Input to Positive Output made SIMPLE 09 Jul 2015
Application note Working With Boost Converters 15 Jun 2015
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1082 Adjust or Synchronize LM2586/88 Switching Frequency (Rev. B) 23 Apr 2013
Application note AN-1095 Design of Isolated Converters Using Simple Switchers (Rev. B) 23 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Dual LM2587 Boost Converter, -5V input to +5V, 2A Output 21 Mar 2007
Application note Increasing Available Load Power in an LM2587 Boost Regulator (by Paralleling) 21 Mar 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004
Application note Understanding Boost Power Stages In Switchmode Power Supplies 04 Mar 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
  • LM3524D 40V, 0.2A 350KHz PWM controller
  • LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller
  • TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
DC/DC controllers
  • LM3017 High Efficiency Low-Side Controller with True Shutdown
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback
  • LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
  • LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application
  • LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller
  • TL1451 Dual Pulse-Width-Modulation Control Circuit
  • TL1451A 3.6V to 50V dual channel controller with Wide input voltage range
  • TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits
  • TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified
  • TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C
  • TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C
  • TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage
  • TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
  • TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • UC2572 Negative output Flyback pulse width modulator
DC/DC converters
  • LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator
  • LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM2577 3.5-V to 40-V, 3-A low component count step-up regulator
  • LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator
  • LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator
  • LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC
  • LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC
  • LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified
  • LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator
  • LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified
  • LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator
  • LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator
  • LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator
  • LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter
  • LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator
  • LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator
  • LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter
  • LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter
  • LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator
  • TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter
  • TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator
  • TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified
  • TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDH) 5 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos