Home Power management DC/DC switching regulators DC/DC converters

LM2735-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TLV61047-Q1 ACTIVE Automotive, 20V input voltage, 28V output voltage, 2.2A nonsynchronous boost converter Wider input voltage and 2.4MHz frequency

Product details

Rating Automotive Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 24 Vout (min) (V) 3 Switch current limit (typ) (A) 2.25 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.007 Duty cycle (max) (%) 99
Rating Automotive Topology Boost Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 24 Vout (min) (V) 3 Switch current limit (typ) (A) 2.25 Features Enable, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.007 Duty cycle (max) (%) 99
WSON (NGG) 6 9 mm² (3 mm × 3 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Range
  • Input Voltage Range: 2.7 V to 5.5 V
  • Output Voltage Range: 3 V to 24 V
  • 2.1-A Switch Current Over Full Temperature Range
  • Current-Mode Control
  • Logic High Enable Pin
  • Ultra-Low Standby Current of 80 nA in Shutdown
  • 170-mΩ NMOS Switch
  • ±2% Feedback Voltage Accuracy
  • Ease-of-Use, Small Total Solution Size
    • Internal Soft Start
    • Internal Compensation
    • Two Switching Frequencies
    • 520 kHz (LM2735-Y)
    • 1.6 MHz (LM2735-X)
    • Uses Small Surface Mount Inductors and Chip Capacitors
    • Tiny SOT-23 and WSON Packages
  • Create a Custom Design Using the LM2735-Q1 With the WEBENCH® Power Designer
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Range
  • Input Voltage Range: 2.7 V to 5.5 V
  • Output Voltage Range: 3 V to 24 V
  • 2.1-A Switch Current Over Full Temperature Range
  • Current-Mode Control
  • Logic High Enable Pin
  • Ultra-Low Standby Current of 80 nA in Shutdown
  • 170-mΩ NMOS Switch
  • ±2% Feedback Voltage Accuracy
  • Ease-of-Use, Small Total Solution Size
    • Internal Soft Start
    • Internal Compensation
    • Two Switching Frequencies
    • 520 kHz (LM2735-Y)
    • 1.6 MHz (LM2735-X)
    • Uses Small Surface Mount Inductors and Chip Capacitors
    • Tiny SOT-23 and WSON Packages
  • Create a Custom Design Using the LM2735-Q1 With the WEBENCH® Power Designer

The LM2735-Q1 device is an easy-to-use, space-efficient 2.1-A low-side switch regulator, ideal for boost and SEPIC DC/DC regulation. The device provides all the active functions to provide local DC-DC conversion with fast-transient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to either 520 kHz or 1.6 MHz, allowing the use of extremely small surface mount inductor and chip capacitors, while providing efficiencies of up to 90%. The device can be used as a post-boost, boosting from the main automotive system 3.3V rail to power CAN transceivers and other circuits requiring 5V. The 24V output capability allows the LM2735-Q1 to power audio amplifiers, antenna, power-over-coax (PoC), and automotive audio bus (A2B) devices as well.

Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA, ideal for portable applications. Tiny SOT-23 and WSON packages provide space savings. Additional features include internal soft start, circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.

The LM2735-Q1 device is an easy-to-use, space-efficient 2.1-A low-side switch regulator, ideal for boost and SEPIC DC/DC regulation. The device provides all the active functions to provide local DC-DC conversion with fast-transient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to either 520 kHz or 1.6 MHz, allowing the use of extremely small surface mount inductor and chip capacitors, while providing efficiencies of up to 90%. The device can be used as a post-boost, boosting from the main automotive system 3.3V rail to power CAN transceivers and other circuits requiring 5V. The 24V output capability allows the LM2735-Q1 to power audio amplifiers, antenna, power-over-coax (PoC), and automotive audio bus (A2B) devices as well.

Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA, ideal for portable applications. Tiny SOT-23 and WSON packages provide space savings. Additional features include internal soft start, circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LM2735 ACTIVE 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator Commercial grade version.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM2735-Q1 520-kHz and 1.6-MHz Space-Efficient Boost and SEPIC DC/DC Regulator datasheet PDF | HTML Sep 12, 2018
Application note AN-1658 LM2735 BOOST and SEPIC DC-DC Regulator (Rev. A) Apr 23, 2013
User guide High Efficiency Portable Media Player (PMP) Dock Station User Guide Jan 27, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2735XMFEVAL — 520kHz 1.6MHz - Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X Boost 5-Pin SOT23 Demo Board

The demo board included in this shipment uses the LM2735X 1.6MHz DC-DC switching regulator that converts 3V to 5.5V input to 12V output for up to 500mA load current depending on Vin. This is a 2-layer board using the bottom layer as a Ground plane.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM2735XMYEVAL — 520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735Y Boost 8-Pin eMSOP Demo Board

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a Ground plane.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

LM2735YMFEVAL — 520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735Y Boost 5-Pin SOT23 Demo Board

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter. This is a 2-layer board using the bottom layer as a ground plane.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM2735X Unencrypted PSpice Average Model

SNVMAG4.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM2735X Unencrypted PSpice Transient Model

SNVM838.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM2735X Unencrypted PSpice Transient Model Package (Rev. A)

SNVM299A.ZIP (179 KB) - PSpice model
Supported products & hardware
Simulation model

LM2735Y Unencrypted PSpice Average Model

SNVM839.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

LM2735Y Unencrypted PSpice Transient Model

SNVM840.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM2735Y Unencrypted PSpice Transient Model Package (Rev. A)

SNVM297A.ZIP (166 KB) - PSpice model
Supported products & hardware
Simulation model

Unencrypted LM2735X PSpice Average Model (Rev. A)

SNVMAG3A.ZIP (46 KB) - PSpice model
Supported products & hardware
Simulation model

Unencrypted LM2735Y PSpice Average Model (Rev. A)

SNVM298A.ZIP (44 KB) - PSpice model
Supported products & hardware
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC — Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware
Reference design

PMP41079 — Two-phase interleaved boost converter  reference design for Class-H audio amplifiers

This reference design demonstrates a 450-W, 2-phase interleaved boost converter reference design for the Class-H audio amplifier application. To provide supply to the external audio amplifier, the controller is able to follow the Class-H control signal from the amplifier and generate an output (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (NGG) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos