Home Power management AC/DC & DC/DC controllers (external FET)

LM3488

ACTIVE

2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5155 ACTIVE 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller Up to 2.2-MHz Fsw, higher efficiency and up to 45-V input operating voltage.

Product details

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 2.97 Vout (max) (V) 500 Vout (min) (V) 1.26 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 2700 Duty cycle (max) (%) 100
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 2.97 Vout (max) (V) 500 Vout (min) (V) 1.26 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light-load efficiency, Nonsynchronous rectification, Prebias startup Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 2700 Duty cycle (max) (%) 100
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Automotive Grade Product, AEC-Q100 Qualified
  • 8-Lead VSSOP Package
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft-Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Key Specifications:
    • Wide Supply Voltage Range of 2.97 V to 40 V
    • 100-kHz to 1-MHz Adjustable and Synchronizable Clock Frequency
    • ±1.5% (Overtemperature) Internal Reference
    • 5-µA Shutdown Current (Overtemperature)
  • Create a Custom Design Using the LM3488 with the WEBENCH Power Designer
  • Automotive Grade Product, AEC-Q100 Qualified
  • 8-Lead VSSOP Package
  • Internal Push-Pull Driver With 1-A Peak Current Capability
  • Current Limit and Thermal Shutdown
  • Frequency Compensation Optimized With a Capacitor and a Resistor
  • Internal Soft-Start
  • Current Mode Operation
  • Undervoltage Lockout With Hysteresis
  • Key Specifications:
    • Wide Supply Voltage Range of 2.97 V to 40 V
    • 100-kHz to 1-MHz Adjustable and Synchronizable Clock Frequency
    • ±1.5% (Overtemperature) Internal Reference
    • 5-µA Shutdown Current (Overtemperature)
  • Create a Custom Design Using the LM3488 with the WEBENCH Power Designer

The LM3488 is a versatile low-side N-FET high-performance controller for switching regulators. This device is suitable for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency to reduce the overall solution size. The switching frequency of LM3488 can be adjusted to any value from 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an external clock. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

The LM3488 is a versatile low-side N-FET high-performance controller for switching regulators. This device is suitable for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency to reduce the overall solution size. The switching frequency of LM3488 can be adjusted to any value from 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an external clock. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.

The LM3488 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3488 PSpice Transient Model (Rev. A)

SNVMAX1A.ZIP (96 KB) - PSpice Model
Simulation model

LM3488 Unencrypted PSpice Transient Model (Rev. B)

SNVMAX0B.ZIP (5 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
  • LM3017 High Efficiency Low-Side Controller with True Shutdown
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback
  • LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
  • LM3524D 40V, 0.2A 350KHz PWM controller
  • LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application
  • LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller
  • LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller
  • TL1451 Dual Pulse-Width-Modulation Control Circuit
  • TL1451A 3.6V to 50V dual channel controller with Wide input voltage range
  • TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits
  • TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified
  • TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C
  • TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C
  • TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage
  • TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
  • TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
  • UC2572 Negative output Flyback pulse width modulator
AC/DC & DC/DC converters (integrated FET)
  • LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator
  • LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM2577 3.5-V to 40-V, 3-A low component count step-up regulator
  • LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator
  • LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator
  • LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC
  • LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC
  • LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified
  • LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator
  • LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified
  • LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator
  • LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator
  • LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator
  • LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter
  • LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator
  • LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator
  • LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter
  • LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter
  • LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator
  • TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter
  • TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator
  • TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified
  • TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Calculation tool

LM3478-88-BOOST-CALC LM3478-88 quick start calculator for boost

LM3478-88 quick start calculator for boost topology
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
Hardware development
Evaluation board
  • LM3478EVAL High Efficiency Low-Side N-Channel Controller for Switching Regulator
Calculation tool

LM3478-88-FLYBACK-CALC LM3478-88 quick start calculator for Flyback

The LM3478-88 Flyback quick start calculator tool assists in the configuration of the power stage and the external components for the LM3478 and LM3488 devices
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
Hardware development
Evaluation board
  • LM3478EVAL High Efficiency Low-Side N-Channel Controller for Switching Regulator
Calculation tool

LM3478-88-SEPIC-CALC LM3478-88 quick start calculator for SEPIC

The LM3478-88 SEPIC quick start calculator tool assists in the configuration of the power stage and the external components for the LM3478 and LM3488.
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
Hardware development
Evaluation board
  • LM3478EVAL High Efficiency Low-Side N-Channel Controller for Switching Regulator
Reference designs

TIDA-010057 — Ultrasound smart probe power supply reference design

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos