Home Power management AC/DC & DC/DC controllers (external FET)

LM3017

ACTIVE

High Efficiency Low-Side Controller with True Shutdown

Product details

Rating Catalog Topology Boost, Flyback, SEPIC Vin (max) (V) 18 Vin (min) (V) 5 Vout (max) (V) 20 Vout (min) (V) 6 Control mode current mode Features Enable, Load Disconnect, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1400 Duty cycle (max) (%) 85
Rating Catalog Topology Boost, Flyback, SEPIC Vin (max) (V) 18 Vin (min) (V) 5 Vout (max) (V) 20 Vout (min) (V) 6 Control mode current mode Features Enable, Load Disconnect, Nonsynchronous rectification Operating temperature range (°C) -40 to 125 Iq (typ) (µA) 1400 Duty cycle (max) (%) 85
WQFN (NKL) 10 6.48 mm² 2.7 x 2.4
  • Fully Compliant to Thunderbolt™ Technology Specifications
  • True Shutdown for Short-Circuit Protection
  • Input Side Current Limit
  • Single Enable Pin With Three Modes of Operation: Boost, Pass-Through, or Shutdown
  • Built-in Charge Pump for High-Side NFET Disconnect Switch
  • 1-A Push-Pull Driver for Low-Side NFET
  • Peak Current Mode Control
  • Simple Slope Compensation
  • Protection Features: Thermal Shutdown, Cycle-by-Cycle Current Limit, Short-Circuit Protection, Output Overvoltage Protection, and Latch-Off
  • Internal Soft Start
  • Input Voltage Range: 5 V to 18 V
  • 600-kHz Fixed Frequency Operation
  • ±1% Reference Voltage Accuracy Over Temperature
  • Low Shutdown Current (< 1 µA), 40 nA Typical
  • 2.4 mm × 2.7 mm × 0.8 mm, 10-Pin WQFN Package
  • Fully Compliant to Thunderbolt™ Technology Specifications
  • True Shutdown for Short-Circuit Protection
  • Input Side Current Limit
  • Single Enable Pin With Three Modes of Operation: Boost, Pass-Through, or Shutdown
  • Built-in Charge Pump for High-Side NFET Disconnect Switch
  • 1-A Push-Pull Driver for Low-Side NFET
  • Peak Current Mode Control
  • Simple Slope Compensation
  • Protection Features: Thermal Shutdown, Cycle-by-Cycle Current Limit, Short-Circuit Protection, Output Overvoltage Protection, and Latch-Off
  • Internal Soft Start
  • Input Voltage Range: 5 V to 18 V
  • 600-kHz Fixed Frequency Operation
  • ±1% Reference Voltage Accuracy Over Temperature
  • Low Shutdown Current (< 1 µA), 40 nA Typical
  • 2.4 mm × 2.7 mm × 0.8 mm, 10-Pin WQFN Package

The LM3017 device is a versatile low-side NFET controller incorporating true shutdown and input side current limiting. The LM3017 is designed for simple implementation of boost conversions in Thunderbolt™ Technology. The LM3017 can also be configured for flyback or SEPIC designs. The input voltage range of 5 V to 18 V accommodates a two- or three-cell lithium ion battery or a 12-V rail. The enable pin accepts a single input to drive three different modes of operation: boost, pass-through, or shutdown mode. The LM3017 draws very low current in shutdown mode, typically 40 nA from the input supply.

The LM3017 provides an adjustable output to drive the Power Load Switch or MUX for the host Thunderbolt™ port. The ability to drive an external high-side NMOS provides for true isolation of the load from the input. Current limiting on the input ensures that inrush and short-circuit currents are always under control. The LM3017 incorporates built-in thermal shutdown, cycle-by-cycle current limit, short-circuit protection, output overvoltage protection, and soft start. It is available in a 10-pin WQFN package.

The LM3017 device is a versatile low-side NFET controller incorporating true shutdown and input side current limiting. The LM3017 is designed for simple implementation of boost conversions in Thunderbolt™ Technology. The LM3017 can also be configured for flyback or SEPIC designs. The input voltage range of 5 V to 18 V accommodates a two- or three-cell lithium ion battery or a 12-V rail. The enable pin accepts a single input to drive three different modes of operation: boost, pass-through, or shutdown mode. The LM3017 draws very low current in shutdown mode, typically 40 nA from the input supply.

The LM3017 provides an adjustable output to drive the Power Load Switch or MUX for the host Thunderbolt™ port. The ability to drive an external high-side NMOS provides for true isolation of the load from the input. Current limiting on the input ensures that inrush and short-circuit currents are always under control. The LM3017 incorporates built-in thermal shutdown, cycle-by-cycle current limit, short-circuit protection, output overvoltage protection, and soft start. It is available in a 10-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM3017 High Efficiency Low-Side Controller With True Shutdown datasheet (Rev. D) PDF | HTML 30 Sep 2016
Application note Automated Frequency Response Analyzer 09 Oct 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3017EVM — LM3017 High-Efficiency Low-Side Controller with True Shutdown Evaluation Module

The LM3017EVM evaluation module (EVM) provides the design engineer with a fully functional asynchronous boost converter to evaluate the Texas Instruments LM3017LE boost controller IC. The EVM provides 15V output at up to 1A current from an 8V to 12V input. This EVM demonstrates the flexibility of (...)

User guide: PDF
Not available on TI.com
Simulation model

LM3017 PSpice Transient Model

SNOM459.ZIP (76 KB) - PSpice Model
Simulation model

LM3017 Unencrypted PSpice Transient Model

SNOM573.ZIP (4 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
  • LM3017 High Efficiency Low-Side Controller with True Shutdown
  • LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller
  • LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current
  • LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback
  • LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified
  • LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators
  • LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current
  • LM3524D 40V, 0.2A 350KHz PWM controller
  • LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application
  • LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller
  • LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller
  • TL1451 Dual Pulse-Width-Modulation Control Circuit
  • TL1451A 3.6V to 50V dual channel controller with Wide input voltage range
  • TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits
  • TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified
  • TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C
  • TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C
  • TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C
  • TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage
  • TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage
  • TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller
  • TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
  • UC2572 Negative output Flyback pulse width modulator
AC/DC & DC/DC converters (integrated FET)
  • LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator
  • LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM2577 3.5-V to 40-V, 3-A low component count step-up regulator
  • LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator
  • LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator
  • LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization
  • LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC
  • LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC
  • LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified
  • LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator
  • LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified
  • LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters
  • LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator
  • LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator
  • LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator
  • LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter
  • LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator
  • LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator
  • LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator
  • LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator
  • LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter
  • LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
  • LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter
  • LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator
  • TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter
  • TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator
  • TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified
  • TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
  • TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Package Pins CAD symbols, footprints & 3D models
WQFN (NKL) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos