Select a version

Select a version

No results found. Please clear your search and try again.

SLVC780

Design Tool for Output Voltage Adjustment Using a DAC

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 1.1.0
Release date: Mar 20, 2024
Products
DC/DC converters
TLV62065 — 3MHz 2A Step Down Converter in 2x2 SON Package TLV62080 — 1.2A High Efficient Step Down Converter in 2x2mm SON Package TLV62084 — 2A High Efficient Step Down Converter in 2x2mm SON Package TLV62084A — 2A High Efficient Step Down Converter in 2x2mm SON Package TLV62085 — 3-A High Efficiency Step-Down Converter in 2x2 QFN TLV62090 — 3A High Efficiency Step Down Converter in 3x3mm QFN Package TLV62095 — 4A Synchronous Step Down Converter with DCS Control TLV62130 — 3-17V 3A Step-Down Converter in 3x3 QFN Package TLV62130A — 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TLV62150 — 4-17V 1A Step-Down Converter with DCS-Control™ TLV62150A — 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package TLV62565 — 1.5A Buck Converter in SOT23 Package TLV62566 — 1.5A Buck Converter with Power Good, in SOT23 Package TLV62568 — 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package TLV62568A — 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package TLV62569 — 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package TLV62569A — 2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package TLV62585 — 2.5V-5.5V input, 3-A high efficiency step-down converter in 2x2 QFN or SOT563 package TPS62000 — Adjustable, 600-mA, 95% Efficient Step-Down Converter TPS62000-HT — High Temperature High-Efficiency Step-Down Low Power DC-DC Converter TPS62020 — Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP-10 TPS62040 — Adjustable, 1.2-A, 95% efficient step-down converter, 18 uA, MSOP-10 and QFN TPS62050 — Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62056 — 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62060 — 3MHz, 1.6A Step-Down Converter in 2x2 SON Package TPS62065 — 3MHz, 2A Step-Down Converter in 2x2 SON Package TPS62065-Q1 — 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package TPS62067 — 3MHz, 2A Step-Down Converter in 2x2 SON Package TPS62067-Q1 — Automotive 3-MHz 2-A step-down converter in 2×2 SON package TPS62080 — 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout TPS62080A — 1.2A High Efficient Step Down Converter in 2x2mm SON Package TPS62085 — 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package TPS62088 — 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP TPS62090 — 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control TPS62090-Q1 — Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter TPS62095 — 4A Synchronous Step Down Converter with DCS Control TPS62097 — 2-A Step Down Converter with Selectable Switching Frequency in HotRod package TPS62097-Q1 — 2A Automotive Step-Down Converter in 3x3 QFN With Wettable Flanks TPS62100 — Multimode 300kHz Synchronous Buck Converter with Adjustable Output TPS62110 — Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 TPS62110-EP — Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter TPS62110-HT — High Temperature 17-V, 1.5-A, Synchronous Step-Down Converter TPS62110-Q1 — Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package TPS62113 — 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16 TPS62120 — 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control TPS62122 — 15V, 75mA, 96% efficiency Step-Down Converter TPS62125 — 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis TPS62130 — 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62130A — 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package TPS62130A-Q1 — TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package TPS62135 — 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62136 — 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62140 — 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62140A — 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62147 — 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62148 — 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN TPS62150 — 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package TPS62150A — 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package TPS62150A-Q1 — TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package TPS62160 — 3V-17V 1A Step-Down Converters with DCS-Control™ TPS62160-Q1 — 3V-17V 1A Automotive Step-Down Converters in 2x2SON TPS62170 — 3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package TPS62170-Q1 — 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package TPS62175 — 28V, 0.5A Step-Down Converter with SNOOZE Mode TPS62180 — 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62184 — 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start TPS62200 — Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 TPS62220 — Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23 TPS62240 — 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package TPS62250 — 2.25MHz, 1A Peak Current Limited Step-Down Converter TPS62260 — 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package TPS62260-Q1 — Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package TPS62290 — 2.25MHz 1A Step-Down Converter in 2x2mm SON Package TPS62290-Q1 — Automotive 2.3V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON/TSOT23 Package TPS62400 — Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62400-Q1 — Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface TPS62410 — 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN TPS62410-Q1 — Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (800mA/800mA) Buck Converter TPS62420 — Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN TPS62420-Q1 — Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface TPS62480 — 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional TPS62510 — Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages TPS62560 — 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package TPS62561 — 2.25MHz 600mA Step-Down Converter in TSOT23 Package TPS62590 — 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package TPS62590-Q1 — Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package TPS62750 — 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications TPS62751 — 2.25MHz, Step-Down Converter w/ Programmble Input Current Limits for USB powered Applications TPS62770 — Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP TPS62810-Q1 — Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package TPS62810M — 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature TPS62821 — 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62822 — 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62823 — 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package TPS62825 — 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN TPS62826 — 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package TPS62827 — 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Power modules (integrated inductor)
TPS82084 — 2-A, High-efficiency step-down converter module with integrated inductor TPS82085 — 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor TPS82130 — 17-V input 3-A step-down converter module with integrated inductor TPS82140 — 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor TPS82150 — 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor TPSM82810 — 2.75V-to-6V input, 4A step-down module with adjustable-frequency in μSIP and MagPack package TPSM82813 — 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking TPSM82821 — 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package TPSM82822 — 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
Precision DACs (≤10 MSPS)
DAC43401 — 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC43608 — 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package DAC53401 — 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator DAC53608 — 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package

Release Information

Bug fixes