Home Power management DC/DC switching regulators DC/DC converters

TPS62097

ACTIVE

2-A Step Down Converter with Selectable Switching Frequency in HotRod package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628502 ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package New adjustable frequency buck converter family in SOT583 package, 2-A version.
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package New fixed frequency buck converter family in SOT583 package, 2-A version

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.8, 3.3, 6 Vout (min) (V) 0.8, 1.8, 3.3 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO fixed Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 6 Vin (min) (V) 2.5 Vout (max) (V) 1.8, 3.3, 6 Vout (min) (V) 0.8, 1.8, 3.3 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Output discharge, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO fixed Control mode Constant on-time (COT), DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00004 Duty cycle (max) (%) 100
VQFN-HR (RWK) 11 4 mm² 2 x 2
  • New product available: TPS62851x, 6-V, 0.5-A / 1-A / 2-A step-down converter in SOT583 package
  • iDCS-control topology
  • Forced PWM or power save mode
  • Up to 97% efficiency
  • 2.5-V to 6.0-V input voltage
  • 0.8-V to VIN adjustable output voltage
  • 1.8-V and 3.3-V fixed output voltage
  • ±1% output voltage accuracy
  • Hiccup short circuit protection
  • Programmable soft start-up
  • Output voltage tracking
  • Selectable switching frequency
  • 100% duty cycle for lowest dropout
  • Output discharge
  • Power good output
  • Thermal shutdown protection
  • -40°C to 125°C operating junction temperature
  • Available in 2-mm × 2-mm VQFN package
  • New product available: TPS62851x, 6-V, 0.5-A / 1-A / 2-A step-down converter in SOT583 package
  • iDCS-control topology
  • Forced PWM or power save mode
  • Up to 97% efficiency
  • 2.5-V to 6.0-V input voltage
  • 0.8-V to VIN adjustable output voltage
  • 1.8-V and 3.3-V fixed output voltage
  • ±1% output voltage accuracy
  • Hiccup short circuit protection
  • Programmable soft start-up
  • Output voltage tracking
  • Selectable switching frequency
  • 100% duty cycle for lowest dropout
  • Output discharge
  • Power good output
  • Thermal shutdown protection
  • -40°C to 125°C operating junction temperature
  • Available in 2-mm × 2-mm VQFN package

The TPS62097 device is a synchronous step-down converter optimized for high efficiency and noise critical applications. The devices focus on high efficiency conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load. The switching frequency is selectable in the range of 1.5 MHz to 2.5 MHz by an external resistor. iDCS-Control is able to be operated in forced PWM mode for low noise operation with a fixed switching frequency.

To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values in excess of 150 µF. To control the inrush current during the start-up, the device provides a programmable soft start-up by an external capacitor connected to the SS/TR pin. The SS/TR pin is also used in voltage tracking configurations. The device integrates short circuit protection, power good and thermal shutdown features. The device is available in a 2-mm x 2-mm VQFN package.

The new product, TPS62851x, offers reduced BOM cost, smaller total solution size and other features.

The TPS62097 device is a synchronous step-down converter optimized for high efficiency and noise critical applications. The devices focus on high efficiency conversion over a wide output current range. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load. The switching frequency is selectable in the range of 1.5 MHz to 2.5 MHz by an external resistor. iDCS-Control is able to be operated in forced PWM mode for low noise operation with a fixed switching frequency.

To address the requirements of system power rails, the internal compensation circuit allows a large selection of external output capacitor values in excess of 150 µF. To control the inrush current during the start-up, the device provides a programmable soft start-up by an external capacitor connected to the SS/TR pin. The SS/TR pin is also used in voltage tracking configurations. The device integrates short circuit protection, power good and thermal shutdown features. The device is available in a 2-mm x 2-mm VQFN package.

The new product, TPS62851x, offers reduced BOM cost, smaller total solution size and other features.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 24
Type Title Date
* Data sheet TPS62097 2-A High Efficiency Step-Down Converter with iDCS-Control, Forced PWM Mode and Selective Switching Frequency datasheet (Rev. A) PDF | HTML 06 Jan 2021
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Sequencing and Tracking With the TPS621-Family and TPS821-Family (Rev. A) 28 Jun 2017
Technical article Small and efficient power supply for the Altera™ MAX® 10 FPGA PDF | HTML 24 Apr 2017
Technical article Can I apply an output voltage to my DC/DC converter? PDF | HTML 20 Jan 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Technical article What can iDCS-Control do for your industrial system? PDF | HTML 24 Mar 2016
Application note Optimizing the TPS62097 Output Filter 17 Dec 2015
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note How to Measure the Control Loop of DCS-Control Devices (Rev. A) 09 Aug 2012
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module

This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI AM261x system-on-module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with Sitara™/C2000™ HSEC-based EVMs. The HSEC180ADAPEVM-AM2 connects 180 pins from the SOM board to HSEC pins for (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS62097EVM-651 — EVM - 2A Step-Down Converter with iDCS-Control, Forced PWM Mode and Selectable Switching Frequency

The TPS62097EVM-651 facilitates the evaluation of the TPS62097 2-A, buck converter with iDCS-Control, forced PWM mode, and selectable switching frequency.  The EVM outputs a 1.2-V output voltage from input voltages between 2.5V and 6V.  The TPS62097 features the excellent transient (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS62097 PSpice Unencrypted Transient Model (Rev. A)

SLVMBB0A.ZIP (117 KB) - PSpice Model
Simulation model

TPS62097 TINA-TI Startup Reference Design

SLVMBC6.TSC (431 KB) - TINA-TI Reference Design
Simulation model

TPS62097 TINA-TI Steady State Reference Design

SLVMBC7.TSC (371 KB) - TINA-TI Reference Design
Simulation model

TPS62097 TINA-TI Transient Spice Model

SLVMBC8.ZIP (64 KB) - TINA-TI Spice Model
Simulation model

TPS6209718 PSpice Transient Model

SLVMBI7.ZIP (129 KB) - PSpice Model
Simulation model

TPS6209733 PSpice Transient Model

SLVMBJ0.ZIP (131 KB) - PSpice Model
Calculation tool

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
  • DAC43401 8-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
  • DAC43608 8-bit, 8-channel, I2C, voltage-output DAC in tiny QFN package
  • DAC53401 10-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator
  • DAC53608 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package
Power modules (integrated inductor)
  • TPS82084 2-A, High-efficiency step-down converter module with integrated inductor
  • TPS82085 3A, High-Efficiency Step-Down Converter Module with Integrated Inductor
  • TPS82130 17-V input 3-A step-down converter module with integrated inductor
  • TPS82140 17V Input 2A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor
  • TPS82150 17V Input 1A Synchronous Step-Down Converter MicroSiP™ Module With Integrated Inductor
  • TPSM82810 2.75-V to 6-V, 4-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package
  • TPSM82813 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking
  • TPSM82821 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
  • TPSM82822 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package
DC/DC converters
  • TLV62065 3MHz 2A Step Down Converter in 2x2 SON Package
  • TLV62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62084 2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62084A 2A High Efficient Step Down Converter in 2x2mm SON Package
  • TLV62085 3-A High Efficiency Step-Down Converter in 2x2 QFN
  • TLV62090 3A High Efficiency Step Down Converter in 3x3mm QFN Package
  • TLV62095 4A Synchronous Step Down Converter with DCS Control
  • TLV62130 3-17V 3A Step-Down Converter in 3x3 QFN Package
  • TLV62130A 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TLV62150 4-17V 1A Step-Down Converter with DCS-Control™
  • TLV62150A 4-17V, 1A STEP-DOWN CONVERTER with DCS-Control in 3x3 QFN Package
  • TLV62565 1.5A Buck Converter in SOT23 Package
  • TLV62566 1.5A Buck Converter with Power Good, in SOT23 Package
  • TLV62568 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package
  • TLV62568A 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package
  • TLV62569 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package
  • TLV62569A 2A High Efficiency Step-down Buck Converter with forced PWM in SOT Package
  • TLV62585 2.5V-5.5V input, 3-A high efficiency step-down converter in 2x2 QFN or SOT563 package
  • TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter
  • TPS62000-HT High Temperature High-Efficiency Step-Down Low Power DC-DC Converter
  • TPS62020 Adjustable, 600-mA, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TPS62040 Adjustable, 1.2-A, 95% efficient step-down converter, 18 uA, MSOP-10 and QFN
  • TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
  • TPS62060 3MHz, 1.6A Step-Down Converter in 2x2 SON Package
  • TPS62065 3MHz, 2A Step-Down Converter in 2x2 SON Package
  • TPS62065-Q1 3MHz, 2A Automotive Step-Down Converter in 2x2 SON Package
  • TPS62067 3MHz, 2A Step-Down Converter in 2x2 SON Package
  • TPS62067-Q1 Automotive 3-MHz 2-A step-down converter in 2×2 SON package
  • TPS62080 1.2A High Efficient Step Down Converter in 2x2mm SON Package, with Adjustable Vout
  • TPS62080A 1.2A High Efficient Step Down Converter in 2x2mm SON Package
  • TPS62085 3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package
  • TPS62088 2.4-V to 5.5-V input, tiny 6-pin 3-A step-down converter in 1.2-mm x 0.8-mm WCSP
  • TPS62090 3A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control
  • TPS62090-Q1 Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter
  • TPS62095 4A Synchronous Step Down Converter with DCS Control
  • TPS62097 2-A Step Down Converter with Selectable Switching Frequency in HotRod package
  • TPS62097-Q1 2A Automotive Step-Down Converter in 3x3 QFN With Wettable Flanks
  • TPS62100 Multimode 300kHz Synchronous Buck Converter with Adjustable Output
  • TPS62110 Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • TPS62110-EP Enhanced Product 17 V, 1.5 A Synchronous Step-Down Converter
  • TPS62110-HT High Temperature 17-V, 1.5-A, Synchronous Step-Down Converter
  • TPS62110-Q1 Automotive 3V to 17V, 1.5A Buck Converter in QFN-16 package
  • TPS62113 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16
  • TPS62120 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control
  • TPS62122 15V, 75mA, 96% efficiency Step-Down Converter
  • TPS62125 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis
  • TPS62130 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TPS62130A 3-V to 17-V, 3-A step-down converter with DCS-control in 3x3 QFN package
  • TPS62130A-Q1 TPS62130A-Q1 3 to 17-V 3-A Automotive Step-Down Converter in 3 × 3 QFN Package
  • TPS62135 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62136 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62140 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62140A 3–17V 2A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62147 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62148 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN
  • TPS62150 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package
  • TPS62150A 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package
  • TPS62150A-Q1 TPS62150A-Q1 3 to 17-V 1-A AUTOMOTIVE Step-Down Converter in 3 × 3 QFN Package
  • TPS62160 3V-17V 1A Step-Down Converters with DCS-Control™
  • TPS62160-Q1 3V-17V 1A Automotive Step-Down Converters in 2x2SON
  • TPS62170 3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package
  • TPS62170-Q1 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package
  • TPS62175 28V, 0.5A Step-Down Converter with SNOOZE Mode
  • TPS62180 4-V to 15-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
  • TPS62184 4-V to 17-V, 6-A synchronous buck converter with power good, 1% accuracy, and adjustable soft start
  • TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23
  • TPS62220 Adjustable, 400-mA, 95% Efficient Step-Down Converter, 15uA, ThinSOT-23
  • TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62250 2.25MHz, 1A Peak Current Limited Step-Down Converter
  • TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62260-Q1 Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package
  • TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package
  • TPS62290-Q1 Automotive 2.3V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON/TSOT23 Package
  • TPS62400 Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS62400-Q1 Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface
  • TPS62410 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN
  • TPS62410-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (800mA/800mA) Buck Converter
  • TPS62420 Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
  • TPS62420-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency Dual (1A/600mA) Buck Converter with 1-Wire Interface
  • TPS62480 6A, 2.4V-5.5V input, Synchronous step-down converter with PG Output, Adjust. Soft-start and Optional
  • TPS62510 Adjustable, 96% Efficiency, 1.5A Buck Converter for low input voltages
  • TPS62560 2.25MHz 600mA Step-Down Converter in 2x2mm SON Package
  • TPS62561 2.25MHz 600mA Step-Down Converter in TSOT23 Package
  • TPS62590 2.25MHz, 1A Step-Down Converter in 2 x 2 SON Package
  • TPS62590-Q1 Automotive 2.5V to 6V, 2.25MHz Fixed Frequency 1A Buck Converter in 2x2mm SON Package
  • TPS62750 2.25MHz, Step-Down Converter w/ Programmable Input Current Limits for USB powered Applications
  • TPS62751 2.25MHz, Step-Down Converter w/ Programmble Input Current Limits for USB powered Applications
  • TPS62770 Tiny Single-chip Dual Solution with 360nA Iq Buck and up to 15V Boost in WCSP
  • TPS62810-Q1 Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package
  • TPS62810M 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature
  • TPS62821 2.4-V to 5.5-V input, 1-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62822 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62823 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
  • TPS62825 2.4-V to 5.5-V input, 2-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
  • TPS62826 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package
  • TPS62827 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN
Gerber file

TPS62097EVM-651 Gerber

SLVC652.ZIP (272 KB)
Reference designs

TIDA-01366 — Small, Efficient Power Supply Reference Design for Altera™ MAX® 10 FPGA for up to 125°C

TIDA-01366 (also known as PMP9799) was designed for Altera's MAX® 10 FPGA. This reference design uses three DC/DC converters to power the MAX-10 cost-effectively. This design supports numerous industrial applications and any application that requires a small, high efficiency, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWK) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos