Home Power management DC/DC switching regulators DC/DC converters

TLV62569A

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW TPS62A0569A ACTIVE 2.5V to 5.5V input, 2A high-efficiency synchronous buck converter with forced PWM in SOT-563 package See OPN
Same functionality with different pin-out to the compared device.
TPS62825A ACTIVE 2.4-V to 5.5-V input, 2-A step-down converter with forced PWM in 1.5-mm × 1.5-mm VSON-HR package Buck converter with higher output accuracy (1%) and smaller solution size
TPS62A02A ACTIVE 2.5V to 5.5V input, 2A high-efficiency step-down converter with forced PWM in SOT package Higher output voltage accuracy with output discharge

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Power good, Synchronous Rectification Control mode COT Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Forced PWM, Power good, Synchronous Rectification Control mode COT Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm)
  • Forced PWM to reduce output voltage ripple
  • Up to 95% efficiency
  • Low RDS(ON) switches: 100 mΩ / 60 mΩ
  • 2.5-V to 5.5-V input voltage range
  • Adjustable output voltage from 0.6 V to VIN
  • 100% duty cycle for lowest dropout
  • 1.5-MHz typical switching frequency
  • Power good output
  • Over current protection
  • Internal soft startup
  • Thermal shutdown protection
  • Available in SOT563 package
  • Pin-to-pin compatible with TLV62568, TLV62569
  • Create a custom design with the WEBENCH® Power Designer
  • Forced PWM to reduce output voltage ripple
  • Up to 95% efficiency
  • Low RDS(ON) switches: 100 mΩ / 60 mΩ
  • 2.5-V to 5.5-V input voltage range
  • Adjustable output voltage from 0.6 V to VIN
  • 100% duty cycle for lowest dropout
  • 1.5-MHz typical switching frequency
  • Power good output
  • Over current protection
  • Internal soft startup
  • Thermal shutdown protection
  • Available in SOT563 package
  • Pin-to-pin compatible with TLV62568, TLV62569
  • Create a custom design with the WEBENCH® Power Designer

The TLV62568A, TLV62569A devices are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 2 A. At the whole load range, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. In shutdown, the current consumption is reduced to less than 2 µA.

An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT563 package.

The TLV62568A, TLV62569A devices are synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 2 A. At the whole load range, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. In shutdown, the current consumption is reduced to less than 2 µA.

An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT563 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV62568A ACTIVE 2.5V-5.5V input, 1A high efficiency step-down buck converter with forced PWM in small SOT563 package Pin-compatible converter with lower ouput current (1 A).
Same functionality with different pin-out to the compared device.
TLV62569 ACTIVE 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package SOT23 package, low power mode

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLV6256xA 1-A, 2-A Step Down Converter with Forced PWM in SOT563 Package datasheet (Rev. B) PDF | HTML Feb 27, 2020
Selection guide Buck Converter Quick Reference Guide (Rev. B) Apr 8, 2021
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Technical article How a small SOT563 DC/DC converter supplies multirail power in industrial applicat PDF | HTML Jan 21, 2019
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV62569APEVM-860 — Buck Converter Evaluation Module

The TLV62569APEVM-860 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62569APDRL step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 2-A output current. The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV62569A PSpice Unencrypted Transient Model (Rev. A)

SLVMCO2A.ZIP (49 KB) - PSpice model
Supported products & hardware
Simulation model

TLV62569AP PSpice Transient Model

SLVMCM5.ZIP (82 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware
Reference design

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Supported products & hardware
Reference design

TIDA-050027 — Multi-rail TV power supply reference design, with flexible partitioning to maximize power savings

The TIDA-050027 reference design is a power distribution solution for Television (TV) platforms. By providing a configuration that emulates common voltage rails and peripherals, this design can be used as a reference design across multiple TV power architectures including LCD and OLED TV. On the (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos