Home Power management DC/DC switching regulators DC/DC converters

TPS62148

ACTIVE

3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPS62902 ACTIVE 3-V to 17-V, 2-A high-efficiency low-IQ buck converter in 1.5-mm × 2-mm QFN package Improved efficiency, smaller size and lower IQ.

Product details

Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 12 Vout (min) (V) 0.8 Features Enable, Forced PWM, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Prebias startup, Synchronous rectification, Tracking, UVLO adjustable Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000018 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 2 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 12 Vout (min) (V) 0.8 Features Enable, Forced PWM, Light-load efficiency, Output discharge, Overcurrent protection, Power good, Prebias startup, Synchronous rectification, Tracking, UVLO adjustable Control mode DCS-Control Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000018 Duty cycle (max) (%) 100
VQFN-HR (RGX) 11 6 mm² (3 mm × 2 mm)
  • Output voltage accuracy ± 1% over specified TJ range (PWM mode)
  • Input voltage range: 3 V to 17 V
  • Quiescent current 18-µA typical
  • Output voltage from 0.8 V to 12 V
  • Adjustable soft start
  • Forced PWM or PWM/PFM operation
  • Switching frequency of 1.25 MHz or 2.5 MHz in forced PWM
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Automatic efficiency enhancement AEE
  • DCS-Control topology
  • Active output discharge (TPS62148)
  • HICCUP overcurrent protection (TPS62147)
  • Power-good output
  • Available in 2-mm × 3-mm VQFN package
  • Output voltage accuracy ± 1% over specified TJ range (PWM mode)
  • Input voltage range: 3 V to 17 V
  • Quiescent current 18-µA typical
  • Output voltage from 0.8 V to 12 V
  • Adjustable soft start
  • Forced PWM or PWM/PFM operation
  • Switching frequency of 1.25 MHz or 2.5 MHz in forced PWM
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Automatic efficiency enhancement AEE
  • DCS-Control topology
  • Active output discharge (TPS62148)
  • HICCUP overcurrent protection (TPS62147)
  • Power-good output
  • Available in 2-mm × 3-mm VQFN package

The TPS62147 and TPS62148 are high efficiency and easy-to-use synchronous step-down DC/DC converters, based on the DCS-Control Topology. The wide input voltage range of 3-V to 17-V make the devices suitable for multi-cell Li-Ion as well as 12-V intermediate supply rails. The devices provide 2-A continuous output current. The devices automatically enter Power Save Mode at light loads to maintain high efficiency across the whole load range. With that, the devices are well suited for applications that require connected standby performance, like industrial PC and video surveillance. With the MODE pin set to low, the switching frequency is adapted automatically based on the output current and also on input and output voltage. This technique is called Automatic Efficiency Enhancement (AEE) and maintains high conversion efficiency over the whole operation range. TPS62147, TPS62148 provide a 1% output voltage accuracy in PWM mode and therefore enable the design of a power supply with high output voltage accuracy. The FSEL pin allows to set a switching frequency in forced PWM mode of 1.25 MHz or 2.5 MHz, respectively.

The typical quiescent current is 18 µA. In shutdown mode, the current is typically 1 µA.

The devices are available as an adjustable version, packaged in a 3-mm × 2-mm VQFN package.

The TPS62147 and TPS62148 are high efficiency and easy-to-use synchronous step-down DC/DC converters, based on the DCS-Control Topology. The wide input voltage range of 3-V to 17-V make the devices suitable for multi-cell Li-Ion as well as 12-V intermediate supply rails. The devices provide 2-A continuous output current. The devices automatically enter Power Save Mode at light loads to maintain high efficiency across the whole load range. With that, the devices are well suited for applications that require connected standby performance, like industrial PC and video surveillance. With the MODE pin set to low, the switching frequency is adapted automatically based on the output current and also on input and output voltage. This technique is called Automatic Efficiency Enhancement (AEE) and maintains high conversion efficiency over the whole operation range. TPS62147, TPS62148 provide a 1% output voltage accuracy in PWM mode and therefore enable the design of a power supply with high output voltage accuracy. The FSEL pin allows to set a switching frequency in forced PWM mode of 1.25 MHz or 2.5 MHz, respectively.

The typical quiescent current is 18 µA. In shutdown mode, the current is typically 1 µA.

The devices are available as an adjustable version, packaged in a 3-mm × 2-mm VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62147 ACTIVE 3-17V 2.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN This is the same product with hiccup current limit.
TPS62136 ACTIVE 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN This product is a pin-to-pin 2-A product and 1-MHz switching frequency.
TPS62135 ACTIVE 3-17V 4.0A Step-Down Converter with 1% accuracy and PFM/Forced-PWM in 2x3QFN This product is a pin-to-pin 2 A and 2.5-MHz switching frequency.

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS62147, TPS62148 High-Accuracy, 3-V to 17-V, 2-A Step-Down Converter with DCS-Control datasheet (Rev. B) PDF | HTML Feb 2, 2023
Application note Point-of-Load Solutions for Network Interface Cards (NIC) PDF | HTML Sep 8, 2021
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML Jul 26, 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) Apr 8, 2021
Analog design Journal Methods of output-voltage adjustment for DC/DC converters Jun 14, 2019
Application note Solve Point-of-Load Power Design Challenges: Single Board Computer Applications Aug 24, 2018
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Technical article Output accuracy varies with temperature – 1% is not always 1% PDF | HTML May 2, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62148EVM-034 — 17-V Input, 2-A Output, Step-Down Converters with fSEL functionality Evaluation Module

The TPS62148EVM-034 is designed to help the user easily evaluate and test the operation and functionality of the TPS62148 DC/DC converter. The EVM converts a 3-V to 17-V input voltage to a regulated output voltage of 3.3V at up to 2A output current. The TPS62148 operates with a nominal switching (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS62148 PSpice Unencrypted Transient Model (Rev. B)

SLVMCK3B.ZIP (111 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RGX) 11 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos