Home Power management DC/DC switching regulators DC/DC converters

TLV62585

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS62A03 ACTIVE 2.5V to 5.5V input, 3A high-efficiency synchronous buck converter in SOT-563 package See OPN
Same functionality with different pin-out to the compared device.
TPS62826 ACTIVE 2.4-V-5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm VSON-HR package Converter with higher output voltage accuracy, higher switching frequency (2.2 MHz) in a smaller 1.5-mm x 1.5-mm QFN package.

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode COT Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 5.5 Vout (min) (V) 0.6 Features Enable, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode COT Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000035 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm) VQFN-HR (RWT) 12 4 mm² (2 mm × 2 mm)
  • Up to 95% efficiency
  • Low RDS(ON) power switches 56 mΩ / 32 mΩ
  • 2.5-V to 5.5-V input voltage range
  • Adjustable output voltage from 0.6-V to VIN
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • 35-µA operating quiescent current
  • 1.5-MHz typical switching frequency
  • Short circuit protection (HICCUP)
  • Output discharge
  • Power good output
  • Thermal shutdown protection
  • Available in 2-mm × 2-mm QFN or 1.6-mm x 1.6-mm SOT563 package
  • Create a custom design using the TLV62585 with the WEBENCH® Power Designer
  • Up to 95% efficiency
  • Low RDS(ON) power switches 56 mΩ / 32 mΩ
  • 2.5-V to 5.5-V input voltage range
  • Adjustable output voltage from 0.6-V to VIN
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • 35-µA operating quiescent current
  • 1.5-MHz typical switching frequency
  • Short circuit protection (HICCUP)
  • Output discharge
  • Power good output
  • Thermal shutdown protection
  • Available in 2-mm × 2-mm QFN or 1.6-mm x 1.6-mm SOT563 package
  • Create a custom design using the TLV62585 with the WEBENCH® Power Designer

The TLV62585 device is a high-frequency synchronous step-down converter optimized for compact solution size and high efficiency. The device integrates switches capable of delivering an output current up to 3 A. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode with typical 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 µA.

The internal compensation circuit allows a compact solution and small external components. An internal soft start circuit limits the inrush current during startup. Other features like short circuit protection, thermal shutdown protection, output discharge and power good are built-in.

The device is available in a 2-mm × 2-mm QFN or 1.6-mm x 1-6-mm SOT563 package.

The TLV62585 device is a high-frequency synchronous step-down converter optimized for compact solution size and high efficiency. The device integrates switches capable of delivering an output current up to 3 A. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode with typical 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 µA.

The internal compensation circuit allows a compact solution and small external components. An internal soft start circuit limits the inrush current during startup. Other features like short circuit protection, thermal shutdown protection, output discharge and power good are built-in.

The device is available in a 2-mm × 2-mm QFN or 1.6-mm x 1-6-mm SOT563 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS62823 ACTIVE 2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package Converter with higher output voltage accuracy, higher switching frequency (2.2 MHz) in a smaller 2-mm x 1.5-mm QFN package.
Similar functionality to the compared device.
TLV62568 ACTIVE 2.5V-5.5V input, 1A high efficiency step-down buck converter in SOT23 and SOT563 package 2.5 to 5.5-Vin, 1-A converter available in SOT23 and SOT563 package.
TLV62569 ACTIVE 2.5V-5.5V input, 2-A high efficiency step-down buck converter in SOT23 and SOT563 package 2.5 to 5.5-Vin, 2-A converter available in SOT23 and SOT563 package.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV62585EVM-824 — TLV62585 3A, High Efficiency Step-Down Converter Evaluation Module

The TLV62585EVM-824 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62585RWT step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 3-A output current. The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TLV62585PEVM-030 — Buck Converter Evaluation Module

The TLV62585PEVM-030 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62585XDRL step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 3-A output current. The (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV62585 PSpice Unencrypted Transient Model (Rev. B)

SLVMC80B.ZIP (88 KB) - PSpice model
Supported products & hardware
Simulation model

TLV62585 SIMPLIS Transient and Average Model

SLVMDA7.ZIP (687 KB) - SIMPLIS model
Supported products & hardware
Calculation tool

SLVC780 — Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian
VQFN-HR (RWT) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos