Home Power management Voltage references Shunt voltage references

ATL432

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ATL432LI ACTIVE High-bandwidth, low-IQ programmable shunt regulator (pinout: RKA) This pin-to-pin upgrade offers improved stability boundaries and lower reference input current to optimize voltage-output accuracy.
Same functionality with different pin-out to the compared device.
TL432 ACTIVE Adjustable precision shunt regulator (reverse pinout) for cost optimized designs

Product details

Rating Catalog VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1 Iz for regulation (min) (µA) 20 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 92 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 100
Rating Catalog VO (V) 2.5 Initial accuracy (max) (%) 0.5, 1 Iz for regulation (min) (µA) 20 VO adj (min) (V) 2.5 VO adj (max) (V) 36 Reference voltage (V) adjustable Temp coeff (max) (ppm/°C) 92 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 100
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Adjustable Regulated Output of 2.5V to 36V
  • Very-Low Operating Current
    • IKA(min) = 35µA (Maximum)
    • IREF = 150nA (Maximum)
  • Internally Compensated for Stability
    • Stable With No Capacitive Load
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Typical Temperature Drift
    • 5mV (–40°C to +85°C); I Version
    • 6mV (–40°C to +125°C); Q Version
  • Extended Cathode Current Range 35µA to 100mA
  • Low Output Impedance of 0.3Ω (Maximum)
  • Adjustable Regulated Output of 2.5V to 36V
  • Very-Low Operating Current
    • IKA(min) = 35µA (Maximum)
    • IREF = 150nA (Maximum)
  • Internally Compensated for Stability
    • Stable With No Capacitive Load
  • Reference Voltage Tolerances at 25°C
    • 0.5% for B Grade
    • 1% for A Grade
  • Typical Temperature Drift
    • 5mV (–40°C to +85°C); I Version
    • 6mV (–40°C to +125°C); Q Version
  • Extended Cathode Current Range 35µA to 100mA
  • Low Output Impedance of 0.3Ω (Maximum)

The ATL431 and ATL432 are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and industrial temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5V) and 36V, with two external resistors. These devices have a typical output impedance of 0.05Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.

The ATL43x has > 20x improvement cathode current range over its TL43x predecessor. It also is stable with a wider range of load capacitance types and values.

ATL431 and ATL432 are the exact same parts but with different pinouts and order numbers. The ATL43x is offered in two grades, with initial tolerances (at 25°C) of 0.5%, 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures consistent voltage regulation over the entire temperature range.

The ATL43xxI devices are characterized for operation from –40°C to +85°C, and the ATL43xxQ devices are characterized for operation from –40°C to +125°C.

The ATL431 and ATL432 are three-terminal adjustable shunt regulators, with specified thermal stability over applicable automotive, commercial, and industrial temperature ranges. The output voltage can be set to any value between Vref (approximately 2.5V) and 36V, with two external resistors. These devices have a typical output impedance of 0.05Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.

The ATL43x has > 20x improvement cathode current range over its TL43x predecessor. It also is stable with a wider range of load capacitance types and values.

ATL431 and ATL432 are the exact same parts but with different pinouts and order numbers. The ATL43x is offered in two grades, with initial tolerances (at 25°C) of 0.5%, 1%, for the B and A grade, respectively. In addition, low output drift vs temperature ensures consistent voltage regulation over the entire temperature range.

The ATL43xxI devices are characterized for operation from –40°C to +85°C, and the ATL43xxQ devices are characterized for operation from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLA432 ACTIVE All-capacitor stable precision programmable reference with RKA pin layout Improved to all load cap stability, improved temperature drift

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet ATL43x 2.5V Low Iq Adjustable Precision Shunt Regulator datasheet (Rev. E) PDF | HTML Dec 4, 2024
Application note Precision Current Sources and Sinks Using Voltage References (Rev. A) PDF | HTML Apr 15, 2026
E-book Tips and tricks for designing with voltage references (Rev. A) May 7, 2021
Application note Using the TL431 for Undervoltage and Overvoltage Detection (Rev. A) Dec 11, 2019
Selection guide 431 Device Nomenclature (Rev. B) Sep 18, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Technical article Designing for isolated DC/DC converter shunt safety PDF | HTML Aug 29, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ATL431EVM-001 — ATL431 adjustable shunt regulator evaluation module

The ATL431EVM-001 evaluation module (EVM) features the functionality and adjustability of the ATL431 by letting you program the cathode voltage with various resistor values. You can also set the cathode current using the various resistors in series with the supply. (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ATL432A PSpice Transient Model (Rev. B)

SLVMAT2B.ZIP (59 KB) - PSpice model
Supported products & hardware
Simulation model

ATL432A Unencrypted PSpice Transient Model

SLVMBN9.ZIP (1 KB) - PSpice model
Supported products & hardware
Simulation model

ATL432B PSpice Transient Model (Rev. B)

SLVMAT1B.ZIP (59 KB) - PSpice model
Supported products & hardware
Simulation model

ATL432B Unencrypted PSpice Transient Model

SLVMBN8.ZIP (1 KB) - PSpice model
Supported products & hardware
Calculation tool

SHUNT-REFERENCE-CALC — Shunt Reference Selector and Design Calculator

This tool guides the user through the design process for the TLx431 and LM40x0 family of shunt voltage references. This calculator will recommend resistance and capacitance values to optimally meet the user's desired specifications.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos