Home Power management LCD & OLED display power & drivers

BUF08821

ACTIVE

8-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

Product details

Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 95
Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 9 Vin (max) (V) 20 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) 9 Source driver voltage (max) (V) 20 Level shifter/scan driver (Ch) 0 Features Gamma buffer, I2C interface, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 95
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 10-BIT RESOLUTION
  • 8-CHANNEL P-GAMMA
  • 1-CHANNEL P-VCOM
  • 16x REWRITABLE NONVOLATILE MEMORY
  • TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT:
    300mV Minimum Swing-to-Rail (10mA)
    > 300mA Maximum IOUT
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • I2C INTERFACE: Supports 400kHz and 3.4MHz Clock Frequency
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS
  • 10-BIT RESOLUTION
  • 8-CHANNEL P-GAMMA
  • 1-CHANNEL P-VCOM
  • 16x REWRITABLE NONVOLATILE MEMORY
  • TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT:
    300mV Minimum Swing-to-Rail (10mA)
    > 300mA Maximum IOUT
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • I2C INTERFACE: Supports 400kHz and 3.4MHz Clock Frequency
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

The BUF08821 offers eight programmable gamma channels plus one programmable VCOM channel.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08821 supports up to 16 write operations to the on-chip memory.

The BUF08821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF08821 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and HIGH supply voltage operation of up to 20V. The BUF08821 is offered in a HTSSOP-20 PowerPAD package. It is specified from –40°C to +85°C.

The BUF08821 offers eight programmable gamma channels plus one programmable VCOM channel.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08821 supports up to 16 write operations to the on-chip memory.

The BUF08821 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using an I2C interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.4MHz.

The BUF08821 is manufactured using Texas Instruments’ proprietary, state-of-the-art, high-voltage CMOS process. This process offers very dense logic and HIGH supply voltage operation of up to 20V. The BUF08821 is offered in a HTSSOP-20 PowerPAD package. It is specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Prog. Gamma-Voltage Generator & Vcom Calibrator w/ Integrated 2-Bank Memory datasheet (Rev. D) 12 Jul 2011
EVM User's guide BUF08821EVM-USB User's Guide (Rev. A) 02 Aug 2016
Application note Driving Capacitive Loads with Gamma Buffers 20 Nov 2012
EVM User's guide BUF08821EVM User's Guide 24 Sep 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SBOC269 BUF08821EVM Software

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF08821 8-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
Support software

SBOC403 BUF08821EVM-USB Software

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF08821 8-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
Support software

SBOC404 BUF08821EVM-USB Source Code

Supported products & hardware

Supported products & hardware

Products
LCD & OLED display power & drivers
BUF08821 8-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
Simulation model

Gamma Buffer I2C IBIS Model

SBOM409.ZIP (39 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos