DP83561-SP

ACTIVE

Product details

Datarate (Mbps) 10/100/1000 Interface type MII, RGMII Rating Space Number of ports Single Features QMLV-RHA compliant, Space Qualified I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -55 to 125 Number of LEDs 3 ESD HBM (kV) 8
Datarate (Mbps) 10/100/1000 Interface type MII, RGMII Rating Space Number of ports Single Features QMLV-RHA compliant, Space Qualified I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -55 to 125 Number of LEDs 3 ESD HBM (kV) 8
CFP (HBE) 64 118.81 mm² (10.9 mm × 10.9 mm)
  • QML Class V (QMLV), RHA, SMD 5962-20216
  • Military temperature range: –55°C to 125°C
  • Radiation performance
    • RHA up to TID = 300 krad (Si)
    • SEL immune to LET = 121 MeV·cm2/mg
  • Single Event Functional Interrupt (SEFI) monitor suite
    • Monitor
      • IEEE PCS state machine monitors
      • ECC configuration register monitor
      • PLL lock monitor
      • On-chip temperature monitor
    • Action
      • Interrupt pins to monitor events
    • Correction
      • ECC-protected configuration registers
      • Pin-configurable automatic SEFI recovery
      • Serial Management Interface (SMI) disable
  • Fully compatible to IEEE802.3 1000BASE-T, 100BASE-TX and 10BASE-Te specifications
  • Low RGMII latency (Tx < 90 ns, Rx < 290 ns)
  • Time sensitive network compliant
  • MAC interface: RGMII, MII
  • Integrated MDI termination resistors
  • Programmable RGMII termination impedance
  • Power supply: 2.5 V, 1.8 V, 1.1 V
  • I/O voltages: 1.8 V, 2.5 V, and 3.3 V
  • 25-MHz or 125-MHz synchronized clock output
  • Cable diagnostics: open, short using TDR
  • JTAG support
  • QML Class V (QMLV), RHA, SMD 5962-20216
  • Military temperature range: –55°C to 125°C
  • Radiation performance
    • RHA up to TID = 300 krad (Si)
    • SEL immune to LET = 121 MeV·cm2/mg
  • Single Event Functional Interrupt (SEFI) monitor suite
    • Monitor
      • IEEE PCS state machine monitors
      • ECC configuration register monitor
      • PLL lock monitor
      • On-chip temperature monitor
    • Action
      • Interrupt pins to monitor events
    • Correction
      • ECC-protected configuration registers
      • Pin-configurable automatic SEFI recovery
      • Serial Management Interface (SMI) disable
  • Fully compatible to IEEE802.3 1000BASE-T, 100BASE-TX and 10BASE-Te specifications
  • Low RGMII latency (Tx < 90 ns, Rx < 290 ns)
  • Time sensitive network compliant
  • MAC interface: RGMII, MII
  • Integrated MDI termination resistors
  • Programmable RGMII termination impedance
  • Power supply: 2.5 V, 1.8 V, 1.1 V
  • I/O voltages: 1.8 V, 2.5 V, and 3.3 V
  • 25-MHz or 125-MHz synchronized clock output
  • Cable diagnostics: open, short using TDR
  • JTAG support

The DP83561-SP is a high reliability gigabit ethernet PHY designed for the high-radiation environment of space. The DP83561-SP is a low power, fully featured physical layer transceiver with integrated PMD sub-layers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols.

The DP83561-SP is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs in extremely hostile environments. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) and MII.

The device is Radiation Hardened by Design (RHBD), fabricated by Texas Instruments using a CMOS process, and is available in 64-pin Ceramic Quad Flat Pack (CQFP) package, with a 11-mm × 11-mm body size (nominal).

The DP83561-SP is a high reliability gigabit ethernet PHY designed for the high-radiation environment of space. The DP83561-SP is a low power, fully featured physical layer transceiver with integrated PMD sub-layers to support 10BASE-Te, 100BASE-TX and 1000BASE-T Ethernet protocols.

The DP83561-SP is designed for easy implementation of 10/100/1000 Mbps Ethernet LANs in extremely hostile environments. It interfaces directly to twisted pair media through an external transformer. This device interfaces directly to the MAC layer through Reduced GMII (RGMII) and MII.

The device is Radiation Hardened by Design (RHBD), fabricated by Texas Instruments using a CMOS process, and is available in 64-pin Ceramic Quad Flat Pack (CQFP) package, with a 11-mm × 11-mm body size (nominal).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DP83848-EP ACTIVE Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer EP qualified device that supports 10/100M

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet DP83561-SP Radiation-Hardness-Assured (RHA), 10/100/1000 Ethernet PHY Transceiver with SEFI Handling Sub-System datasheet (Rev. B) PDF | HTML Nov 12, 2021
* Radiation & reliability report DP83561-SP Single Event Effects (SEE) Radiation Report (Rev. A) PDF | HTML Apr 1, 2025
* Radiation & reliability report DP83561-SP Radiation-Hardness-Assured (RHA), 10/100/1000 Ethernet Jun 14, 2022
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML Sep 20, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83561EVM — Space qualified (QMLV-RHA compliant) 10/100/1000 Ethernet PHY evaluation module

The DP83561-EVM is an evaluation board designed to demonstrate the performance and unique features of the DP83561-SP Space-grade ethernet physical layer transceiver.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

DP83561-SP-LINUX-DRIVER — DP83561-SP Linux Driver

Linux driver for DP83561-SP PHY.
Supported products & hardware
Driver or library

ETHERNET-SW — Ethernet PHY drivers & tools

The drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers. Linux and RTOS drivers can be found on our github.

 

Supported products & hardware
Support software

USB-2-MDIO — USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware
Simulation model

DP83561-SP IBIS Model

SNLM248.ZIP (727 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (HBE) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos